Regulated DC/DC Converters

Regulated DC/DC converters cost more to manufacture than unregulated converters but offer the advantages that the output voltage remains stable with changes to the input voltage and load, even if the load falls to zero. Importantly, regulated converters also incorporate over-current protection so that both the supply and the load are protected from damaging current flow during overloads or short-circuit conditions.

These converters are ideal for industrial, railway or medical safety certifications environments where precision and safety are paramount.

Key Features

  • High Efficiency: Achieves efficiencies up to 87%, reducing energy loss and heat generation.
  • High Isolation: Offers isolation levels up to 10kVDC, enhancing safety and signal integrity.
  • Wide Input Ranges: Supports 2:1 and 4:1 input voltage ranges, accommodating various power sources.
  • Compact Packaging: Available in industry-standard DIP24, SMD, and 2” x 1” packages, facilitating easy integration.
  • Comprehensive Certifications: Meets EN, UL, and CB standards, including medical approvals for select models.
  • Robust Protection: Incorporates over-current, short-circuit, and thermal protection mechanisms.

Applications

These regulated converters are suitable for a wide range of applications, including:

  • Industrial control systems
  • Instrumentation and test equipment
  • Medical devices
  • Telecommunication equipment
  • Isolated I/O boards

Product Range

The REC series offers various models to cater to specific requirements:

  • REC3 Series: 3W converters with multiple pinout options and isolation levels up to 6kVDC.
  • REC5 Series: 5W converters featuring high isolation options and compatibility with medical standards.
  • REC6 Series: 6W converters providing reinforced isolation up to 10kVDC, suitable for medical applications.
  • REC10/M Series: 10W converters with reinforced isolation in compact 2” x 1” packages.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 3 SMD SMD 16 Pin
    2 RECOM | R1M Series | DC/DC, SMD, 1W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    3 RECOM | RSOE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 9, 18 - 36 5 2 THT SIP8
    4 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 18, 9 - 36 5 2 THT SIP8
    5 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 9 - 36 3.3 to 17, 5 3 THT SIP8
    6 RECOM | RYK Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 3.3, 5 4 THT SIP7
    7 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
    Focus
    1 5 5 3 SMD (pinless) 12 pad LGA
    8 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 3 SMD SMD 16 Pin
    9 RECOM | R2M Series | DC/DC, 2W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 THT, SMD DIP8, SMD 8 Pin
    10 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    11 RECOM | RSE Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 2 THT SIP8
    12 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 18, 9 - 36 5 2 THT SIP8
    13 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 2, 3 SMD DIP14
    14 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 36 3.3 to 17, 5 3 THT SIP8
    15 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 1 SMD Open Frame
    16 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    17 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    18 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 13.5 - 18 5 SMD 36-Pin SSOP
    19 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 3 SMD 36-Pin SSOP
    20 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 5 SMD 36-Pin SSOP
    21 RECOM | R3M Series | DC/DC, SMD, 3W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    22 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
    Focus
    3 8.5 - 18 5 SMD 36-Pin SSOP
    23 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 18 - 36 5 2 THT DIP24
    24 RECOM | RP03-RAW Series | DC/DC, THT, 3W
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    25 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 3 THT SIP8
    26 RECOM | RS3K Series | DC/DC, THT, 3W
    Focus
    3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 3 THT SIP8
    27 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    28 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    29 RECOM | R5M Series | DC/DC, SMD, 5W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    30 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
    Focus
    5 4.5 - 9, 18 - 36 5 2 THT DIP24
    31 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 5 4 THT 1"x1"
    32 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 4 THT DIP24
    33 RECOM | REC6K-AW Series | DC/DC, THT
    Focus New
    5, 6 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 1.5 THT 1"x1"
    34 RECOM | REC6K-RW Series | DC/DC, THT
    Focus New
    5, 6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 4 THT DIP24
    35 RECOM | REM5E Series | DC/DC, 5W
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    36 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
    Focus
    6 4.5 - 9, 18 - 36 5 2 THT DIP24
    37 RECOM | REM6E Series | DC/DC, 6W
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    38 RECOM | RP06-RAW Series | DC/DC, THT, 6W
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    39 RECOM | REC10K-RW Series | DC/DC, THT
    Focus New
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 4 THT DIP24
    40 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    41 RECOM | REC10K-AW Series | DC/DC, THT, 10W
    Focus
    10 9 - 36, 18 - 75 1.6 THT 1"x1"
    42 RECOM | REM10 Series | DC/DC, THT, 10W
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    43 RECOM | RP10-RAW Series | DC/DC, THT, 10W
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    44 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
    Focus
    12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 3 THT SIP8
    45 RECOM | REC20K-Z Series | DC/DC, THT, 20W
    Focus
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 2 THT 1"x1"
    46 RECOM | RPA20-FR Series | DC/DC, THT, 20W
    Focus
    20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 3 THT Encapsulated 1.6"x1"
    47 RECOM | REC30E-Z Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 2 THT 1"x1"
    48 RECOM | REC30K Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 2 THT 1"x1"
    49 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    50 RECOM | RPA40-FR Series | DC/DC, THT, 40W
    Focus
    40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 3 THT 2"x1"
    51 RECOM | REM60-W Series | DC/DC, THT, 60W
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 5 THT 2.3"x1.5"
    52 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    53 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 1.5 THT Open Frame Eighth Brick
    54 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 2.5 THT Half Brick
    55 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 3 THT Half Brick
    56 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
    Focus
    300 36 - 72 16 to 35 2.25 THT Open Frame Eighth Brick
    57 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 1, 2 SMD SMD 10 Pin
    58 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5 5 1, 2 SMD Open Frame
    59 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 1, 2 SMD SMD 10 Pin Mini
    60 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
    1 5 5 1, 2 SMD Open Frame
    61 RECOM | RSO Series | DC/DC, THT, 1W
    1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    62 RECOM | RSO-Z Series | DC/DC, THT, 1W
    1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    63 RECOM | RY Series | DC/DC, THT, 1W
    1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 1 THT SIP7
    64 RECOM | RS Series | DC/DC, THT, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    65 RECOM | RW2 Series | DC/DC, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    66 RECOM | REC3-R Series | DC/DC, 3W
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 1 THT, SMD DIP24, SMD 24 Pin
    67 RECOM | REC3-RW Series | DC/DC, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    68 RECOM | REC3-RWZ Series | DC/DC, 3W
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    69 RECOM | REM3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    70 RECOM | REM3-W Series | DC/DC, THT, 3W
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    71 RECOM | RS3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    72 RECOM | RS3-Z Series | DC/DC, THT, 3W
    3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    73 RECOM | RW-D Series | DC/DC, THT, 3W, Dual Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 3 THT DIP24 Mini
    74 RECOM | RW-S Series | DC/DC, 3W, Single Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 1 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    75 RECOM | Rxx-B Series | DC/DC, THT, Single Output
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 3 THT DIP24
    76 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    77 RECOM | REC5-RW Series | DC/DC, 5W
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    78 RECOM | REC5-RWZ Series | DC/DC, 5W
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    79 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    80 RECOM | REM6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    81 RECOM | REM6-W Series | DC/DC, THT, 6W
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    82 RECOM | RS6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 2 THT SIP8
    83 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1, 2, 3 THT, SMD DIP24, SMD 24 Pin
    84 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    85 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    86 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    87 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    88 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    89 RECOM | REC10-Z/M Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    90 RECOM | REC10/M Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    91 RECOM | REM10-W Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    92 RECOM | RP10-A Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    93 RECOM | RP10-AW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    94 RECOM | RP10-E Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    95 RECOM | RP10-EW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    96 RECOM | RP12-A Series | DC/DC, 12W
    12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    97 RECOM | RP12-AR Series | DC/DC, THT, 12W
    12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 3 THT 1"x1"
    98 RECOM | RP12-AW Series | DC/DC, 12W
    12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    99 RECOM | REC15-Z/M Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    100 RECOM | REC15/M Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    101 RECOM | REC15E-Z Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 2 THT 1"x1"
    102 RECOM | REM15-W Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    103 RECOM | RP15-A Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    104 RECOM | RP15-AW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    105 RECOM | RP15-F Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    106 RECOM | RP15-FW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    107 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
    108 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    109 RECOM | REM20-W Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    110 RECOM | RP20-A Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    111 RECOM | RP20-AW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    112 RECOM | RP20-F Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 2"x1"
    113 RECOM | RP20-FR Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 2.25 THT 2"x1"
    114 RECOM | RP20-FW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    115 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    116 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    117 RECOM | RPP20 Series | DC/DC, THT, 20W
    20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 1.6"x1"
    118 RECOM | RPP20-W Series | DC/DC, THT, 20W
    20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 1.6"x1"
    119 RECOM | REM30-W Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 2"x1"
    120 RECOM | RP30-E Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    121 RECOM | RP30-EW Series | DC/DC, THT, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    122 RECOM | RP30-F Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    123 RECOM | RP30-FW Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    124 RECOM | RPM30-E Series | DC/DC, Connector, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    125 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    126 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    127 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    128 RECOM | RPP30 Series | DC/DC, THT, 30W
    30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 2"x1.2"
    129 RECOM | RPP30-W Series | DC/DC, THT, 30W
    30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 2"x1.2"
    130 RECOM | RP40-FR Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 1.6, 3 THT 2"x1"
    131 RECOM | RP40-G Series | DC/DC, THT, 40W
    40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    132 RECOM | RP40-GW Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    133 RECOM | RPM40-G Series | DC/DC, Connector, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    134 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    135 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    136 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    137 RECOM | RPP40-W Series | DC/DC, THT, 40W, Single Output
    40 9 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    138 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 2.25 THT Open Frame Sixteenth Brick
    139 RECOM | RPP50 Series | DC/DC, THT, 50W, Single Output
    50 18 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    140 RECOM | RP60-G Series | DC/DC, THT, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 THT 2"x2"
    141 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
    142 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 DIN-Rail DIN-Rail
    143 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    144 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    145 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    146 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
    100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 4.24 THT Half Brick
    147 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
    120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    148 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
    140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    149 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
    177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    150 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
    200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 3, 4.24 THT Half Brick
    151 RECOM | RPA20-AW Series | DC/DC, THT, 20W
    NRND
    20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    152 RECOM | RPA30-AW Series | DC/DC, THT, 30W
    NRND
    30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    153 RECOM | RPA60-FW Series | DC/DC, THT, 60W, Single Output
    NRND
    60 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5 1.5 THT 2"x1"
    154 RECOM | RPA150E-EW Series | DC/DC, THT, 150W, Single Output
    NRND
    150 9 - 60 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 3 THT Eighth Brick

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.