Cost-Effective Switching Regulators for Optimal Efficiency

Switching regulators are the ideal substitute for inefficient linear regulators.These products enable the replacement of less efficient linear regulators with a converter that features 97% efficiency, thereby eliminating the need for a heat-sink. These pin-compatible, drop-in replacements are easy to integrate into existing designs without changing the PCB layout. Due to fully automated manufacturing, RECOM is able to drive down cost without compromising on quality or reliability, especially with the new K-series.

RECOM Integrated Power Modules: Compact & High-Efficiency Solutions

RECOM’s cost-effective, fully integrated power modules have been designed to offer all the advantages of a discrete DC/DC switching regulator (high efficiency, wide input range, and accurate output voltage regulation) but in a complete, tested, and compact SMD module. Due to their high efficiency of up to 91%, no heat-sink is required, further saving space and cost.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R-78CK-0.5 Series | DC/DC, THT, Single Output
Focus
1.65 - 7.5 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 Single 12, 15, 3.3, 5 THT
2 RECOM | R-78HE-0.3 Series | DC/DC, THT, 1.5W, Single Output
Focus
1.5 6.5 - 72 Single 5 THT
3 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
Focus
0.75 - 7.5 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT
4 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
Focus
1.8 - 15 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
5 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
Focus
2.4 - 30 4.5 - 36, 6.5 - 36, 11 - 36, 15 - 36, 18 - 36 Single 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
6 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus New
1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 Single 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless)
7 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
5 3 - 22 Single 0.6 to 12 SMD (pinless)
8 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5W, Single Output
Focus
5 3 - 22 Single 0.6 to 12
9 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
10 RECOM | RPL-10-EVM-1 Series | DC/DC, 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5
11 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
12 RECOM | RPL-20-EVM-1 Series | DC/DC, 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5
13 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
Focus
15 4 - 18 Single 0.8 to 5.2 SMD (pinless)
14 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
2.5 4 - 36 Single 0.8 to 34 SMD (pinless)
15 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
5 4 - 36 Single 0.8 to 30 SMD (pinless)
16 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
17 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
18 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
Focus
12.5 4.5 - 28 Single 1.2 to 6 SMD (pinless)
19 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
Focus
20 3.8 - 36 Single 1 to 7 SMD (pinless)
20 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
Focus
10 2.75 - 6 Single 0.6 to 5.74 SMD (pinless)
21 RECOM | R-78E-0.5 Series | DC/DC, THT, Single Output
1.65 - 7.5 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 Single 12, 15, 3.3, 5, 9 THT
22 RECOM | R-78E-1.0 Series | DC/DC, THT, Single Output
3.3, 5, 12 7 - 28, 8 - 28, 15 - 27 Single 12, 3.3, 5 THT
23 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 Single 12, 3.3, 5 SMD

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.