Medical Power Supplies

Today’s medical applications have strict regulatory requirements in both hospital and non-hospital environments. RECOM's cost-optimized DC/DC and AC/DC power supplies are specifically designedto meet these requirements without compromise. All of the medical-grade AC/DC and DC/DC power supply converters are fully tested and ready-to-use.
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
X-ray machines
Diagnostic imaging equipment such as computer tomography scanners are used in almost every large hospital, emergency department or critical care centre. Due to their high cost, they are typically in operation 24/7 to maximise the return on investment and reliability is essential as any downtime is expensive. With their proven operational reliability, RECOM DC/DC converters are in use in many different CT models. Similar applications: CAT scanners, MRT machines ultrasonic imagers
CT Scanner
The OT is an integral part of the operating room equipment, combining ergonomics and flexible powered patient movement to allow surgeons to operate comfortably without straining. The cantilevered motor drives have to be precise and flexible and yet powerful enough to cope with heavy patients. RECOM’s RACM1200 medical grade AC/DC is compact enough to be easily positioned in the table base, but can deliver 1200W of peak power without forced air cooling. Similar applications: Patient transporters, critical care beds, HAPI reduction massage beds, dental chairs, powered hospital beds
Operating Table
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
Patient Monitoring
Portable multifunctional machines that support cardiac or pulmonary function for patients suffering from respiratory or circulatory failure or waiting for organ transplants. Uninterrupted operational reliability is essential, so these systems are designed to run from either universal AC or DC supply voltages. The power supply needs to be dual voltage and yet compact and light enough to be fitted into a helicopter-transportable unit. Similar applications: Bedside monitors, data loggers, infusion pumps, Adult, paediatric and neonatal ventilation, blood analysis, dialysis, lab equipment and blood centrifuges
Bedside Heart-Lung Support Machine
LEDs have revolutionised surgical lighting, offering intense, glare-free, cold illumination which can be focussed or colour-matched to the organs to give maximum contrast. RECOM offers a range of DC/DC LED drivers as well as constant-current or constant-voltage AC/DC power supplies that are light and small enough to be built into the lamp or ceiling-mount support hub. Similar applications: Laser treatment systems, UV glue bonding, direct and indirect lighting, endoscopy, dermatology and beauty treatment, UV disinfection
Surgical Lamp
Operating rooms require information on tap – providing dynamic, pre-processed and real-time patient data to the surgeon and medical staff. Such systems require both medical grade AC supplies for the base station and DC/DC voltage converters/regulators for the battery–powered remote monitors. Similar applications: Medical-grade IT servers, data-processors and high resolution displays, diagnostic systems, patient and neonatal life-support monitoring
Multi-Parameter Information System
Due to the high-risk nature of medical applications, the corresponding electronic equipment must be held to very high standards of safety and reliability. Our modular REM and RACM series converters offer complete, compliant solutions that reduce design time, simplify end-user certification, and provide faster time to market. These medical-grade DC/DC converters and AC/DC power supply series feature reinforced isolation with two means of patient protection (2MOPP), low leakage (BF and CF ratings), and more than 8mm creepage and clearance distances. Reinforced isolation provides an additional level of safety beyond the standard functional isolation to comply with the medical safety standard ES/IEC/EN 60601-1 3rd Ed.

What is a Medical Power Supply?

It is an energy source that must meet stringent standards for medical use in hospital and homecare environments.

The worldwide ES/IEC/EN 60601-1 3rd Ed. standard provides us with guidelines, which are more stringent compared to guidelines for commercial or industrial appliances. Higher safety standards and lower electromagnetic interference are required, ensuring EMC compliance.

Medical Power Supply Requirements

What to consider for complying with ES/IEC/EN 60601-1 3rd Ed.? The 3rd edition of IEC 60601 focuses on the safety of operating personnel and patients. To assess medical electrical equipment, a new classification system (MOP — means of protection) has been introduced.

MOOP (Means of Operator Protection) and MOPP (Means of Patient Protection)

When electronic devices do not come into direct contact with the patient and are only handled by trained operators, they are classified in category MOOP, which means they typically only need to meet 60950-1 and 62368-1 ITE standards for Laboratory Environment Compliance. The product falls into category MOPP when there will be direct physical contact between the device and the patient and then must meet extremely stringent safety standards, especially in regards to insulation.

To protect patients against electric shock, such products must feature two separate insulation barriers. The closer the contact between the device and the patient, the lower the permissible leakage current. Application devices are therefore classified according to the type of contact to the patient.

Low Leakage Currents

We all know that electric currents through the body are extremely dangerous and often result in death. For a healthy person, currents as low as 40mA could be fatal. For a person who is anaesthetised or weakened by an illness, this threshold is likely to be much lower. To protect patients, power supplies for medical devices must meet stringent requirements in regards to leakage and stray currents. The limit values vary depending on the type and nature of the applied part (AP) that is brought into direct contact with the patient's body.

Classification of Patient Environment

Although the power supply meets both leakage-current and isolation requirements, the end-use system is still required to further evaluate and confirm compliance with the patient environment.

Type B (Body): No direct physical contact with patient. Examples: LED lighting in operating theatres, medical laser units, etc.
Type BF (Body Float): Physical contact with patient, or risk to patient from device failure. Examples: Incubators, ultrasonic devices, diagnostic equipment, etc.
Type CF (Cardiac Float): Direct contact to patient's heart, risk of injury or death in the event of device failure. Examples: Defibrillators, heart-lung machines, etc.

Power supplies for BF & CF applications: Medical-grade power supplies for type BF & CF medical devices are designed to provide 2MOPP of input to output isolation.

EMC Standard and Limits

When it comes to life-supporting or life-saving devices, faults and malfunctions caused by electromagnetic or radio interference could obviously be fatal. The failure criteria of the IEC60601-1-2 in regards to electromagnetic interference and electromagnetic immunity must be taken into account in the risk management.

The 4th edition of the IEC standard on EMC stipulates much more stringent requirements for electromagnetic immunity than its ancestor. Equipment must now be immune to HF fields up to 2.7GHz, an increase by 0.2GHz. In addition, the standard wants to prevent damage caused by electrostatic discharge, and the relevant limits have been increased accordingly. For contact discharge, the threshold went up from 6 to 8kV. For air discharge, it has been increased from 8 to 15kV.

Products

In order to meet the above requirements, in particular those related to insulation and leakage currents, a combination of high-quality medical AC/DC power supplies and DC/DC converters is often the most practical solution. This approach makes it easier to meet the stringent requirements of double patient protection (2MOPP).

We offer a broad selection of products that are certified for use in medical electrical equipment. Apart from DC/DC converters from 1 to 60W, we also manufacture AC/DC power supplies with up to 1200W. They are certified to EN/ES 60601-1 3rd edition, EN/UL 60950-1 and EN/UL 62368-1, and do not contain any hazardous substances according to the RoHS2 and REACH Directives. Another benefit is the 5-year warranty that we grant on all these products.

Main features:

  • UL/IEC/EN60601 3rd Ed. certified with CB report
  • No additional components needed for normal operation
  • Built-in EN55022 Class A filter
  • Reinforced isolation
  • 2MOPP
  • Low leakage current

Applications:

  • Clinical medical equipment (Diagnostics, Monitoring, Laboratory)
  • Home health and patient care equipment
  • High voltage monitoring systems
  • Dental
Medical Power Supplies Image

Medical Power Supplies

Broad AC/DC and DC/DC PSU range

High-Grade Medical DC/DC Converters

The REM3, REM6 and REM10 series of medical-grade, regulated DC/DC converters feature 250VAC working voltage, up to 5kVAC/1 minute reinforced isolation and very low 2µA leakage. An optional external control pin brings standby consumption down to only 12.5mW.

The REM15-W, REM20-W, REM30-W, and REM60-W series offer balanced electrical characteristics for critical medical applications, while maintaining wide compatibility with their extra-wide 4:1 input voltage range at compact case sizes of only 1.6”x1”, 2”x1”, and 2.3”x1.5”.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | REM10 Series | DC/DC, THT, 10W
Focus
10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
2 RECOM | REM2A Series | DC/DC, 2W
Focus
2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD
3 RECOM | REM4A Series | DC/DC, 4W
Focus
4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD
4 RECOM | REM60-W Series | DC/DC, THT, 60W
Focus
60 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 5, 5.1, ± 12, ± 15 THT
5 RECOM | REM15-W Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
6 RECOM | REM20-W Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
7 RECOM | REM3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
8 RECOM | REM30-W Series | DC/DC, THT, 30W
30 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
9 RECOM | REM6 Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT

Cost-Effective Medical DC/DC Converters

Due to the innovative design of the RxxPxx/R and RxxP2xx/R series we are also able to offer medical DC/DC converters with an extended reinforced isolation of up to 8kVDC suitable for high voltage applications.

The REM1, REM2, REM3.5E, REM5E and REM6E series feature reinforced 250VAC continuous working isolation with >8mm creepage/clearance providing 2MOPP. These converters offer all key features required for critical medical applications, while keeping the cost of these modular solutions down. They are available with pins as well as SMD.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 Single 12, 3.3, 5 THT
2 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
3 RECOM | REM5E Series | DC/DC, 5W
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
4 RECOM | REM6E Series | DC/DC, 6W
Focus
6 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD
5 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
6 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
7 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
8 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
9 RECOM | REM2 Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
10 RECOM | RV/R Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
11 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
2 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

Compact Medical AC/DC power supplies

Our RACM series are highly efficient 6W to 1200W AC/DC 2MOPP medical grade power supplies with IEC EN ANSI/AAMI 60601-1 safety approval for mains-powered B and BF medical applications. These power supplies have a -40°C up to +85°C ambient temperature rating, up to 5000m operating altitude, 4kVAC or higher isolation, and a universal AC input voltage range with the /277 versions accepting up to 305VAC, making them suitable for world-wide use.

All versions feature low standby power consumption and do not require a minimum load, making them ideal for standby applications. The RACM series also feature built-in Class B EMI filters certified to the EN 60601-1-2 medical EMC standard without the need for external components.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
2 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
5 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
6 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
10 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal
11 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
12 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal
13 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
14 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector
15 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 THT
16 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 Wired
17 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
30 90 - 264 12, 24 4.4 THT
18 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
30 90 - 264 12, 24 4.4 Wired
19 RECOM | RACM65 Series | AC/DC, 65W, Single Output
65 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector
20 RECOM | RACM40 Series | AC/DC, 40W, Single Output
NRND
40 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector
Series Type Description
MA512
MA512
New
1AC/DC Medical Power supply with multiple Output
SA4509
New
4,5kW Medical 1AC/DC with adjustable HV-Output
1200W AC/DC Power Without Fan Image

1200W AC/DC Power Without Fan

Isolation Calculator

The RECOM online isolation calculator can be used to compare isolation voltage ratings between DC and AC for durations of 1 second, 1 minute and continuously applied voltages. It also conveniently indicates isolation requirements according to application: general purpose, medical, IGBT and High Voltage or Reinforced.
VDC AC/DC VAC
1 sec 1 min Cont 1 sec 1 min
* The isolation equivalences are for information only and RECOM takes no responsibility for their use.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Customization

Get in contact with the RECOM Power Systems team.

Sales

Find the right Sales Contact in your region.