Power Over Time: How Power Supply Lifespan Impacts System Reliability and Downtime

Healthcare professional operating an infusion pump at a patient bedside
Power supplies make or break system reliability in industrial installations. Power supply lifespan directly affects long-term operational performance. The choices you make at the buying or design stage determine whether your power supply will deliver a long life with minimal operational downtime.

Introduction to Power Supply Lifespan

The power supply may not be the most performance-critical component in a system, but it is a major factor in overall system reliability. Power supply design or selection can make or break a facility’s uptime and productivity goals. Discrete component selection, power supply design for longevity, and mechanical construction largely determine its long-term reliability. Ultimately, the ambient temperature during operation, the actual load versus design load limit, and the duty cycle heavily influence the total lifespan of a power supply.
Graph showing the Arrhenius relationship between operating temperature and electrolytic capacitor life
Fig. 1: IPC-9592B specifies use of the Arrhenius relationship for electrolytic capacitor aging: For every 10°C increase in temperature, capacitor life drops by half.

Why do Industrial Power Supplies Fail?

The two leading causes of power supply failure are, in order, fan failures and electrolytic capacitor failures¹. Fans (when equipped) are often accessible and replaceable during periodic maintenance. Electrolytic capacitors can be a much larger problem because of their relative inaccessibility and internal chemistry.

Capacitor life is directly related to operating temperature. When the internal electrolyte dries out or boils off, the capacitor ESR (Equivalent Series Resistance) increases, which causes further internal heating and premature failure. In worst-case scenarios, catastrophic thermal runaway can boil the electrolyte fast enough to burst the capacitor entirely.

What is the Real Business Cost of Operational Downtime from PSU Failures?

Unexpected operational downtime from power supply failures translates directly into millions of dollars in lost productivity, warranty recalls, and logistics expenses. For example, one of the largest documented cases of capacitor-caused power supply failures occurred in the late 1990s and early 2000s. The root cause of what became known as the “capacitor plague” was an incorrect electrolyte formula that affected a broad set of organizations, including Apple, Dell, and IBM. Dell² alone spent $420 million on logistics and motherboard replacements in 2005.

These premature reliability issues extend heavily into critical medical settings as well. Smiths Medical³ experienced early supercapacitor failures in an FDA-certified infusion pump, leading to an official FDA warning letter in 2021. More severely, Hospira Inc.’s GemStar infusion pump⁴ was subject to a major FDA Class 1 recall in 2014 because of power supply failures affecting more than 12,000 units worldwide.

Key Factors in PSU Reliability: Life Expectancy vs. MTBF

The optimal supply choice or design has headroom for thermal and load percentage adjustments. Managing these factors allows you to balance supply life, cost, and the ultimate impact of equipment downtime.
Bathtub curve graph plotting power supply failure rate over time
Fig. 2: Representative failure curve for power supplies and other electronics devices.

Power Supply MTBF

Consider the fundamental difference between MTBF (mean time between failure) and actual PSU life expectancy. MTBF describes the likelihood of a random failure occurring during the expected lifetime of the power supply. For example, if a power supply has an MTBF of 500,000 hours (57 years), operators can expect a failure within a large population of the supply every 500,000 operating hours—not that an individual supply will last for 57 years.

Power Supply Lifespan

In contrast, PSU life expectancy incorporates both predicted use conditions and the calendar-time aging of electrolytic capacitors and other key components. After the design life expectancy is reached, end-of-life (EOL) wear-out failures start to increase sharply in frequency, following the classic bathtub failure curve. Fortunately, rigorous factory test procedures and burn-in testing eliminate most early infant mortality failure risks. For long-term operations, strategic lifecycle deployment planning and predictive maintenance are essential to mitigate both unexpected random failures and EOL degradation risks.

Predicting, Maintaining, and Managing PSU Lifespan

Specification-based and standards-based PSU lifespan planning strategies give facilities planners flexible options in their overall engineering and planning approaches.

Specification-Based Planning and Component Derating

Datasheet table comparing life expectancy hours across different ambient temperatures and load percentages
Fig. 3: Example MTBF vs. life expectancy
Figure 3 compares the MTBF of a RECOM RACPRO1-S120 AC/DC DIN rail power supply to its expected lifespan. While MTBF is calculated for operation at a 40°C ambient temperature, the actual life expectancy is determined by the design, load factor, and operating ambient temperature. The datasheet explicitly notes that these stated lifespan numbers do not imply continuous 24/7 operation.

MTBF / units installed / % duty cycle = expected frequency of replacement
A large commercial installation might have 120 units operating at an 80% duty cycle.

1,590,000 hrs. MTBF / 120 / 0.8 = 16,560 calendar hours (690 days) between PSU failure
The facility must plan for a premature PSU failure approximately every two years, based on the rated MTBF. System-wide replacement will be planned based on load factor and duty cycle. Running at 40°C and 75% of rated output, the facility may plan for a complete replacement set at 26 years. Derating—operating a supply at a specific percentage below the factory rating—is a useful tool for increasing PSU reliability and lifespan. As Figure 3 shows, running the supply at 100% rated power reduces the expected lifespan by 58% compared with a derated 75% limit.

Standards-Based PSU Lifespan Planning

The IPC-9592B standard covers the telecom and computing industry guidelines for power supply lifespan if a manufacturer does not specify a power supply life expectancy.

  • Class I (Standard Grade): Specifies a lifespan of five years with a 40°C ambient temperature and 80% of rated load. It is generally suitable for consumer computing systems, peripherals, and non-critical applications.

  • Class II (High-Reliability/Carrier Grade): Specifies a lifespan of 10 to 15 years (not shorter than five years) with a 40°C ambient temperature and 80% of rated load. Class II PSUs are suitable for critical infrastructure requiring uninterrupted service, such as carrier-grade telecom equipment and network-grade computing.

Predictive Maintenance

Periodic monitoring of key electrical and thermal factors can identify prematurely aging supplies before catastrophic, unplanned failures occur. Specifically, tracking increases in internal temperature, tracking minor output voltage drift, and measuring the rise of ripple and noise on the DC output line serve as excellent early warning indicators. Proactively replacing or servicing these degrading units significantly reduces expensive operational downtime across the facility.

Summary: Maximizing System Reliability

Power supply reliability remains a key determinant of overall system operational reliability. Unplanned power supply failure downtime can quickly result in significant consumer impact, high financial costs, and a sharp loss of system confidence. By properly understanding MTBF, optimizing PSU life expectancy through component derating, and executing lifecycle planning alongside predictive maintenance, facilities can aggressively mitigate downtime and reliability risks.

References:
¹ Power Systems Design June 2017: https://www.powersystemsdesign.com/articles/the-main-causes-of-power-supply-failure-and-how-to-avoid-it/36/11582
² Capacitor plague, Dell computers: https://en.wikipedia.org/wiki/Capacitor_plague
³ Smiths Medical: https://www.fda.gov/inspections-compliance-enforcement-and-criminal-investigations/warning-letters/smiths-medical-asd-inc-617147-10012021
⁴ GemStar Medical: https://www.accessdata.fda.gov/scripts/cdrh/cfdocs/cfRes/res.cfm?ID=126858
Applications
  Series
1 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
  • Smallest 120W DIN Rail PSU in the market
  • Highest Power Density up to 500W/liter
  • Slim Design (28mm) with 25° Push-In connectors
  • DC-Input Range 88-370VDC