The RACM230-G Series is designed to support up to 160 watts continuous output power without fan cooling. The compact 2”x4” baseplate design enables direct heat dissipation through metal housings in the application. Up to 230 watts are available to drive dynamic loads for several seconds of peak power or with forced air for even longer timeframes. A smart fan output is on board as standard. A wide input range of 80 to 264Vac, up to 5000m operating altitude, 4kVac isolation and international safety agency certifications make the series worldwide compliant for medical 2 MOPP, household and industrial ITE applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM230-12SG
Focus
| 230 | Isolated | 80 - 264 | 11.4 to 12.6 | 19170 | Open Frame 4"x2" |
| ||||||
| 2 |
|
RACM230-12SG/ENC
Focus
| 230 | Isolated | 80 - 264 | 11.4 to 12.6 | 19170 | Enclosed 4"x2" |
| ||||||
| 3 |
|
RACM230-24SG
Focus
| 230 | Isolated | 80 - 264 | 22.8 to 25.2 | 9580 | Open Frame 4"x2" |
| ||||||
| 4 |
|
RACM230-24SG/ENC
Focus
| 230 | Isolated | 80 - 264 | 22.8 to 25.2 | 9580 | Enclosed 4"x2" |
| ||||||
| 5 |
|
RACM230-36SG
Focus
| 230 | Isolated | 80 - 264 | 34.2 to 37.8 | 6390 | Open Frame 4"x2" |
| ||||||
| 6 |
|
RACM230-36SG/ENC
Focus
| 230 | Isolated | 80 - 264 | 34.2 to 37.8 | 6390 | Enclosed 4"x2" |
| ||||||
| 7 |
|
RACM230-48SG
Focus
| 230 | Isolated | 80 - 264 | 45.6 to 50.4 | 4800 | Open Frame 4"x2" |
| ||||||
| 8 |
|
RACM230-48SG/ENC
Focus
| 230 | Isolated | 80 - 264 | 45.6 to 50.4 | 4800 | Enclosed 4"x2" |
| ||||||
| 9 |
|
RACM230-54SG
Focus
| 230 | Isolated | 80 - 264 | 51.3 to 56 | 4260 | Open Frame 4"x2" |
| ||||||
| 10 |
|
RACM230-54SG/ENC
Focus
| 230 | Isolated | 80 - 264 | 51.3 to 56 | 4260 | Enclosed 4"x2" |
|
| Attributes | RACM230-G |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 230 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM230-12SG
Focus
| 230 | 12 | 80 - 264 | Connector |
| ||
| 2 |
|
RACM230-12SG/ENC
Focus
| 230 | 12 | 80 - 264 | Connector |
| ||
| 3 |
|
RACM230-24SG
Focus
| 230 | 24 | 80 - 264 | Connector |
| ||
| 4 |
|
RACM230-24SG/ENC
Focus
| 230 | 24 | 80 - 264 | Connector |
| ||
| 5 |
|
RACM230-36SG
Focus
| 230 | 36 | 80 - 264 | Connector |
| ||
| 6 |
|
RACM230-36SG/ENC
Focus
| 230 | 36 | 80 - 264 | Connector |
| ||
| 7 |
|
RACM230-48SG
Focus
| 230 | 48 | 80 - 264 | Connector |
| ||
| 8 |
|
RACM230-48SG/ENC
Focus
| 230 | 48 | 80 - 264 | Connector |
| ||
| 9 |
|
RACM230-54SG
Focus
| 230 | 54 | 80 - 264 | Connector |
| ||
| 10 |
|
RACM230-54SG/ENC
Focus
| 230 | 54 | 80 - 264 | Connector |
|
| Title | Type | Date |
|---|---|---|
| RACM230-G.pdf | Datasheet | |
| RACM230-G_ENC_installation_guide.pdf | Installation | Jun 24, 2020 |
| RACM230-G_installation_guide.pdf | Installation | Jun 24, 2020 |
| Title | Type | Date |
|---|---|---|
| 230W 4” x 2” power supply features baseplate cooling and medical certification with enclosure options | Official Press Release | |
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Secure Breathing / Respirator | Case Study | Dec 22, 2022 |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| RACM230-G & RACM550-G | Podcast | Oct 22, 2020 |
| Baseplate Cooling in AC/DC Converters: An Innovative Fanless Solution | Blog Article | Apr 27, 2020 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |