Medical-Grade AC/DC Converters – RACM Series

RACM series Podcast
Learn more about our RACM series which ranges in 18W up to 550W, is compactly sized and medically certified.



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
On this episode, we'll be discussing our medical-grade AC/DC converters, the RACMs. Peter, what should the people know about these?


Peter: Well, Jeff, our medical-grade AC/DCs are an excellent choice for mid- to high-power applications.

Jeff: What kind of power are we looking at?

Peter: Right, so currently we cover 18W up to 550W, but we have a couple higher power products in development as well.

Jeff: Great. So, what are some of the standard features on these?

Peter: Well, all our medical grade components must be certified to 60601-1. This is the medical safety standard for power supplies. The RACMs are extremely reliable and are rated for 2MOPP.

Jeff: That's fantastic. And what makes these so safe, Peter?

Peter: Yeah, so these modules all have reinforced isolation and also have a leakage current under 100mA, giving them a Class BF rating. So, they're going to be safe enough to be connected directly to a body.

Jeff: That's good to know. What about the electrical specs?

Peter: Like all of our AC/DCs, the RACMs accept universal input voltage range. So an input anywhere between 90 to 265VAC will work fine with our parts.

Jeff: Okay, that's good on the input voltages, but what about the output voltages?

Peter: Right. So, we offer many of the industry standard output voltages, such as 5, 12, 15, 24, and 48VDC. Also, no external components are required on the input or output. These are complete, ready-to-go solutions. That certainly makes it easier for our customers.

Jeff: How about the form factor? These higher-powered parts must be open frame, correct?

Peter: Yep, that's exactly right, Jeff. Anything 40W or higher will be an open frame power supply. Some of these parts have an additional metal enclosure as well.

Jeff: And below 40W is going to be for PCB mounting?

Peter: Yes. Our 18W and 30W have through-hole pins for simple PCB placement. These parts are unique in that they can also be constructed with flying wired leads.

Jeff: Okay, and what are the part numbers for the 18 and 30W?

Peter: Yeah, so these are the RACM18 and RACM30. For the wired construction, just add a /W to the suffix. The wired versions have some additional value because they have a watertight IP68 encapsulation.

Jeff: Excellent. Now let's get into the higher power focus part.

Peter: Sure. We recently introduced the RACM550-G series. This part can output up to 550W and is currently our highest-powered medical grade AC/DC.

Jeff: And what are some of the main features of the RACM550?

Peter: Well, in addition to the regular output connections, this part also has two independent outputs dedicated to a fan as well as a VSB connection.

Jeff: Okay, so the fan helps with the thermal performance, but what exactly is the VSB?

Peter: VSB is short for standby voltage. This allows for an additional smaller load to be powered even when the main power supply is off or in standby mode.

Jeff: Fantastic, Peter. Sounds like we have an excellent variety of medical AC/DC converters for our customers. Thanks for sharing. Well, that wraps it up for another episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing. Our applications engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
  • Wide range input: 85-264VAC
  • 130W peak power
  • OVC III rating
  • 2MOPP medical certified, B and BF ready
2 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
  • Cost-efficient and reliable Design
  • 210W boost power up to 10s
  • Over voltage category OVC III; 2000m
  • 5000m operating altitude
3 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
  • 160W baseplate-cooled, fan-less operation
  • 230W peak power or forced air rating
  • Universal AC input range (80~264Vac)
  • Standby power consumption <0.5W
4 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
  • OVC III up to 5000m and LPS
  • Meets EN55032 “B” floating or earth coupled load
  • Full load power: -40 to +60°C
  • Reduced load rating to 90°C
5 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
  • 3000W DC-out @ In: 180-264VAC or 400-800VDC
  • UL62368 & UL60601; IEC60335 (-2-29)
  • 5V/2A standby output
  • Active current sharing support; (optional OR-ing FET)
6 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
  • 300W baseplate-cooled, fan-less operation
  • 550W peak power or forced air rating
  • Universal AC input range (80~264VAC)
  • Standby power consumption <0.5W
7 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
  • Input Range: 80-264VAC or 80-305VAC
  • Temperature rang: -40 to +85°C with derating
  • Over voltage category OVC III
  • 2MOPP medical certified B and BF compliant
8 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
  • Wide range input: 85-264VAC
  • Operating temperature from -40°C to +90°C
  • OVC III and LPS rated
  • 2MOPP medical certified, B and BF compliant
9 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
  • Nominal input voltage range: 100V–277VAC
  • Up to 130W still air convection cooled ratings
  • 225W boost power for up to 5s
  • -40° to +85°C ambient temperature ratings
10 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
  • 6 Watt output up to 60°C
  • 1”x1” footprint; 17mm low profile
  • 100-277VAC nominal operating range
  • -40°C to +90°C operating temperature ratings
11 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)
12 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and manufactured in europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C
13 RECOM | RACM15E-K Series | AC/DC, Single Output
  • Panel- and DIN-rail mount or open card fixation
  • CV/CC: constant voltage; constant current limited
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude
14 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
  • CV/CC: constant voltage; constant current limited
  • 100-277VAC input range with full load up to 65°C
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude
15 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
  • Medical certified 2MOPP module, BF ready
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Operation altitude certified up to 5000m
16 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module
17 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
  • Medical certified 2MOPP module, BF ready
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Operation altitude certified up to 5000m
18 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module
19 RECOM | RACM40-K Series | AC/DC, Single Output
  • 1.6“x3“, open card units; optional 2“x3“
  • 1.8“x3.2“, encapsulated modules
  • 40W power from -40°C up to +65°C ambient
  • Operating temp. up to +85°C with derating
20
21 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
  • Up to 450 Watt convection cooled output
  • Up to 800 Watt dynamic load supply
  • 5VSB output (always on)
  • Remote sensing, CTRL ON/OFF, PMBus
22 RECOM | RACM65 Series | AC/DC, 65W, Single Output
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)
23 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
New
  • Extended input: 90-305VAC
  • 65 watts with 11 W/in³ or 20 W/in³ density
  • OVC III up to 3000 or 5000m altitude
  • Thermally effective basplate on 1.5 x 3 inch footprint
24 RECOM | RACM40 Series | AC/DC, 40W, Single Output
NRND
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)