The RACM65 is a compact 3" x 2" high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVAC isolation, require no minimum load and can be used at ambient temperatures of between -40°C and +85°C. The 5V, 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The output voltage can be trimmed over a ±10% range. The RACM65 series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a 5 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM65-05S
| 65 | Isolated | 85 - 264 | 4.5 to 5.5 | 10000 | Enclosed 3"x2" |
| ||||||
2 |
![]() |
RACM65-05S-ST
| 65 | Isolated | 85 - 264 | 4.5 to 5.5 | 10000 | Enclosed 3"x2" |
| ||||||
3 |
![]() |
RACM65-05S/OF
| 65 | Isolated | 85 - 264 | 4.5 to 5.5 | 10000 | Open Frame 3"x2" |
| ||||||
4 |
![]() |
RACM65-05S/OF-ST
| 65 | Isolated | 85 - 264 | 4.5 to 5.5 | 10000 | Open Frame 3"x2" |
| ||||||
5 |
![]() |
RACM65-12S
| 65 | Isolated | 85 - 264 | 10.8 to 13.2 | 5420 | Enclosed 3"x2" |
| ||||||
6 |
![]() |
RACM65-12S-ST
| 65 | Isolated | 85 - 264 | 10.8 to 13.2 | 5420 | Enclosed 3"x2" |
| ||||||
7 |
![]() |
RACM65-12S/OF
| 65 | Isolated | 85 - 264 | 10.8 to 13.2 | 5420 | Open Frame 3"x2" |
| ||||||
8 |
![]() |
RACM65-12S/OF-ST
| 65 | Isolated | 85 - 264 | 10.8 to 13.2 | 5420 | Open Frame 3"x2" |
| ||||||
9 |
![]() |
RACM65-15S
| 65 | Isolated | 85 - 264 | 13.5 to 16.5 | 4340 | Enclosed 3"x2" |
| ||||||
10 |
![]() |
RACM65-15S-ST
| 65 | Isolated | 85 - 264 | 13.5 to 16.5 | 4340 | Enclosed 3"x2" |
| ||||||
11 |
![]() |
RACM65-15S/OF
| 65 | Isolated | 85 - 264 | 13.5 to 16.5 | 4340 | Open Frame 3"x2" |
| ||||||
12 |
![]() |
RACM65-15S/OF-ST
| 65 | Isolated | 85 - 264 | 13.5 to 16.5 | 4340 | Open Frame 3"x2" |
| ||||||
13 |
![]() |
RACM65-24S
| 65 | Isolated | 85 - 264 | 21.6 to 26.4 | 2710 | Enclosed 3"x2" |
| ||||||
14 |
![]() |
RACM65-24S-ST
| 65 | Isolated | 85 - 264 | 21.6 to 26.4 | 2710 | Enclosed 3"x2" |
| ||||||
15 |
![]() |
RACM65-24S/OF
| 65 | Isolated | 85 - 264 | 21.6 to 26.4 | 2710 | Open Frame 3"x2" |
| ||||||
16 |
![]() |
RACM65-24S/OF-ST
| 65 | Isolated | 85 - 264 | 21.6 to 26.4 | 2710 | Open Frame 3"x2" |
| ||||||
17 |
![]() |
RACM65-48S
| 65 | Isolated | 85 - 264 | 43.2 to 52.8 | 1360 | Enclosed 3"x2" |
| ||||||
18 |
![]() |
RACM65-48S-ST
| 65 | Isolated | 85 - 264 | 43.2 to 52.8 | 1360 | Enclosed 3"x2" |
| ||||||
19 |
![]() |
RACM65-48S/OF
| 65 | Isolated | 85 - 264 | 43.2 to 52.8 | 1360 | Open Frame 3"x2" |
| ||||||
20 |
![]() |
RACM65-48S/OF-ST
| 65 | Isolated | 85 - 264 | 43.2 to 52.8 | 1360 | Open Frame 3"x2" |
|
Attributes | RACM65 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 65 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 5 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM65-05S
| 65 | 5 | 85 - 264 | Connector |
| ||
2 |
![]() |
RACM65-05S-ST
| 65 | 5 | 85 - 264 | Screw Terminal |
| ||
3 |
![]() |
RACM65-05S/OF
| 65 | 5 | 85 - 264 | Connector |
| ||
4 |
![]() |
RACM65-05S/OF-ST
| 65 | 5 | 85 - 264 | Screw Terminal |
| ||
5 |
![]() |
RACM65-12S
| 65 | 12 | 85 - 264 | Connector |
| ||
6 |
![]() |
RACM65-12S-ST
| 65 | 12 | 85 - 264 | Screw Terminal |
| ||
7 |
![]() |
RACM65-12S/OF
| 65 | 12 | 85 - 264 | Connector |
| ||
8 |
![]() |
RACM65-12S/OF-ST
| 65 | 12 | 85 - 264 | Screw Terminal |
| ||
9 |
![]() |
RACM65-15S
| 65 | 15 | 85 - 264 | Connector |
| ||
10 |
![]() |
RACM65-15S-ST
| 65 | 15 | 85 - 264 | Screw Terminal |
| ||
11 |
![]() |
RACM65-15S/OF
| 65 | 15 | 85 - 264 | Connector |
| ||
12 |
![]() |
RACM65-15S/OF-ST
| 65 | 15 | 85 - 264 | Screw Terminal |
| ||
13 |
![]() |
RACM65-24S
| 65 | 24 | 85 - 264 | Connector |
| ||
14 |
![]() |
RACM65-24S-ST
| 65 | 24 | 85 - 264 | Screw Terminal |
| ||
15 |
![]() |
RACM65-24S/OF
| 65 | 24 | 85 - 264 | Connector |
| ||
16 |
![]() |
RACM65-24S/OF-ST
| 65 | 24 | 85 - 264 | Screw Terminal |
| ||
17 |
![]() |
RACM65-48S
| 65 | 48 | 85 - 264 | Connector |
| ||
18 |
![]() |
RACM65-48S-ST
| 65 | 48 | 85 - 264 | Screw Terminal |
| ||
19 |
![]() |
RACM65-48S/OF
| 65 | 48 | 85 - 264 | Connector |
| ||
20 |
![]() |
RACM65-48S/OF-ST
| 65 | 48 | 85 - 264 | Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACM65.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical-Grade AC/DC converters - RACM series | Podcast | Apr 3, 2020 |
Medical Power Supplies | Aug 22, 2019 | |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |