Industrial Grade Power Supplies

We offer a wide range of robust industrial DC/DC, AC/DC power supplies and switching regulators designed to cope reliably with the demands of modern industrial automation applications.

For the 24VDC supply rail to power the relays, actuators, valves and monitoring/control systems, the majority of industrial automation applications use an AC/DC front-end like a chassis mount unit or a DIN-rail mounting power supply. Besides coping with highly inductive or capacitive loads, these industrial grade AC/DC power supply converters must withstand severe AC input surges generated by heavy machinery being switched on and off.

We also offer a programmable high current DC/DC converter to match 48V systems with 24V or 12V to meet the needs of next-generation high power industrial supply rails, 48V soft hybrids and Automated Guided Vehicles (AGVs).

Increasingly, high speed data and control bus interfaces are being used to improve the efficiency, response times and accuracy of industrial manufacturing plants. The complexity of these systems require isolated DC/DC power supplies to break ground loops, isolate sub-systems to make the overall SCADA fault tolerant and to increase operator safety. Inside the control units, high efficiency switching regulator modules find many uses in dropping the unfiltered 24VDC supply to a tightly regulated, low noise board-level supply voltage.

We specialize in cost-effective industrial-grade power supplies and manufactures safety-approved and EMC-certified power supplies from 0.25W up to 10kW with isolation from 1kVDC up to 5kVAC and in many different form factors to offer our customers the most comprehensive industrial portfolio available, with over 25 000 standard products. We are ISO 9001, EN 14001 and ANSI/ESD 520.20 certified and offers world-wide sales, technical support and design-in assistance. If you need it, we almost certainly have it!

Main Features:

  • 0.25W – 240W DC/DC board mount converters (Through hole or SMD, with single or dual outputs, regulated or un-regulated, isolated or non-isolated, industry standard footprints and pinouts)
  • 3000W non-isolated DC/DC power converter
  • 1W – 60W AC/DC board mounting converters (Universal AC input)
  • 45W – 960W AC/DC DIN-Rail power supplies (Single phase and three phase supplies)
  • 1W – 1000W AC/DC off-board power supplies (Convection, conduct or fan-cooled, enclosed or open-frame)
  • UL/IEC (CB Report) /EN safety certified products

Applications:

  • Industrial automation and control
  • 48V Lithium-Ion based systems
  • Data and control communication bus systems
  • Remote sensors and actuators
  • Operator and plant safety
  • Test and measurement equipment

Product Ranges

AC/DC power supplies on blue background

AC/DC Power Supplies

Isolated DC/DC converters on blue background

Isolated DC/DC Converters

Non isolated DC/DC converters on blue background

Non-isolated DC/DC Converter

Industrial power conversion products on blue background

Industrial Power Conversion Products

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.