Isolated DC/DC Converters

RECOM is one of the world’s most experienced DC/DC converter manufacturers, dating back to its founding in 1975. Thus, it is not surprising that our DC/DC module portfolio is the most extensive on the market with a wide variety of sizes, pinning options, operating temperature ranges and input/output voltage combinations, starting at a quarter of a watt and going up to 3kW.

We offer non-isolated DC/DC converters with efficiencies over 97% through to 20 kVDC isolated DC/DC converters, from sub-miniature SMD mount modules up to half-brick power converters and operating temperatures down to -40°C and up to +100°C, all with international safety certifications and detailed technical datasheets that are readily available on our site. The ‘E’ versions of our most popular converters are cost-optimized options suitable for high-volume, extremely price-sensitive applications.

We believe that we have the most reliable, energy-saving, and high-performance DC/DC converters available on the market and that somewhere in our wide portfolio is an ideal fit for your application needs. If not, as one of the most innovative manufacturers in the business, we release on average a new DC/DC module every month.

What Function Does a DC/DC Converter Have?

DC/DC converters are electronic components in a design that provide a specific voltage and electrical isolation between input and output. They can be used for many different reasons and provide, in a simple way, all different voltages used by electronic components in one single board. The isolation within the DC/DC converter allows the design engineer to comply with electrical safety standards and solve issues such as interference and fault protection. DC/DC converters also offer a flexible and clean solution to distributed power architecture systems.

The function of a DC/DC converter module is to meet at least one of the following requirements:
  • to match the secondary load to the primary power supply
  • to provide isolation between primary and secondary circuits
  • to provide protection against the effects of faults, short circuit or overheating
  • to simplify compliance with safety, performance or EMC legislation

Matching Loads

One of the most common applications for a DC/DC converter is to step down the voltage from a higher voltage source (for example a 24V industrial power supply) to a lower voltage needed at the load (like a 3.3V microprocessor). DC/DC converters can also be used for the opposite reason, to step up the voltage from a low voltage (such as a 5V board-level system bus) to a higher voltage needed in external systems (for example a 12V peripheral such as a motor).

Voltages generated from a battery decrease over time. If a system needs a stable voltage and it is powered by a battery, a DC/DC converter is needed to stabilize the voltage source. Regulated DC/DC converters can accept a wide input voltage range and convert it into a regulated and stable voltage. A good example of this would be a 12V battery that usually has a voltage range from 14V down to 9V. By adding a +12V DC/DC converter, the design ensures that the load will always see a fixed 12V.

Isolation

The second reason to use a DC/DC converter is to isolate a primary circuit from a secondary circuit. This is important to prevent a sensitive component from noise or fault currents coming from other components. As an example, this figure shows a noisy circuit A (a high current motor driver) and circuit B (a motor speed controller) that are electrically separated by a DC/DC converter. One of the main applications for isolated circuits is found in the medical industry. They need to comply with very strict safety standards and regulations, such as UL or CSA. The additional isolation provided by a DC/DC converter is specifically required for electronic systems that are directly attached to patients. Other applications connected to the “outside world”, such as USB interfaces, would also require isolation to prevent an overvoltage from leaving a device due to an internal failure.
RECOM DC/DC Book of Knowledge

DC/DC Book Of Knowledge

DC/DC converters are also used in distributed power architecture systems for many reasons including: efficiency and reliability compared to central multiple outputs supply, as well as flexibility and cost. Larger, centralized power supplies can have significant voltage drops, and are expensive and inflexible.

Technical Progress in DC/DC Converters

It's not all too long ago that a transformer, rectifier and linear regulator was the main technology in power conversion – nowadays the DC/DC converter gradually replaces the linear regulator and the primary-side switching controller is replacing the simple 50Hz mains transformer. The immense technical progress of new circuits, components, and materials has made it possible to increase the performance and to improve the thermal behavior, while simultaneously substantially reducing the size, weight and cost of power supplies. Consequently, switching regulators are used today in large numbers and are the standard technology in DC/DC power conversion. Modern DC/DC converters are designed to provide efficient power conversion to deliver a controlled, safe, and stable DC power supply for a variety of electronic instruments, devices and systems.

Modular vs. Discrete

Modular DC/DC converters were always considered to be more expensive than discrete solutions. However, with the commissioning of its own SMT factory, we are able to offer selected converter series at very attractive prices. With economies of scale, we realize with our cost-effective power supplies cost savings of up to 50% compared to similar products without compromising quality. It is not only the design engineer that wins by using our products, but also the buyer as procurement begins and ends with just one single module. No more specifying and sourcing of multiple components.

Unexpected problems such as component tolerances, testing failures and EMC issues coming from discrete designs can lead to significant delays and re-design costs. The planned launch of a product can quickly be delayed by months. Tested and certified DC/DC converters not only save on development time but also reduce the risk of time-to-market delays and simplify the final certification process.

Safety and certifications table

By simply adding a few components to the DC/DC converter, its EMC compliance can reach EN55022, Class A or Class B.

DC/DC converter components for EMC compliance

Standard case sizes, footprints and pinouts guarantee straightforward integration into your design.

DC/DC converter design

Portfolio

Whether regulated or unregulated, isolated to 10kVDC, or carefully designed for extremely high ambient temperatures of +100°C – we offer a suitable modular DC/DC converter for every application. Unregulated DC/DC converters are typically used in general purpose power isolation and voltage matching applications and feature a full industrial operating temperature range of -40°C up to +85°C without derating. Regulated DC/DC converters are designed for industrial applications, can drive high capacitive loads and operate over a broad temperature range without derating. Furthermore, they provide stable output voltages when the input voltage suddenly changes.
  Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 5 SMD SMD 16 Pin
2 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 5 SMD SMD 16 Pin
3 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
Focus
1 5 ± 12, ± 15, ± 5, ± 9 SMD Open Frame
4 RECOM | R1M Series | DC/DC, SMD, 1W
Focus
1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
5 RECOM | R1S Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
6 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
Focus
1 5 5 SMD SMD 5 Pin, SMD 8 Pin
7 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12, 15 12, 15, 5 SMD SMD 5 Pin
8 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12 3.3, 5 SMD Open Frame
9 RECOM | RB Series | DC/DC, THT, 1W
Focus
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
10 RECOM | RBE Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP7
11 RECOM | REE Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP7
12 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 12, 3.3, 5 THT SIP7
13 RECOM | RFB Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP7
14 RECOM | RFM Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP4
15 RECOM | RFMM Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP7
16 RECOM | RK Series | DC/DC, THT, 1W, Single Output
Focus
1 5, 12, 15, 24 12, 15, 5, 9 THT SIP7
17 RECOM | RKE Series | DC/DC, THT, 1W, Single Output
Focus
1 5, 12, 24 5 THT SIP7
18 RECOM | RKK Series | DC/DC, THT, 1W, Single Output
Focus
1 5 5 THT SIP7
19 RECOM | ROE Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 12, 15, 5 THT SIP4
20 RECOM | RP Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
21 RECOM | RSOE Series | DC/DC, THT, 1W, Single Output
Focus
1 4.5 - 9, 18 - 36 5 THT SIP8
22 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 4.5 - 18, 9 - 36 5 THT SIP8
23 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 9 - 36 3.3 to 17, 5 THT SIP8
24 RECOM | RYK Series | DC/DC, THT, 1W, Single Output
Focus
1 5 3.3, 5 THT SIP7
25 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
Focus
1 5 5 SMD (pinless) 12 pad LGA
26 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
Focus
1 5 5 SMD SMD 16 Pin
27 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
28 RECOM | R2M Series | DC/DC, 2W
Focus
2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT, SMD DIP8, SMD 8 Pin
29 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
Focus
2 5, 12, 24 15, 24, 3.3, 5 SMD Open Frame
30 RECOM | REM2A Series | DC/DC, 2W
Focus
2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
31 RECOM | RKZE Series | DC/DC, THT, 2W
Focus
2 5, 12, 15, 24 12, 15, 5, 9, ± 12, ± 15, ± 5 THT SIP7
32 RECOM | RSE Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 9, 18 - 36 5 THT SIP8
33 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 18, 9 - 36 5 THT SIP8
34 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
Focus
2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 SMD DIP14
35 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 36 3.3 to 17, 5 THT SIP8
36 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
Focus
2 4.5 - 9, 18 - 36 5 SMD Open Frame
37 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 SMD 36-Pin SSOP
38 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 SMD 36-Pin SSOP
39 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 13.5 - 18 SMD 36-Pin SSOP
40 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 21 - 27 SMD 36-Pin SSOP
41 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 21 - 27 SMD 36-Pin SSOP
42 RECOM | R3M Series | DC/DC, SMD, 3W
Focus
3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
43 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
Focus
3 8.5 - 18 SMD 36-Pin SSOP
44 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
Focus
3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
45 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 18 - 36 5 THT DIP24
46 RECOM | RP03-RAW Series | DC/DC, THT, 3W
Focus
3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
47 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 THT SIP8
48 RECOM | RS3K Series | DC/DC, THT, 3W
Focus
3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT SIP8
49 RECOM | RSH3 Series | DC/DC, SMD, 3W
Focus
3 12, 24 12, 15, 24, 5, ± 12, ± 15 SMD DIP14
50 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
51 RECOM | REM4A Series | DC/DC, 4W
Focus
4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
52 RECOM | R5M Series | DC/DC, SMD, 5W
Focus
5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
53 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
Focus
5 4.5 - 9, 18 - 36 5 THT DIP24
54 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 5 THT 1"x1"
55 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 3.3 to 15, 5 THT DIP24
56 RECOM | REM5E Series | DC/DC, 5W
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
57 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
Focus
6 4.5 - 9, 18 - 36 5 THT DIP24
58 RECOM | REM6E Series | DC/DC, 6W
Focus
6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD DIP24, SMD 24 Pin
59 RECOM | RP06-RAW Series | DC/DC, THT, 6W
Focus
6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
60 RECOM | REC10K-RW Series | DC/DC, THT
Focus New
6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
61 RECOM | RP08-AW Series | DC/DC, 8W
Focus
8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
62 RECOM | REC10K-AW Series | DC/DC, THT, 10W
Focus
10 9 - 36, 18 - 75 THT 1"x1"
63 RECOM | REM10 Series | DC/DC, THT, 10W
Focus
10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
64 RECOM | RP10-RAW Series | DC/DC, THT, 10W
Focus
10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
65 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
Focus
12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 THT SIP8
66 RECOM | REC20K-Z Series | DC/DC, THT, 20W
Focus
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT 1"x1"
67 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT Encapsulated 1.6"x1"
68 RECOM | REC30E-Z Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
69 RECOM | REC30K Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT 1"x1"
70 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
Focus New
40 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 3.94"x2.36", 4.01"x2.36"
71 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
Focus
40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
72 RECOM | RPA40-FR Series | DC/DC, THT, 40W
Focus
40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
73 RECOM | REM60-W Series | DC/DC, THT, 60W
Focus
60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 THT 2.3"x1.5"
74 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
Focus
60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
75 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
Focus New
75 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 4.40"x2.87", 4.33"x2.87"
76 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 10.8 to 13.2, 4 to 5.5 THT Open Frame Eighth Brick
77 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
Focus
150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 THT Half Brick
78 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
Focus
150 14.4 - 154 19.2 to 25.2 Chassis mounting 7.42"x4.57"
79 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
Focus
300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 THT Half Brick
80 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
Focus
300 14.4 - 170 19.2 to 25.2, 88 to 115.5 Chassis mounting 8.23"x5.55" (IP20)
81 RECOM | RMOD300-UW Series | DC/DC, Connector, 300W, Single Output
Focus
300 18 - 126 12.2, 13.7, 24.5 Connector 7.48"x2.99" (IP20), 7.48"x2.99" (IP67)
82 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 16 to 35 THT Open Frame Eighth Brick
83 RECOM | RMOD360-UW Series | DC/DC, Connector, 360W, Single Output
Focus
360 18 - 126 24.5 Connector 7.48"x2.99" (IP20)
84 RECOM | RMOD400-EW Series | DC/DC, Connector, 400W, Single Output
Focus
400 24 - 120 13 Connector 8"x4.53" (IP69K)
85 RECOM | RMOD400-W Series | DC/DC, Connector, 400W, Single Output
Focus
400 12 - 56, 24 - 120 13, 24 Connector 8"x4.53" (IP69K)
86 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
Focus
500 43.2 - 170 19.2 to 25.2 Chassis mounting 8.23"x5.56" (IP20)
87 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
Focus
600 24 - 120 13 Connector 8"x4.53" (IP69K)
88 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
Focus
600 24 - 120 24 Connector 8"x4.53" (IP69K)
89 RECOM | RMOD4000-EW Series | DC/DC, Connector, Single Output
Focus
2500, 4200 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
90 RECOM | REC6K-AW Series | DC/DC, THT
Coming Soon
5, 6 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT 1"x1"
91 RECOM | REC6K-RW Series | DC/DC, THT
Coming Soon
5, 6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT DIP24
92 RECOM | RMOD2000-EW Series | DC/DC, Connector, 2000W, Single Output
Coming Soon
2000 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
93 RECOM | RLS-105 Series | DC/DC, SMD
SMD Open Frame
94 RECOM | RLS-126 Series | DC/DC, SMD
SMD Open Frame
95 RECOM | RLS-186 Series | DC/DC, SMD
SMD Open Frame
96 RECOM | RLS-226 Series | DC/DC, SMD
SMD Open Frame
97 RECOM | RLS-397 Series | DC/DC, SMD
SMD Open Frame
98 RECOM | RLS-567 Series | DC/DC, SMD
SMD Open Frame
99 RECOM | RLS-686 Series | DC/DC, SMD
SMD Open Frame
100 RECOM | R0.25D Series | DC/DC, SMD, 0.25W, Dual Output
0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
101 RECOM | R0.25DA Series | DC/DC, SMD, 0.25W, Dual Output
0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 SMD SMD 7 Pin
102 RECOM | R0.25S Series | DC/DC, SMD, 0.25W, Single Output
0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
103 RECOM | R0.25S/E Series | DC/DC, SMD, 0.25W, Single Output
0.25 3.3, 5, 12 3.3, 5 SMD SMD 5 Pin, SMD 8 Pin
104 RECOM | RM Series | DC/DC, THT, 0.25W, Single Output
0.25 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 THT SIP4
105 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
106 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
0.5 3.3, 5, 12, 24 12, 15, 5 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
107 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
0.5 5, 12, 15, 24 12, 15, 5 SMD SMD 10 Pin
108 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
0.5 5 5 SMD Open Frame
109 RECOM | ROL Series | DC/DC, THT, 0.5W, Single Output
0.5 5, 12 12, 15, 5 THT SIP4
110 RECOM | R1D Series | DC/DC, SMD, 1W, Dual Output
1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
111 RECOM | R1DA Series | DC/DC, SMD, 1W, Dual Output
1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 SMD SMD 7 Pin
112 RECOM | R1S/E Series | DC/DC, SMD, 1W, Single Output
1 3.3, 5, 12, 24 5 SMD SMD 5 Pin, SMD 8 Pin
113 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 SMD SMD 10 Pin Mini
114 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
1 5 5 SMD Open Frame
115 RECOM | RB/E Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12, 24 5 THT SIP7
116 RECOM | RBM Series | DC/DC, THT, 1W
1 5, 12 12, 15, 5, ± 12, ± 15, ± 5 THT SIP6 Micro
117 RECOM | RE Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP7
118 RECOM | RH Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 15, 24 ± 12, ± 15, ± 5, ± 9 THT SIP7
119 RECOM | RH-xx1509 Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 24 15 / -9 THT SIP7
120 RECOM | RH/H6 Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 15, 24 ± 12, ± 15, ± 3.3, ± 5 THT SIP7
121 RECOM | RK/H6 Series | DC/DC, THT, 1W, Single Output
1 5, 12, 15, 24 12, 15, 3.3, 5 THT SIP7
122 RECOM | RNM Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12, 15 12, 15, 3.3, 5, 9 THT DIP6
123 RECOM | RO Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP4
124 RECOM | RO/E Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12, 24 5 THT SIP4
125 RECOM | ROM Series | DC/DC, THT, 1W, Single Output
1 3.3, 5, 12 12, 15, 5 THT SIP4 Micro
126 RECOM | RP-xx06 Series | DC/DC, THT, 1W, Single Output
1 5, 12, 15, 24 6 THT SIP7
127 RECOM | RP-xx1509 Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 24 15 / -9 THT SIP7
128 RECOM | RSO Series | DC/DC, THT, 1W
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
129 RECOM | RSO-Z Series | DC/DC, THT, 1W
1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
130 RECOM | RU Series | DC/DC, THT, 1W, Single Output
1 3.3, 5 5 / 5 THT SIP7
131 RECOM | RUM Series | DC/DC, THT, 1W, Single Output
1 3.3, 5 5 / 5 THT SIP6
132 RECOM | RY Series | DC/DC, THT, 1W
1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 THT SIP7
133 RECOM | RxxP06 Series | DC/DC, THT, 1W, Single Output
1 5, 12, 15, 24 6 THT SIP7
134 RECOM | RxxP1509 Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 24 15 / -9 THT SIP7
135 RECOM | RxxPxx Series | DC/DC, THT, 1W
1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
136 RECOM | RN Series | DC/DC, THT, 1.25W, Single Output
1.25 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 7, 9 THT DIP8
137 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
138 RECOM | R2S Series | DC/DC, SMD, 2W, Single Output
2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
139 RECOM | RD Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 24 ± 12, ± 15, ± 24, ± 5 THT SIP7
140 RECOM | REM2 Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT SIP8
141 RECOM | RGZ Series | DC/DC, THT, 2W, Dual Output
2 3.3, 5, 9, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP14
142 RECOM | RGZ-xx1509 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 24 15 / -9 THT DIP14
143 RECOM | RHV2 Series | DC/DC, THT, 2W
2 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
144 RECOM | RI Series | DC/DC, THT, 2W, Single Output
2 5, 12, 15, 24 12, 15, 5 THT SIP4
145 RECOM | RJZ Series | DC/DC, THT, 2W, Single Output
2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT DIP14
146 RECOM | RKZ Series | DC/DC, THT, 2W
2 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT SIP7
147 RECOM | RKZ-xx1509 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 24 15 / -9 THT SIP7
148 RECOM | RKZ-xx2005 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 15, 24 20 / -5 THT SIP7
149 RECOM | RS Series | DC/DC, THT, 2W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
150 RECOM | RS-Z Series | DC/DC, THT, 2W
2 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
151 RECOM | RUZ Series | DC/DC, THT, 2W, Dual Output
2 5 5 / 5 THT SIP7
152 RECOM | RV Series | DC/DC, THT, 2W
2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP24 Mini
153 RECOM | RV-xx1509 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 24 15 / -9 THT DIP24 Mini
154 RECOM | RV/R Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT DIP24 Mini
155 RECOM | RW2 Series | DC/DC, 2W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
156 RECOM | RxxP21503 Series | DC/DC, THT, 2W, Dual Output
2 12, 15, 24 15 / -3 THT SIP7
157 RECOM | RxxP21509 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 24 15 / -9 THT SIP7
158 RECOM | RxxP22005 Series | DC/DC, THT, 2W, Dual Output
2 5, 12, 15, 24 20 / -5 THT SIP7
159 RECOM | RxxP2xx Series | DC/DC, THT, 2W
2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
160 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
161 RECOM | REC3-R Series | DC/DC, 3W
3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
162 RECOM | REC3-RW Series | DC/DC, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
163 RECOM | REC3-RWZ Series | DC/DC, 3W
3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
164 RECOM | REM3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
165 RECOM | REM3-W Series | DC/DC, THT, 3W
3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
166 RECOM | RHV3 Series | DC/DC, THT, 3W
3 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
167 RECOM | RI3 Series | DC/DC, THT, 3W, Single Output
3 5, 12, 15, 24 12, 15, 5, 9 THT SIP4
168 RECOM | RKZ3 Series | DC/DC, THT, 3W, Single Output
3 5, 12, 24 12, 5 THT SIP7
169 RECOM | RS3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
170 RECOM | RS3-Z Series | DC/DC, THT, 3W
3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
171 RECOM | RW-D Series | DC/DC, THT, 3W, Dual Output
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 THT DIP24 Mini
172 RECOM | RW-S Series | DC/DC, 3W, Single Output
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 THT, SMD DIP24 Mini, SMD 24 Pin Mini
173 RECOM | Rxx-B Series | DC/DC, THT, Single Output
3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 THT DIP24
174 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
175 RECOM | REC5-RW Series | DC/DC, 5W
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
176 RECOM | REC5-RWZ Series | DC/DC, 5W
5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
177 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
178 RECOM | REM6 Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
179 RECOM | REM6-W Series | DC/DC, THT, 6W
6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
180 RECOM | RS6 Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 THT SIP8
181 RECOM | REC7.5-RW Series | DC/DC, 7.5W
7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
182 RECOM | REC8-RW Series | DC/DC, 8W
8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
183 RECOM | REC8-RWZ Series | DC/DC, 8W
8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
184 RECOM | RP08-A Series | DC/DC, 8W
8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
185 RECOM | REC10-RW Series | DC/DC, 10W
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
186 RECOM | REC10-RWZ Series | DC/DC, 10W
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
187 RECOM | REC10-Z/M Series | DC/DC, THT, 10W
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
188 RECOM | REC10/M Series | DC/DC, THT, 10W
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
189 RECOM | REM10-W Series | DC/DC, THT, 10W
10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
190 RECOM | RP10-A Series | DC/DC, THT, 10W
10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
191 RECOM | RP10-AW Series | DC/DC, THT, 10W
10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
192 RECOM | RP10-E Series | DC/DC, THT, 10W
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
193 RECOM | RP10-EW Series | DC/DC, THT, 10W
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
194 RECOM | RP12-A Series | DC/DC, 12W
12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
195 RECOM | RP12-AR Series | DC/DC, THT, 12W
12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 1"x1"
196 RECOM | RP12-AW Series | DC/DC, 12W
12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
197 RECOM | REC15-Z/M Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
198 RECOM | REC15/M Series | DC/DC, THT, 15W
15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
199 RECOM | REC15E-Z Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
200 RECOM | REM15-W Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
201 RECOM | RP15-A Series | DC/DC, THT, 15W
15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
202 RECOM | RP15-AW Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
203 RECOM | RP15-F Series | DC/DC, THT, 15W
15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
204 RECOM | RP15-FW Series | DC/DC, THT, 15W
15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
205 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 Connector Bulkhead
206 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15W
15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 DIN-Rail DIN-Rail
207 RECOM | REM20-W Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
208 RECOM | RP20-A Series | DC/DC, THT, 20W
20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
209 RECOM | RP20-AW Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
210 RECOM | RP20-F Series | DC/DC, THT, 20W
20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
211 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
212 RECOM | RP20-FW Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
213 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
214 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20W
20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
215 RECOM | RPP20 Series | DC/DC, THT, 20W
20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 1.6"x1"
216 RECOM | RPP20-W Series | DC/DC, THT, 20W
20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 1.6"x1"
217 RECOM | REM30-W Series | DC/DC, THT, 30W
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
218 RECOM | RP30-E Series | DC/DC, THT, 30W
30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
219 RECOM | RP30-EW Series | DC/DC, THT, 30W
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
220 RECOM | RP30-F Series | DC/DC, THT, 30W
30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
221 RECOM | RP30-FW Series | DC/DC, THT, 30W
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
222 RECOM | RPM30-E Series | DC/DC, Connector, 30W
30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
223 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
224 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30W
30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
225 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30W
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
226 RECOM | RPP30 Series | DC/DC, THT, 30W
30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 2"x1.2"
227 RECOM | RPP30-W Series | DC/DC, THT, 30W
30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 2"x1.2"
228 RECOM | RP40-FR Series | DC/DC, THT, 40W
40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 2"x1"
229 RECOM | RP40-G Series | DC/DC, THT, 40W
40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
230 RECOM | RP40-GW Series | DC/DC, THT, 40W
40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
231 RECOM | RPM40-G Series | DC/DC, Connector, 40W
40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
232 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
233 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40W
40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
234 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40W
40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
235 RECOM | RPP40-W Series | DC/DC, THT, 40W, Single Output
40 9 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
236 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 THT Open Frame Sixteenth Brick
237 RECOM | RPP50 Series | DC/DC, THT, 50W, Single Output
50 18 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
238 RECOM | RP60-G Series | DC/DC, THT, 60W, Single Output
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 THT 2"x2"
239 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 Connector Bulkhead
240 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60W, Single Output
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 DIN-Rail DIN-Rail
241 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
242 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
243 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
244 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT Half Brick
245 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
246 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
247 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
248 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT Half Brick
249 RECOM | RPA20-AW Series | DC/DC, THT, 20W
NRND
20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
250 RECOM | RPA30-AW Series | DC/DC, THT, 30W
NRND
30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.