The RKZ Series of 2W DC/DC Converters are certified to EN 60950-1. This makes them suitable for high end industrial applications such as IGBT driver circuitry. The RKZ converters are pin-compatible with the RK and RH converter series, offering a simple way to upgrade a 1W high isolation supply to 2W.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RKZ-051509D
| 2 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
2 |
RKZ-051509D/H
| 2 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
3 |
RKZ-051509D/HP
| 2 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
4 |
RKZ-051509D/P
| 2 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
5 |
RKZ-121509D
| 2 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
6 |
RKZ-121509D/H
| 2 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
7 |
RKZ-121509D/HP
| 2 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
8 |
RKZ-121509D/P
| 2 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
9 |
RKZ-241509D
| 2 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
10 |
RKZ-241509D/H
| 2 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
11 |
RKZ-241509D/HP
| 2 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
12 |
RKZ-241509D/P
| 2 | Isolated | 24 | 15 / -9 | SIP7 |
|
Attributes | RKZ-xx1509 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2 |
Isolation | Isolated |
Main Vout (V) | 15 / -9 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 67 |
Iout 2 (mA) | -111 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Width (mm) | 7.05 |
Height (mm) | 10.2 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Directives | REACH, RoHS 2 (6/6) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RKZ-051509D
| 2 | 15 | 5 | THT |
|
| ||
2 |
RKZ-051509D/H
| 2 | 15 | 5 | THT |
|
| ||
3 |
RKZ-051509D/HP
| 2 | 15 | 5 | THT |
|
| ||
4 |
RKZ-051509D/P
| 2 | 15 | 5 | THT |
|
| ||
5 |
RKZ-121509D
| 2 | 15 | 12 | THT |
|
| ||
6 |
RKZ-121509D/H
| 2 | 15 | 12 | THT |
|
| ||
7 |
RKZ-121509D/HP
| 2 | 15 | 12 | THT |
|
| ||
8 |
RKZ-121509D/P
| 2 | 15 | 12 | THT |
|
| ||
9 |
RKZ-241509D
| 2 | 15 | 24 | THT |
|
| ||
10 |
RKZ-241509D/H
| 2 | 15 | 24 | THT |
|
| ||
11 |
RKZ-241509D/HP
| 2 | 15 | 24 | THT |
|
| ||
12 |
RKZ-241509D/P
| 2 | 15 | 24 | THT |
|
|
Title | Type | Date |
---|---|---|
RKZ.pdf | Datasheet |