The RBB10-2.0 series is a 4A non-isolated buck/boost regulator power module where the input voltage can be higher, lower or same as output voltage. Transition from buck to boost mode is smooth without any interruption to the output. The compact DOSA-compatible footprint module has a low profile of only 3.9mm, but with an efficiency of up to 95%, the BB10-2.0 can operate at full load in ambient temperatures as high as 85°C without forced air cooling. The package has 6-sided shielding for optimal EMC performance and excellent thermal management. Typical applications include USB voltage regenerators, 3.3V<->5V converters and supercapacitor or Li-Ion battery regulators.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RBB10-2.0
| 2.3 - 5.5 | 1 to 5.5 | 25 pad LGA | 4.0 |
| ||||||
2 |
![]() |
RBB10-2.0-CT
| 2.3 - 5.5 | 1 to 5.5 | 25 pad LGA | 4.0 |
|
Attributes | RBB10-2.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20.0 |
Isolation | Non-Isolated |
Vin (V) | 2.3 - 5.5 |
Main Vout (V) | 1 to 5.5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 4000.0 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55024, EN 55032 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Current (A) | 4.0 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 1.0-5.5 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RBB10-2.0
| 20.0 | 5.0 | 2.3 - 5.5 | SMD (pinless) |
| ||
2 |
![]() |
RBB10-2.0-CT
| 20.0 | 5.0 | 2.3 - 5.5 | SMD (pinless) |
|
Title | Type | Date |
---|---|---|
RBB10-2.0.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Podcast | Dec 18, 2019 |
| Official Press Release | Oct 15, 2018 |