RBB Series

RBB Podcast
An insight to our 10W DC/DC buck-boost converter with 95% efficiency!



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
On this episode, we'll be discussing RECOM's RBB10. Peter, what can you tell us about this converter?


Peter: Well, Jeff, the RBB is a non-isolated buck-boost DC/DC converter.

Jeff: Okay, for those of us who aren't as smart as you, what do you mean by buck-boost?

Peter: Sure. So, a buck converter takes a high voltage and turns it into a lower one. A boost converter will increase the input voltage. A buck-boost can do both. So, the input voltage can be higher, lower, or the same as the output voltage.

Jeff: Very impressive. So, what kind of voltages can the RBB10 regulate?

Peter: This converter has an input voltage range of 2.3V up to 5.5V. This makes it ideal for regulating batteries.

Jeff: Okay, that's good on the input range. What about the output voltage?

Peter: Yeah, so the RBB10 comes with a standard 5V output. This can be adjusted down to 1V and up to 5.5V by using external trimming resistors. The max output current goes all the way up to 4A.

Jeff: Outstanding. What's the footprint look like for this one?

Peter: Good question, Jeff. These converters are offered in a compact SMD package with the footprint of only 12 x 12mm.

Jeff: Okay, so that's less than 1/4" x 1/4". This is very similar to the RPM, is it not?

Peter: Nice catch. From a mechanical standpoint, the RBBs are similar to the RPMs. They have great thermal performance, which is a result of careful PCB design and a 25-pad LGA layout. The RBB can operate at temperatures just above 100°C and boasts an efficiency of up to 96%.

Jeff: Okay, from an electrical point of view, how do these differ from the RPMs?

Peter: Yeah, good point. The RPMs are a buck converter, while the RBB is a buck-boost converter. It is the only non-isolated buck-boost RECOM currently offers.

Jeff: What kind of applications should we be looking for?

Peter: So, these are great for regulating battery voltages. For example, a lithium-ion battery starts around 4V and will drain down to 3V during its use. The RBB can regulate a constant output during the entire life of one of these batteries.

Jeff: Okay, so these are good with batteries, but will they help extend their battery life?

Peter: Yeah, they sure will. And this is due to their high efficiency as well as their low standby consumption of only 7µA. Not a lot of energy is wasted here.

Jeff: What other applications should we be looking for?

Peter: Sure, so these can also be used as a 5V stabilizer for USB-3.1 power systems.

Jeff: Okay, very nice. What about IoT?

Peter: Yeah, the RBB10 is also a great fit for IoT. It has six-sided shielding to optimize EMC performance. As you know, EMC is always a major barrier when designing for IoT applications.

Jeff: Fantastic. That should mean a lot of potential opportunities for these. Peter, thank you for discussing another quality RECOM converter. Well, that wraps it up for another episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing. Our applications engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
  • 10W buck/boost converter with up to 4A output
  • Input voltage can be higher, lower or same as output voltage
  • >90% efficiency from 100mA – 3000mA load
  • 7µA standby power consumption