The RBB10-2.0 series is a 4A non-isolated buck/boost regulator power module where the input voltage can be higher, lower or same as output voltage. Transition from buck to boost mode is smooth without any interruption to the output. The compact DOSA-compatible footprint module has a low profile of only 3.9mm, but with an efficiency of up to 95%, the BB10-2.0 can operate at full load in ambient temperatures as high as 85°C without forced air cooling. The package has 6-sided shielding for optimal EMC performance and excellent thermal management. Typical applications include USB voltage regenerators, 3.3V<->5V converters and supercapacitor or Li-Ion battery regulators.
Attributes | RBB10-2.0-CT |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20.0 |
Isolation | Non-Isolated |
Vin (V) | 2.3 - 5.5 |
Main Vout (V) | 1 to 5.5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 4000.0 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55024, EN 55032 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Current (A) | 4.0 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 1.0-5.5 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RBB10-2.0.pdf | Datasheet | |
RBB10.step | 2D/3D | Jul 24, 2019 |
Title | Type | Date |
---|---|---|
RBB Podcast | Podcast | Dec 18, 2019 |
Buck-boost regulator in DOSA footprint is made in Europe | Official Press Release | Oct 15, 2018 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RBB10-2.0-EVM-1
| RBB10-2.0 Evaluation Module |