High power density 3W SMD isolated DC/DC single and dual output converters. The RSH3 is available with three different input ranges and offers single or dual regulated output. There is no minimum load requirement. Standard isolation is 2kVDC/1min and a /H3 version with 3kVDC/1min is available. The operating temperature is from -40°C up to +81°C without derating. The DIP14 SMD pin-out is industry standard, and the converters come equipped with ON/OFF control and, short circuit protection, and over current protection, making them ideal for highly sophisticated industrial designs. The converters are fully certified to IEC/EN/UL62368 (3rd Edition) and are 10/10 RoHS conform.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSH3-1205S/H2
Focus
| 3 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 2 |
|
RSH3-1205S/H2-R
Focus
| 3 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 3 |
|
RSH3-1205S/H3
Focus
| 3 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 4 |
|
RSH3-1205S/H3-R
Focus
| 3 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 5 |
|
RSH3-1212D/H2
Focus
| 3 | Isolated | 12 | ± 12 | DIP14 |
| ||||||
| 6 |
|
RSH3-1212D/H2-R
Focus
| 3 | Isolated | 12 | ± 12 | DIP14 |
| ||||||
| 7 |
|
RSH3-1212D/H3
Focus
| 3 | Isolated | 12 | ± 12 | DIP14 |
| ||||||
| 8 |
|
RSH3-1212D/H3-R
Focus
| 3 | Isolated | 12 | ± 12 | DIP14 |
| ||||||
| 9 |
|
RSH3-1212S/H2
Focus
| 3 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 10 |
|
RSH3-1212S/H2-R
Focus
| 3 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 11 |
|
RSH3-1212S/H3
Focus
| 3 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 12 |
|
RSH3-1212S/H3-R
Focus
| 3 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 13 |
|
RSH3-1215D/H2
Focus
| 3 | Isolated | 12 | ± 15 | DIP14 |
| ||||||
| 14 |
|
RSH3-1215D/H2-R
Focus
| 3 | Isolated | 12 | ± 15 | DIP14 |
| ||||||
| 15 |
|
RSH3-1215D/H3
Focus
| 3 | Isolated | 12 | ± 15 | DIP14 |
| ||||||
| 16 |
|
RSH3-1215D/H3-R
Focus
| 3 | Isolated | 12 | ± 15 | DIP14 |
| ||||||
| 17 |
|
RSH3-1215S/H2
Focus
| 3 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 18 |
|
RSH3-1215S/H2-R
Focus
| 3 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 19 |
|
RSH3-1215S/H3
Focus
| 3 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 20 |
|
RSH3-1215S/H3-R
Focus
| 3 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 21 |
|
RSH3-1224S/H2
Focus
| 3 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 22 |
|
RSH3-1224S/H2-R
Focus
| 3 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 23 |
|
RSH3-1224S/H3
Focus
| 3 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 24 |
|
RSH3-1224S/H3-R
Focus
| 3 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 25 |
|
RSH3-2405S/H2
Focus
| 3 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 26 |
|
RSH3-2405S/H2-R
Focus
| 3 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 27 |
|
RSH3-2405S/H3
Focus
| 3 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 28 |
|
RSH3-2405S/H3-R
Focus
| 3 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 29 |
|
RSH3-2412D/H2
Focus
| 3 | Isolated | 24 | ± 12 | DIP14 |
| ||||||
| 30 |
|
RSH3-2412D/H2-R
Focus
| 3 | Isolated | 24 | ± 12 | DIP14 |
| ||||||
| 31 |
|
RSH3-2412D/H3
Focus
| 3 | Isolated | 24 | ± 12 | DIP14 |
| ||||||
| 32 |
|
RSH3-2412D/H3-R
Focus
| 3 | Isolated | 24 | ± 12 | DIP14 |
| ||||||
| 33 |
|
RSH3-2412S/H2
Focus
| 3 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 34 |
|
RSH3-2412S/H2-R
Focus
| 3 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 35 |
|
RSH3-2412S/H3
Focus
| 3 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 36 |
|
RSH3-2412S/H3-R
Focus
| 3 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 37 |
|
RSH3-2415D/H2
Focus
| 3 | Isolated | 24 | ± 15 | DIP14 |
| ||||||
| 38 |
|
RSH3-2415D/H2-R
Focus
| 3 | Isolated | 24 | ± 15 | DIP14 |
| ||||||
| 39 |
|
RSH3-2415D/H3
Focus
| 3 | Isolated | 24 | ± 15 | DIP14 |
| ||||||
| 40 |
|
RSH3-2415D/H3-R
Focus
| 3 | Isolated | 24 | ± 15 | DIP14 |
| ||||||
| 41 |
|
RSH3-2415S/H2
Focus
| 3 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 42 |
|
RSH3-2415S/H2-R
Focus
| 3 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 43 |
|
RSH3-2415S/H3
Focus
| 3 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 44 |
|
RSH3-2415S/H3-R
Focus
| 3 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 45 |
|
RSH3-2424S/H2
Focus
| 3 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 46 |
|
RSH3-2424S/H2-R
Focus
| 3 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 47 |
|
RSH3-2424S/H3
Focus
| 3 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 48 |
|
RSH3-2424S/H3-R
Focus
| 3 | Isolated | 24 | 24 | DIP14 |
|
| Attributes | RSH3 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Mounting Type | SMD |
| Package Style | DIP14 |
| Length (mm) | 18.9 |
| Width (mm) | 17.2 |
| Height (mm) | 8.7 |
| Certifications | CB, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 81 |
| Protections | OLP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSH3-1205S/H2
Focus
| 3 | 5 | 12 | SMD |
| ||
| 2 |
|
RSH3-1205S/H2-R
Focus
| 3 | 5 | 12 | SMD |
| ||
| 3 |
|
RSH3-1205S/H3
Focus
| 3 | 5 | 12 | SMD |
| ||
| 4 |
|
RSH3-1205S/H3-R
Focus
| 3 | 5 | 12 | SMD |
| ||
| 5 |
|
RSH3-1212D/H2
Focus
| 3 | 12 | 12 | SMD |
| ||
| 6 |
|
RSH3-1212D/H2-R
Focus
| 3 | 12 | 12 | SMD |
| ||
| 7 |
|
RSH3-1212D/H3
Focus
| 3 | 12 | 12 | SMD |
| ||
| 8 |
|
RSH3-1212D/H3-R
Focus
| 3 | 12 | 12 | SMD |
| ||
| 9 |
|
RSH3-1212S/H2
Focus
| 3 | 12 | 12 | SMD |
| ||
| 10 |
|
RSH3-1212S/H2-R
Focus
| 3 | 12 | 12 | SMD |
| ||
| 11 |
|
RSH3-1212S/H3
Focus
| 3 | 12 | 12 | SMD |
| ||
| 12 |
|
RSH3-1212S/H3-R
Focus
| 3 | 12 | 12 | SMD |
| ||
| 13 |
|
RSH3-1215D/H2
Focus
| 3 | 15 | 12 | SMD |
| ||
| 14 |
|
RSH3-1215D/H2-R
Focus
| 3 | 15 | 12 | SMD |
| ||
| 15 |
|
RSH3-1215D/H3
Focus
| 3 | 15 | 12 | SMD |
| ||
| 16 |
|
RSH3-1215D/H3-R
Focus
| 3 | 15 | 12 | SMD |
| ||
| 17 |
|
RSH3-1215S/H2
Focus
| 3 | 15 | 12 | SMD |
| ||
| 18 |
|
RSH3-1215S/H2-R
Focus
| 3 | 15 | 12 | SMD |
| ||
| 19 |
|
RSH3-1215S/H3
Focus
| 3 | 15 | 12 | SMD |
| ||
| 20 |
|
RSH3-1215S/H3-R
Focus
| 3 | 15 | 12 | SMD |
| ||
| 21 |
|
RSH3-1224S/H2
Focus
| 3 | 24 | 12 | SMD |
| ||
| 22 |
|
RSH3-1224S/H2-R
Focus
| 3 | 24 | 12 | SMD |
| ||
| 23 |
|
RSH3-1224S/H3
Focus
| 3 | 24 | 12 | SMD |
| ||
| 24 |
|
RSH3-1224S/H3-R
Focus
| 3 | 24 | 12 | SMD |
| ||
| 25 |
|
RSH3-2405S/H2
Focus
| 3 | 5 | 24 | SMD |
| ||
| 26 |
|
RSH3-2405S/H2-R
Focus
| 3 | 5 | 24 | SMD |
| ||
| 27 |
|
RSH3-2405S/H3
Focus
| 3 | 5 | 24 | SMD |
| ||
| 28 |
|
RSH3-2405S/H3-R
Focus
| 3 | 5 | 24 | SMD |
| ||
| 29 |
|
RSH3-2412D/H2
Focus
| 3 | 12 | 24 | SMD |
| ||
| 30 |
|
RSH3-2412D/H2-R
Focus
| 3 | 12 | 24 | SMD |
| ||
| 31 |
|
RSH3-2412D/H3
Focus
| 3 | 12 | 24 | SMD |
| ||
| 32 |
|
RSH3-2412D/H3-R
Focus
| 3 | 12 | 24 | SMD |
| ||
| 33 |
|
RSH3-2412S/H2
Focus
| 3 | 12 | 24 | SMD |
| ||
| 34 |
|
RSH3-2412S/H2-R
Focus
| 3 | 12 | 24 | SMD |
| ||
| 35 |
|
RSH3-2412S/H3
Focus
| 3 | 12 | 24 | SMD |
| ||
| 36 |
|
RSH3-2412S/H3-R
Focus
| 3 | 12 | 24 | SMD |
| ||
| 37 |
|
RSH3-2415D/H2
Focus
| 3 | 15 | 24 | SMD |
| ||
| 38 |
|
RSH3-2415D/H2-R
Focus
| 3 | 15 | 24 | SMD |
| ||
| 39 |
|
RSH3-2415D/H3
Focus
| 3 | 15 | 24 | SMD |
| ||
| 40 |
|
RSH3-2415D/H3-R
Focus
| 3 | 15 | 24 | SMD |
| ||
| 41 |
|
RSH3-2415S/H2
Focus
| 3 | 15 | 24 | SMD |
| ||
| 42 |
|
RSH3-2415S/H2-R
Focus
| 3 | 15 | 24 | SMD |
| ||
| 43 |
|
RSH3-2415S/H3
Focus
| 3 | 15 | 24 | SMD |
| ||
| 44 |
|
RSH3-2415S/H3-R
Focus
| 3 | 15 | 24 | SMD |
| ||
| 45 |
|
RSH3-2424S/H2
Focus
| 3 | 24 | 24 | SMD |
| ||
| 46 |
|
RSH3-2424S/H2-R
Focus
| 3 | 24 | 24 | SMD |
| ||
| 47 |
|
RSH3-2424S/H3
Focus
| 3 | 24 | 24 | SMD |
| ||
| 48 |
|
RSH3-2424S/H3-R
Focus
| 3 | 24 | 24 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RSH3.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| DC/DC converter range extended to 3W | Official Press Release | Sep 28, 2022 |