Cost Effective DC/DC Converters

Modular DC/DC converters were always considered to be more expensive than discrete solutions. Automated manufacturing enables RECOM to offer cost effective isolated DC/DC converters without compromising quality. Whether regulated or unregulated, isolated to 10kVDC, or carefully designed for extremely high ambient temperatures of +100°C - RECOM offers a suitable converter for every application.

1W DC/DC Converters at unmatched low prices

The RFB, RFM and RFMM are SIP4 and SIP7 case DC/DC converters that are typically used in cost sensitive power isolation and voltage matching applications in board interfaces. These series have the same top quality, international certifications and warranty as RECOM’s standard products. The very high production volume creates a cost advantage, which is directly passed on to the customer.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 1 W, Single Output, THT RFB Series
Focus
1 5 Single 5 THT
2 DC/DC, 1 W, Single Output, THT RFM Series
Focus
1 5 Single 5 THT
3 DC/DC, 1 W, Single Output, THT RFMM Series
Focus
1 5 Single 5 THT

Cost effective unregulated DC/DC

Unregulated DC/DC converters from RECOM are typically used in general purpose power isolation and voltage matching applications and feature a full industrial operating temperature range of -40°C up to +85°C without derating.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 1 W, Dual Output, SMD R1DX Series
Focus
1 5 Dual ± 12, ± 15, ± 5, ± 9 SMD
2 DC/DC, 1 W, Single Output, SMD R1SE Series
Focus
1 5 Single 5 SMD
3 DC/DC, 1 W, Single Output, SMD R1SE/H2 Series
Focus
1 3.3, 5, 12, 15 Single 12, 15, 5 SMD
4 DC/DC, 1 W, Single Output, SMD R1SX Series
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
5 DC/DC, 2 W, Single Output, SMD R2SX Series
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
6 DC/DC, 1 W, Single Output, THT RBE Series
Focus
1 5 Single 5 THT
7 DC/DC, 1 W, Single Output, THT REE Series
Focus
1 5 Single 5 THT
8 DC/DC, 1 W, Single Output, THT RKE Series
Focus
1 5, 12, 24 Single 5 THT
9 DC/DC, 2 W, THT RKZE Series
Focus
2 5, 12, 15, 24 Single, Dual 12, 15, 5, 9, ± 12, ± 15, ± 5 THT
10 DC/DC, 1 W, Single Output, THT ROE Series
Focus
1 3.3, 5, 12, 15, 24 Single 12, 15, 5 THT

Cost effective regulated DC/DC

These regulated DC/DC converters are designed for industrial applications, can drive high capacitive loads and operate over a broad temperature range without derating. Furthermore they provide stable output voltages when the input voltage suddenly changes.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
Focus
2.5 9 - 18 Single/dual SMD
2 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
Focus
2.5 9 - 18 Single/dual SMD
3 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
Focus
2.5 13.5 - 18 Single/dual SMD
4 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
Focus
2.5 21 - 27 Single/dual SMD
5 DC/DC, 3 W, Single/dual Output, SMD R9C1T18/R Series
Focus
3 8.5 - 18 Single/dual SMD
6 DC/DC, 3 W, Single Output, THT REC3A-W Series
Focus
3 4.5 - 9, 18 - 36 Single 5 THT
7 DC/DC, 5 W, Single Output, THT REC5A-W Series
Focus
5 4.5 - 9, 18 - 36 Single 5 THT
8 DC/DC, 6 W, Single Output, THT REC6A-W Series
Focus
6 4.5 - 9, 18 - 36 Single 5 THT
9 DC/DC, 100 W, Single Output, THT RPA100E-W Series
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
10 DC/DC, 300 W, Single Output, THT RPA300E Series
Focus
300 36 - 72 Single 16 to 35 THT
11 DC/DC, 22.5 W, Single Output, THT RPMA-4.5 Series
Focus
22.5 9 - 53 Single 5 to 30 THT
12 DC/DC, 40 W, Single Output, THT RPMA-8.0 Series
Focus
40 9 - 53 Single 3.3 to 16.5 THT
13 DC/DC, 3 W, Single Output, THT RS3E Series
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
14 DC/DC, 3 W, THT RS3K Series
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
15 DC/DC, 2 W, Single Output, THT RSE Series
Focus
2 4.5 - 9, 18 - 36 Single 5 THT
16 DC/DC, 2 W, Single Output, THT RSE-Z Series
Focus
2 4.5 - 18, 9 - 36 Single 5 THT
17 DC/DC, 2 W, Single Output, THT RSK-RUW Series
Focus
2 4.5 - 36 Single 3.3 to 17, 5 THT
18 DC/DC, 1 W, Single Output, THT RSOE Series
Focus
1 4.5 - 9, 18 - 36 Single 5 THT
19 DC/DC, 1 W, Single Output, THT RSOE-Z Series
Focus
1 4.5 - 18, 9 - 36 Single 5 THT
20 DC/DC, 1 W, Single Output, THT RSOK-Z Series
Focus
1 9 - 36 Single 3.3 to 17, 5 THT
21 DC/DC, 2 W, Single Output, SMD RTC2-RW Series
Focus
2 4.5 - 9, 18 - 36 Single 5 SMD
22 DC/DC, 0.5 W, Single Output, SMD RxxC05TExxS Series
Focus
0.5 5 Single 5 SMD
23 DC/DC, 1 W, Single Output, SMD (pinless) RxxC1TFxxS Series
Focus
1 5 Single 5 SMD (pinless)
24 DC/DC, 1 W, Single Output, SMD RxxCTExxS Series
Focus
1 5 Single 5 SMD

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.