Series | Type | Description | ||||
---|---|---|---|---|---|---|
MA11000
| Bidirectional Battery balancer | Power 11kW, Input Voltage Range 180-480V3AC, Output Voltage Discharge 4-300VDC | ||||
MA2000
| Bidirectional Battery balancer | Power 1.4-2kW, Input Voltage Range 90-264VAC / 3-120VDC, Output Voltage Discharge 2-120VDC | ||||
RMOC3200
| Cascadable Battery charger | Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V | ||||
RMOC5000
| Cascadable Battery charger | Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC |
Attributes | Battery Charging & Battery Balancing |
---|---|
AC/DC or DC/DC | Available Features / Options: |
Power (W) | up to 30000W |
Isolation | Isolated or non isolated |
Nr. of Outputs | Single |
Vin (V) |
90 - 264 1AC 340 - 480 3AC 200 - 1000 DC |
Vout (V) |
12VDCnom up to 800VDCnom progammable Charging curve progammable Discharging curve |
Connection |
Screw Terminals, Cage Clamps others on request |
Mechanical style |
Open frame Chassis mounting, enclosed 19"-Rack style |
Certifications | CE, EN 55024, EN 55032, EN 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 70.0 / 85.0 |
Protections | OCP, OTP, OVP, SCP |
Interfaces | I²C, Ethernet, CAN, ….? |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Warranty | 3 Years |
Regulation | Regulated |