High-Power Converters in Industry

Modern industrial automation relies on robust, highly efficient power conversion to ensure continuous operation in harsh operating environments. RECOM provides a comprehensive portfolio of industrial-grade AC/DC converters, DC/DC power supplies, DC/AC inverters, and battery conditioning systems engineered to withstand mains voltage fluctuations, mechanical shock, and extreme thermal conditions while meeting stringent IEC/EN/UL 62368 safety standards.

From compact, board-mount auxiliary modules to multi-kilowatt, fanless baseplate designs and 3-phase DIN rail power supplies, our power solutions accelerate system integration and lower overall Bill of Materials (BoM) overhead. Built-in circuit protection, high surge immunity, and pre-engineered EMC compliance eliminate discrete design risks across robotics, automated guided vehicles (AGVs), motor controllers, and factory control networks.

Industrial AC/DC Converters

Industrial AC/DC power supplies must maintain stable operation despite grid fluctuations, line transients, and wide temperature swings. RECOM’s industrial AC/DC portfolio spans low-wattage board-level modules up to multi-kilowatt platform solutions.

  • Board-Mount AC/DC Modules: Compact, low-power PCB-mount converters designed for universal single-phase or line-to-line inputs, supplying clean auxiliary power directly to sensors and microcontrollers.
  • Fanless Chassis & Baseplate-Cooled Units: High-power industrial designs operating up to 1200W without forced-air cooling, built specifically for damp, dusty, or contaminated industrial environments where fans are prone to failure.
  • Single-Phase & Three-Phase DIN-Rail Supplies: Rugged cabinet power supplies featuring wide input voltage ranges, extended surge immunity up to 6kVAC, and high power-boost capabilities for driving industrial controllers or highly inductive or capacitive loads.
  • High-Power Battery Chargers & PFC Front-Ends: Modular 3-phase chargers and bi-directional battery conditioners delivering multi-kilowatt outputs for automated guided vehicles (AGVs), energy storage, and mission-critical backup systems.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 4 Channels 24 DIN-Rail
2 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus
9 - 56 Single 12 / 24 / 48 DIN-Rail
3 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus
120 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
4 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 Single 24 to 29 DIN-Rail
5 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
6 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 85 - 277 Single 24 to 28, 48 to 56 DIN-Rail
7 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 Single 24 to 28 DIN-Rail
8 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
9 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
10 RECOM | RACPRO1-4SP/BS Series | AC/DC, DIN-Rail, 4 Channels Output
Coming Soon
120, 240 22 - 29 4 Channels 24 DIN-Rail
11 RECOM | RACPRO1-DP-T720 Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
720 320 - 600 4 Channels 24 to 29, 48 to 56 M12 Connector
12 RECOM | RACPRO1-DP-T720-4SP Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
720 320 - 600 4 Channels 24 to 29 M12 Connector
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 Single 12, 15, 24, 5, 9 THT, Wired
2 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 Single 12, 15, 24, 5, 54 THT, Wired
3 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 Single, Dual 12, 24, 36, ± 12 THT, Connector
4 RECOM | RACA100 Series | AC/DC, 100W, Single Output
Focus New
100 90 - 264 Single 12, 24 IEC C8 Inlet/BCP Output Plug, IEC C14 Inlet/BCP Output Plug, IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
5 RECOM | RACA150 Series | AC/DC, 150W, Single Output
Focus New
150 90 - 264 Single 12, 24 IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
6 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 Single 24 to 28, 30 to 36, 48 to 56 Connector
7 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 Single 12, 15, 24, 36, 48 Connector
8 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 Single 12 to 18, 22 to 28, 30 to 36, 48 to 54 Connector
9 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 Single 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 Connector
10 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 Single, Dual 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 THT, Wired, Connector, Push-in Terminal
11 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
3000 90 - 264 Single 24 to 28, 33 to 40, 42 to 53.5 Connector/Screw Terminal
12 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 Single 22 to 26, 34 to 38, 46 to 50, 54 to 58 Connector/Screw Terminal
13 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 Single 12, 15, 24, 36, 48, 5 Connector, PCB Mounting Pins
14 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 Single 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 Connector/Screw Terminal
15 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 Single 12, 15, 24, 36, 48 Connector
16 RECOM | RAC40S-K Series | AC/DC, THT, Single Output
Coming Soon
30, 40 85 - 264 Single 12, 15, 24, 28, 48, 5 THT
17 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
150 80 - 305 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 Connector
18 RECOM | RACM240-K Series | AC/DC, Connector, 240W, Single Output
Coming Soon
240 85 - 305 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8, 48.6 to 59.4 Connector
19 RECOM | RACM420-K Series | AC/DC, Connector, 420W, Single Output
Coming Soon
420 80 - 264 Single 11.4 to 12.6, 14.25 to 15.75, 22.8 to 25.2, 26.6 to 29.4, 34.2 to 37.8, 45.6 to 50.4, 53.2 to 58.8 Connector

Industrial DC/AC Converters

For applications requiring precise AC power from DC supply rails, modular DC/AC inverters deliver reliable single-phase AC outputs from nominal 24V, 48V, 72V, or 110VDC inputs. Engineered for rugged industrial and transportation environments, these inverters feature high surge immunity and wide operating temperature ranges.
Series Type Description
RIDA260-K-SW
RIDA260-K-SW
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65

Industrial High-Power DC/DC Converters

High-power DC/DC converters handle voltage matching, galvanic isolation, and line regulation across factory automation networks, fuel cells, and heavy material-handling equipment.

  • High-Voltage Traction & Forklift Supplies: Converters operating from high-voltage DC traction batteries (320V to 600VDC) down to standard 24V or 48V auxiliary bus voltages, offering baseplate or liquid cooling for heavy-duty material handling.
  • Wide-Input Railway & Industrial Modules: Fully isolated DC/DC converters handling wide 4:1 and 10:1 input ranges to protect sensitive downstream electronics from voltage sags, switching transients, and ground loops.
Series Type Description
RPDD7000-SW
RPDD7000-SW
New
Battery charger 7kW DC/DC converter for Fuel Cell use and Battery Charging
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
Focus
3000 9 - 60 Single 0 to 60 THT
2 RECOM | REC10K-AW Series | DC/DC, THT, 10W
Focus
10 9 - 36, 18 - 75 Single, Dual THT
3 RECOM | REC20K-Z Series | DC/DC, THT, 20W
Focus
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT
4 RECOM | REC30K Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
5 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 5 THT
6 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 3.3 to 15, 5 THT
7 RECOM | REC6K-AW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
8 RECOM | REC6K-RW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT
9 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
Focus New
100 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 25.2 to 30.8, 4.5 to 5.5, 43.2 to 52.8, 48.6 to 59.4 THT
10 RECOM | RP300H-(R)W Series | DC/DC, THT, 300W, Single Output
Focus New
300 9 - 36, 18 - 75, 40 - 160 Single 12 to 16.5, 19.2 to 26.4, 22.4 to 30.8, 38.4 to 52.8, 4 to 5.5, 43.2 to 59.4, 9.6 to 13.2 THT
11 RECOM | RP50-AW Series | DC/DC, THT, 50W
Focus New
50 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
12 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
13 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT
14 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 Single 16 to 35 THT
15 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
16 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
17 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
Focus
25 2.75 - 17 Single 0.6 to 12 SMD (pinless)
18 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
19 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT
Series Type Description
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RCAD1000-SW
RCAD1000-SW
New
1000W 1AC/DC Battery Charger for Industrial Applications
RCAD3200-TW
RCAD3200-TW
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA4509-I-X-230-700
New
4,5kW Medical 1AC/DC with adjustable HV-Output
SAB6000-3F
New
Bidirectional Battery balancer 6kW bidirectional 3AC/DC for Cell Formation / Battery charging
SQD
SQD
New
72W AC/DC and DC/DC for Railway Signaling Applications, DIN rail

Frequently Asked Questions

In dirty, dusty, or humid industrial settings, cooling fans are the most common mechanical point of failure. Fanless power supplies use baseplate conduction to transfer waste heat directly to an external metal chassis or cold plate, ensuring high reliability and eliminating maintenance in sealed enclosures.
Three-phase DIN-rail power supplies draw power evenly across all three grid phases, reducing input current demand and line stress. They offer higher efficiency, superior surge immunity, and lower output ripple—making them ideal for heavy factory automation, robotics, and high-power PLC cabinets. RECOMs RACPRO1-T series can also operate at full power for a short time and continuously at up to 70% load with only two out of the three phases being active, giving immunity to phase dropouts.
Bidirectional power converters can both charge energy storage batteries from the AC mains and invert stored DC battery energy back into the system grid. This enables peak-shaving, regenerative braking energy capture, and grid-balancing in automated factory setups.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.