The slim RACPRO1-S240 is a high reliability, single phase AC input, 240W DIN Rail mount power supply in extremely compact dimensions of 125 x 139mm with a width of only 39mm with 24V output. It is specially designed for demanding applications in the harsh industrial automation field with an extended return voltage immunity up to 50V at the output making it suitable for safe operation against back feeding loads like decelerating motors and inductors. The built-in ORing diode allows parallel and redundant operation without external components. These units will deliver up to 240W over the full -40°C to +60°C ambient temperature range with only convection cooling. An extended power bonus of up to 288W at 45°C plus a power boost of up to 150% for 5s makes them suitable for powering highly inductive or capacitive loads. The unique and innovative modern design with 25° push-in connectors allows easy tool-less installation or replacement. The product is certified according to the global safety standards IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B emission standard and EN 61000-6-2 immunity standard.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-S240/24
Focus
| 240 | Isolated | 85 - 277 | 24 to 29 | DIN-Rail (IP20) |
|
|
| Attributes | RACPRO1-S240 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 240 |
| Isolation | Isolated |
| Vin (V) | 85 - 277 |
| Main Vout (V) | 24 to 29 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Isolation (kV) | 4 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail (IP20) |
| Length (mm) | 125 |
| Width (mm) | 39 |
| Height (mm) | 139 |
| Certifications | CB, CE, EN 61010-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | POTENTIOMETER |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-S240/24
Focus
| 240 | 24 | 85 - 277 | DIN-Rail |
|
| Title | Type | Date |
|---|---|---|
| RACPRO1-S240.pdf | Datasheet | |
| RACPRO1-Sxxx_installation_guide.pdf | Installation | Jan 27, 2026 |
| Title | Type | Date |
|---|---|---|
| Redundancy Diode Modules: Reliable Power Through Decoupling | Blog Article | Oct 29, 2026 |
| More Power, More Headroom, More System Value | Blog Article | Jun 19, 2026 |
| Single-Phase AC/DC Power Supplies for Smart Factory Automation | Blog Article | Apr 3, 2026 |
| The New RACPRO1 Single Phase Series from 120 - 480W | Links | Feb 26, 2026 |
| 1AC & 3AC DIN Rail PSU, Redundancy Diodes & E-Fuses | Links | Feb 26, 2026 |
| High-Density 240W DIN Rail with Peak Power Boost | Official Press Release | Feb 4, 2026 |
| How to Select the Right Power Supply for a DC Servo Motor | Case Study | Nov 19, 2025 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |
| Title | Type | Date |
|---|---|---|
| RACPRO1 Single Phase AC/DC DIN Rail Power Supplies | Youtube Video | Apr 22, 2026 |
| Series | Description | |||
|---|---|---|---|---|
| 1 |
|
RACPRO1-4SP
Focus
| 4-Channel 10A e-Fuse Load switch, 4-Channel 5A e-Fuse Load switch | |
| 2 |
|
RACPRO1-4SP/BS
Coming Soon
| 4-Channel 5A e-Fuse Load switch Book Shape | |
| 3 |
|
RACPRO1-RD
Focus
| 40A Redundancy Module |