The RACPRO1-4SP series are 4-channel electronic fuse (e-Fuse) load switches with independent overcurrent limit control and real-time output current indication. Each channel is separately protected so that overload or fault conditions on an individual load do not affect overall system reliability or function. The useful LED indicators show the output current and change from green to yellow (current within limit) to orange (current at limit) to red (overcurrent or short-circuit). A volt-free DC-OK output can be used to monitor system function. Each channel can also be switched ON or OFF to ease fault diagnostics or for maintenance.
The RECOM e-Fuses are available with 5A & 10A maximum channel current and 150% power boost for 5s but can handle >150% overload for up to 100ms to avoid nuisance tripping. The channels power up in sequence to reduce the input inrush current with a pre-settable delay time. Under system overload conditions, the channels will disconnect the loads in reverse sequence, keeping essential functions running to the last.
Output overload hiccup or tripping mode is adjustable by a switch and the 5A modules can also be set to limit the available power to below 100W for LPS installations (NEC Class 2).
The e-Fuses have a high lifetime expectancy >80.000h/40°C and easy wiring with tool-less push-in and lever-release terminals. The input and output terminals are also paired to allow easy daisy chaining.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-4SP/24V/10A
Focus
| 240 | 22 - 28 | 24 | DIN-Rail (IP20) |
| |||||||
| 2 |
|
RACPRO1-4SP/24V/5A
Focus
| 120 | 22 - 28 | 24 | DIN-Rail (IP20) |
|
| Attributes | RACPRO1-4SP |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Vin (V) | 22 - 28 |
| Main Vout (V) | 24 |
| Nr. of Outputs | 4 Channels |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail (IP20) |
| Width (mm) | 72 |
| Height (mm) | 61.9 |
| Certifications | CB, CE, EN 61010-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | POTENTIOMETER |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-4SP/24V/10A
Focus
| 240 | 24 | 22 - 28 | DIN-Rail |
| ||
| 2 |
|
RACPRO1-4SP/24V/5A
Focus
| 120 | 24 | 22 - 28 | DIN-Rail |
|
| Title | Type | Date |
|---|---|---|
| RACPRO1-4SP_24V_10A.pdf | Datasheet | |
| RACPRO1-4SP_24V_5A.pdf | Datasheet | |
| Introducing the RACPRO1.pdf | Feb 3, 2025 | |
| RACPRO1-4SP_installation_guide.pdf | Installation | Oct 11, 2024 |
| Title | Type | Date |
|---|---|---|
| How to Select the Right Power Supply for a DC Servo Motor | Case Study | Nov 19, 2025 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |
| Efficient Power for Automation | Blog Article | Oct 17, 2025 |
| RECOM’s RACPRO1 Series Honored with ElectroTec Pioneer Award | Official Press Release | Apr 18, 2025 |
| DIN Rail Smart Protection: RACPRO1 E-Fuse Modules | Whitepaper | Feb 12, 2025 |
| Reliable Fuse and Circuit Breaker Tripping with the RACPRO1 Series | Blog Article | Feb 7, 2025 |
| New DIN-Rail Smart Protection Modules | Official Press Release | Jan 22, 2025 |
| Title | Type | Date |
|---|---|---|
| RACPRO1 DIN rails are slimmest in AC/DC Class | Youtube Video | Oct 23, 2024 |
| Series | Description | |||
|---|---|---|---|---|
| 1 |
|
RACPRO1-S120
Coming Soon
| 120W AC/DC-Converter 'DIN-RAIL' DIN IP20 4kV reg | |
| 2 |
|
RACPRO1-S240
Coming Soon
| 240W AC/DC-Converter 'DIN-RAIL' DIN IP20 4kV reg | |
| 3 |
|
RACPRO1-S240E
Coming Soon
| 240W AC/DC-Converter 'DIN-RAIL' DIN IP20 4kV reg | |
| 4 |
|
RACPRO1-S480
Coming Soon
| 480W AC/DC-Converter 'DIN-RAIL' DIN IP20 4kV reg | |
| 5 |
|
RACPRO1-T240
Focus
| 240W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg | |
| 6 |
|
RACPRO1-T480
Focus
| 480W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg | |
| 7 |
|
RACPRO1-T960
Focus
| 960W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg |