The RP300H-(R)W series is a high-performance 300W isolated DC/DC converter family featuring a 4:1 wide input range and up to 92.5% efficiency. Designed for demanding railway, industrial, and automation applications, the series offers 3kVAC reinforced isolation for nominal 110VDC input models and 3kVDC basic isolation for nominal 24VDC and 48VDC input models. The series provides comprehensive protection functions including OVP, OLP, OTP, and SCP with automatic recovery. With a wide operating case emperature range of -40°C to +105°C, operating altitude up to 5000m, and optional heat sink version, it ensures reliable operation in harsh environments. The output voltage is trimmable from -20% to +10%, with remote ON/OFF control featuring positive or negative logic and integrated Sense/Trim functions. The series is designed to meet railway application requirements and is RoHS and REACH compliant.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP300H-11005SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 4 to 5.5 | Half Brick |
|
| |||||
| 2 |
|
RP300H-11005SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 4 to 5.5 | Half Brick |
|
| |||||
| 3 |
|
RP300H-11005SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 4 to 5.5 | Half Brick |
|
| |||||
| 4 |
|
RP300H-11005SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 4 to 5.5 | Half Brick |
|
| |||||
| 5 |
|
RP300H-11012SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 6 |
|
RP300H-11012SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 7 |
|
RP300H-11012SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 8 |
|
RP300H-11012SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 9 |
|
RP300H-11015SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 12 to 16.5 | Half Brick |
|
| |||||
| 10 |
|
RP300H-11015SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 12 to 16.5 | Half Brick |
|
| |||||
| 11 |
|
RP300H-11015SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 12 to 16.5 | Half Brick |
|
| |||||
| 12 |
|
RP300H-11015SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 12 to 16.5 | Half Brick |
|
| |||||
| 13 |
|
RP300H-11024SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 14 |
|
RP300H-11024SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 15 |
|
RP300H-11024SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 16 |
|
RP300H-11024SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 17 |
|
RP300H-11028SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 18 |
|
RP300H-11028SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 19 |
|
RP300H-11028SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 20 |
|
RP300H-11028SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 21 |
|
RP300H-11048SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 22 |
|
RP300H-11048SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 23 |
|
RP300H-11048SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 24 |
|
RP300H-11048SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 25 |
|
RP300H-11054SRW/N
Focus
New
| 300 | Isolated | 40 - 160 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 26 |
|
RP300H-11054SRW/N-HC
Focus
New
| 300 | Isolated | 40 - 160 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 27 |
|
RP300H-11054SRW/P
Focus
New
| 300 | Isolated | 40 - 160 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 28 |
|
RP300H-11054SRW/P-HC
Focus
New
| 300 | Isolated | 40 - 160 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 29 |
|
RP300H-2405SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 4 to 5.5 | Half Brick |
|
| |||||
| 30 |
|
RP300H-2405SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 4 to 5.5 | Half Brick |
|
| |||||
| 31 |
|
RP300H-2405SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 4 to 5.5 | Half Brick |
|
| |||||
| 32 |
|
RP300H-2405SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 4 to 5.5 | Half Brick |
|
| |||||
| 33 |
|
RP300H-2412SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 34 |
|
RP300H-2412SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 35 |
|
RP300H-2412SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 36 |
|
RP300H-2412SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 37 |
|
RP300H-2415SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 12 to 16.5 | Half Brick |
|
| |||||
| 38 |
|
RP300H-2415SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 12 to 16.5 | Half Brick |
|
| |||||
| 39 |
|
RP300H-2415SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 12 to 16.5 | Half Brick |
|
| |||||
| 40 |
|
RP300H-2415SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 12 to 16.5 | Half Brick |
|
| |||||
| 41 |
|
RP300H-2424SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 42 |
|
RP300H-2424SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 43 |
|
RP300H-2424SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 44 |
|
RP300H-2424SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 45 |
|
RP300H-2428SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 46 |
|
RP300H-2428SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 47 |
|
RP300H-2428SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 48 |
|
RP300H-2428SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 49 |
|
RP300H-2448SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 50 |
|
RP300H-2448SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 51 |
|
RP300H-2448SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 52 |
|
RP300H-2448SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 53 |
|
RP300H-2454SW/N
Focus
New
| 300 | Isolated | 9 - 36 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 54 |
|
RP300H-2454SW/N-HC
Focus
New
| 300 | Isolated | 9 - 36 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 55 |
|
RP300H-2454SW/P
Focus
New
| 300 | Isolated | 9 - 36 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 56 |
|
RP300H-2454SW/P-HC
Focus
New
| 300 | Isolated | 9 - 36 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 57 |
|
RP300H-4805SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 4 to 5.5 | Half Brick |
|
| |||||
| 58 |
|
RP300H-4805SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 4 to 5.5 | Half Brick |
|
| |||||
| 59 |
|
RP300H-4805SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 4 to 5.5 | Half Brick |
|
| |||||
| 60 |
|
RP300H-4805SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 4 to 5.5 | Half Brick |
|
| |||||
| 61 |
|
RP300H-4812SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 62 |
|
RP300H-4812SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 63 |
|
RP300H-4812SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 64 |
|
RP300H-4812SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 9.6 to 13.2 | Half Brick |
|
| |||||
| 65 |
|
RP300H-4815SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 12 to 16.5 | Half Brick |
|
| |||||
| 66 |
|
RP300H-4815SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 12 to 16.5 | Half Brick |
|
| |||||
| 67 |
|
RP300H-4815SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 12 to 16.5 | Half Brick |
|
| |||||
| 68 |
|
RP300H-4815SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 12 to 16.5 | Half Brick |
|
| |||||
| 69 |
|
RP300H-4824SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 70 |
|
RP300H-4824SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 71 |
|
RP300H-4824SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 72 |
|
RP300H-4824SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 19.2 to 26.4 | Half Brick |
|
| |||||
| 73 |
|
RP300H-4828SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 74 |
|
RP300H-4828SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 75 |
|
RP300H-4828SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 76 |
|
RP300H-4828SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 22.4 to 30.8 | Half Brick |
|
| |||||
| 77 |
|
RP300H-4848SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 78 |
|
RP300H-4848SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 79 |
|
RP300H-4848SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 80 |
|
RP300H-4848SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 38.4 to 52.8 | Half Brick |
|
| |||||
| 81 |
|
RP300H-4854SW/N
Focus
New
| 300 | Isolated | 18 - 75 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 82 |
|
RP300H-4854SW/N-HC
Focus
New
| 300 | Isolated | 18 - 75 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 83 |
|
RP300H-4854SW/P
Focus
New
| 300 | Isolated | 18 - 75 | 43.2 to 59.4 | Half Brick |
|
| |||||
| 84 |
|
RP300H-4854SW/P-HC
Focus
New
| 300 | Isolated | 18 - 75 | 43.2 to 59.4 | Half Brick |
|
|
| Attributes | RP300H-(R)W |
|---|---|
| Product Category | DC/DC |
| Power (W) | 300 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Half Brick |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OLP, OTP, OVP, SCP, UVLO |
| Trim Pin Output Voltage Adjustment | -20%/+10% |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 125 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP300H-11005SRW/N
Focus
New
| 300 | 5 | 40 - 160 | THT |
| ||
| 2 |
|
RP300H-11005SRW/N-HC
Focus
New
| 300 | 5 | 40 - 160 | THT |
| ||
| 3 |
|
RP300H-11005SRW/P
Focus
New
| 300 | 5 | 40 - 160 | THT |
| ||
| 4 |
|
RP300H-11005SRW/P-HC
Focus
New
| 300 | 5 | 40 - 160 | THT |
| ||
| 5 |
|
RP300H-11012SRW/N
Focus
New
| 300 | 12 | 40 - 160 | THT |
| ||
| 6 |
|
RP300H-11012SRW/N-HC
Focus
New
| 300 | 12 | 40 - 160 | THT |
| ||
| 7 |
|
RP300H-11012SRW/P
Focus
New
| 300 | 12 | 40 - 160 | THT |
| ||
| 8 |
|
RP300H-11012SRW/P-HC
Focus
New
| 300 | 12 | 40 - 160 | THT |
| ||
| 9 |
|
RP300H-11015SRW/N
Focus
New
| 300 | 15 | 40 - 160 | THT |
| ||
| 10 |
|
RP300H-11015SRW/N-HC
Focus
New
| 300 | 15 | 40 - 160 | THT |
| ||
| 11 |
|
RP300H-11015SRW/P
Focus
New
| 300 | 15 | 40 - 160 | THT |
| ||
| 12 |
|
RP300H-11015SRW/P-HC
Focus
New
| 300 | 15 | 40 - 160 | THT |
| ||
| 13 |
|
RP300H-11024SRW/N
Focus
New
| 300 | 24 | 40 - 160 | THT |
| ||
| 14 |
|
RP300H-11024SRW/N-HC
Focus
New
| 300 | 24 | 40 - 160 | THT |
| ||
| 15 |
|
RP300H-11024SRW/P
Focus
New
| 300 | 24 | 40 - 160 | THT |
| ||
| 16 |
|
RP300H-11024SRW/P-HC
Focus
New
| 300 | 24 | 40 - 160 | THT |
| ||
| 17 |
|
RP300H-11028SRW/N
Focus
New
| 300 | 28 | 40 - 160 | THT |
| ||
| 18 |
|
RP300H-11028SRW/N-HC
Focus
New
| 300 | 28 | 40 - 160 | THT |
| ||
| 19 |
|
RP300H-11028SRW/P
Focus
New
| 300 | 28 | 40 - 160 | THT |
| ||
| 20 |
|
RP300H-11028SRW/P-HC
Focus
New
| 300 | 28 | 40 - 160 | THT |
| ||
| 21 |
|
RP300H-11048SRW/N
Focus
New
| 300 | 48 | 40 - 160 | THT |
| ||
| 22 |
|
RP300H-11048SRW/N-HC
Focus
New
| 300 | 48 | 40 - 160 | THT |
| ||
| 23 |
|
RP300H-11048SRW/P
Focus
New
| 300 | 48 | 40 - 160 | THT |
| ||
| 24 |
|
RP300H-11048SRW/P-HC
Focus
New
| 300 | 48 | 40 - 160 | THT |
| ||
| 25 |
|
RP300H-11054SRW/N
Focus
New
| 300 | 54 | 40 - 160 | THT |
| ||
| 26 |
|
RP300H-11054SRW/N-HC
Focus
New
| 300 | 54 | 40 - 160 | THT |
| ||
| 27 |
|
RP300H-11054SRW/P
Focus
New
| 300 | 54 | 40 - 160 | THT |
| ||
| 28 |
|
RP300H-11054SRW/P-HC
Focus
New
| 300 | 54 | 40 - 160 | THT |
| ||
| 29 |
|
RP300H-2405SW/N
Focus
New
| 300 | 5 | 9 - 36 | THT |
| ||
| 30 |
|
RP300H-2405SW/N-HC
Focus
New
| 300 | 5 | 9 - 36 | THT |
| ||
| 31 |
|
RP300H-2405SW/P
Focus
New
| 300 | 5 | 9 - 36 | THT |
| ||
| 32 |
|
RP300H-2405SW/P-HC
Focus
New
| 300 | 5 | 9 - 36 | THT |
| ||
| 33 |
|
RP300H-2412SW/N
Focus
New
| 300 | 12 | 9 - 36 | THT |
| ||
| 34 |
|
RP300H-2412SW/N-HC
Focus
New
| 300 | 12 | 9 - 36 | THT |
| ||
| 35 |
|
RP300H-2412SW/P
Focus
New
| 300 | 12 | 9 - 36 | THT |
| ||
| 36 |
|
RP300H-2412SW/P-HC
Focus
New
| 300 | 12 | 9 - 36 | THT |
| ||
| 37 |
|
RP300H-2415SW/N
Focus
New
| 300 | 15 | 9 - 36 | THT |
| ||
| 38 |
|
RP300H-2415SW/N-HC
Focus
New
| 300 | 15 | 9 - 36 | THT |
| ||
| 39 |
|
RP300H-2415SW/P
Focus
New
| 300 | 15 | 9 - 36 | THT |
| ||
| 40 |
|
RP300H-2415SW/P-HC
Focus
New
| 300 | 15 | 9 - 36 | THT |
| ||
| 41 |
|
RP300H-2424SW/N
Focus
New
| 300 | 24 | 9 - 36 | THT |
| ||
| 42 |
|
RP300H-2424SW/N-HC
Focus
New
| 300 | 24 | 9 - 36 | THT |
| ||
| 43 |
|
RP300H-2424SW/P
Focus
New
| 300 | 24 | 9 - 36 | THT |
| ||
| 44 |
|
RP300H-2424SW/P-HC
Focus
New
| 300 | 24 | 9 - 36 | THT |
| ||
| 45 |
|
RP300H-2428SW/N
Focus
New
| 300 | 28 | 9 - 36 | THT |
| ||
| 46 |
|
RP300H-2428SW/N-HC
Focus
New
| 300 | 28 | 9 - 36 | THT |
| ||
| 47 |
|
RP300H-2428SW/P
Focus
New
| 300 | 28 | 9 - 36 | THT |
| ||
| 48 |
|
RP300H-2428SW/P-HC
Focus
New
| 300 | 28 | 9 - 36 | THT |
| ||
| 49 |
|
RP300H-2448SW/N
Focus
New
| 300 | 48 | 9 - 36 | THT |
| ||
| 50 |
|
RP300H-2448SW/N-HC
Focus
New
| 300 | 48 | 9 - 36 | THT |
| ||
| 51 |
|
RP300H-2448SW/P
Focus
New
| 300 | 48 | 9 - 36 | THT |
| ||
| 52 |
|
RP300H-2448SW/P-HC
Focus
New
| 300 | 48 | 9 - 36 | THT |
| ||
| 53 |
|
RP300H-2454SW/N
Focus
New
| 300 | 54 | 9 - 36 | THT |
| ||
| 54 |
|
RP300H-2454SW/N-HC
Focus
New
| 300 | 54 | 9 - 36 | THT |
| ||
| 55 |
|
RP300H-2454SW/P
Focus
New
| 300 | 54 | 9 - 36 | THT |
| ||
| 56 |
|
RP300H-2454SW/P-HC
Focus
New
| 300 | 54 | 9 - 36 | THT |
| ||
| 57 |
|
RP300H-4805SW/N
Focus
New
| 300 | 5 | 18 - 75 | THT |
| ||
| 58 |
|
RP300H-4805SW/N-HC
Focus
New
| 300 | 5 | 18 - 75 | THT |
| ||
| 59 |
|
RP300H-4805SW/P
Focus
New
| 300 | 5 | 18 - 75 | THT |
| ||
| 60 |
|
RP300H-4805SW/P-HC
Focus
New
| 300 | 5 | 18 - 75 | THT |
| ||
| 61 |
|
RP300H-4812SW/N
Focus
New
| 300 | 12 | 18 - 75 | THT |
| ||
| 62 |
|
RP300H-4812SW/N-HC
Focus
New
| 300 | 12 | 18 - 75 | THT |
| ||
| 63 |
|
RP300H-4812SW/P
Focus
New
| 300 | 12 | 18 - 75 | THT |
| ||
| 64 |
|
RP300H-4812SW/P-HC
Focus
New
| 300 | 12 | 18 - 75 | THT |
| ||
| 65 |
|
RP300H-4815SW/N
Focus
New
| 300 | 15 | 18 - 75 | THT |
| ||
| 66 |
|
RP300H-4815SW/N-HC
Focus
New
| 300 | 15 | 18 - 75 | THT |
| ||
| 67 |
|
RP300H-4815SW/P
Focus
New
| 300 | 15 | 18 - 75 | THT |
| ||
| 68 |
|
RP300H-4815SW/P-HC
Focus
New
| 300 | 15 | 18 - 75 | THT |
| ||
| 69 |
|
RP300H-4824SW/N
Focus
New
| 300 | 24 | 18 - 75 | THT |
| ||
| 70 |
|
RP300H-4824SW/N-HC
Focus
New
| 300 | 24 | 18 - 75 | THT |
| ||
| 71 |
|
RP300H-4824SW/P
Focus
New
| 300 | 24 | 18 - 75 | THT |
| ||
| 72 |
|
RP300H-4824SW/P-HC
Focus
New
| 300 | 24 | 18 - 75 | THT |
| ||
| 73 |
|
RP300H-4828SW/N
Focus
New
| 300 | 28 | 18 - 75 | THT |
| ||
| 74 |
|
RP300H-4828SW/N-HC
Focus
New
| 300 | 28 | 18 - 75 | THT |
| ||
| 75 |
|
RP300H-4828SW/P
Focus
New
| 300 | 28 | 18 - 75 | THT |
| ||
| 76 |
|
RP300H-4828SW/P-HC
Focus
New
| 300 | 28 | 18 - 75 | THT |
| ||
| 77 |
|
RP300H-4848SW/N
Focus
New
| 300 | 48 | 18 - 75 | THT |
| ||
| 78 |
|
RP300H-4848SW/N-HC
Focus
New
| 300 | 48 | 18 - 75 | THT |
| ||
| 79 |
|
RP300H-4848SW/P
Focus
New
| 300 | 48 | 18 - 75 | THT |
| ||
| 80 |
|
RP300H-4848SW/P-HC
Focus
New
| 300 | 48 | 18 - 75 | THT |
| ||
| 81 |
|
RP300H-4854SW/N
Focus
New
| 300 | 54 | 18 - 75 | THT |
| ||
| 82 |
|
RP300H-4854SW/N-HC
Focus
New
| 300 | 54 | 18 - 75 | THT |
| ||
| 83 |
|
RP300H-4854SW/P
Focus
New
| 300 | 54 | 18 - 75 | THT |
| ||
| 84 |
|
RP300H-4854SW/P-HC
Focus
New
| 300 | 54 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP300H-RW_datasheet.pdf | Datasheet | |
| RP300H_EMIAppnote_PBLayoutGuideline_Rev1.pdf | Oct 6, 2026 |
| Title | Type | Date |
|---|---|---|
| 300W DC/DC Converters with Three Wide Input Voltage Ranges | Official Press Release | Nov 9, 2026 |