300W DC/DC Converters with Three Wide Input Voltage Ranges

RECOM RP300H-RW 300W DC/DC converter with 4:1 input voltage range
The new RP300H-(R)W series offers up to 92.5% efficiency and 3kVDC isolation for demanding railway and industrial applications.

With the new RP300H-(R)W series, RECOM introduces isolated 300W DC/DC converters in a half-brick package for railway, industrial and automation applications. The modules offer three wide 4:1 input voltage ranges of 9 - 36VDC, 18 - 75VDC and 40 - 160VDC, with efficiency of up to 92.5%. Seven output voltage options from 5 - 54VDC enable their use in a variety of DC power supply systems.

The nominal 24VDC and 48VDC versions feature basic isolation, while the 110VDC versions provide reinforced isolation. The input-to-output isolation voltage is 3kVDC. With dimensions of 61.0 × 57.9 × 12.7mm without a heat sink, the converters can be integrated into space-constrained designs. The operating temperature range extends from -40°C to +105°C, subject to the required derating. Versions with a pre-mounted heat sink are also available.

For flexible integration, the converters feature remote ON/OFF control with positive or negative logic, remote sense and output voltage adjustment of up to +10%/-20%. Integrated short-circuit, overload, overvoltage and overtemperature protection functions complete the feature set. The series is specified according to IEC/EN 62368-1. EMC performance is documented according to EN 55032 Class A with external components and EN 55035, among other standards.

“With the RP300H-(R)W series, we offer engineers a versatile 300W solution for different DC power supply systems. The combination of wide input voltage ranges, different isolation options and flexible integration features makes it easier to adapt the power supply to demanding applications,” explains Julia Gasperlmayr, DC/DC Product Manager at RECOM.
Applications
  Series
1 RECOM | RP300H-(R)W Series | DC/DC, THT, 300W, Single Output
Focus New
  • 4:1 wide input voltage range
  • 110VDC nom. input with 3kVAC reinforced isolation
  • Efficiency up to 92.5%
  • Wide operating temperature range -40°C to +105°C