RACM30-K/277 AC/DC modules provide a leading thermally effective Power yield of 9.2 Watts per inch³ at 60°C still air for continuous loads of 30 Watts plus additional peak capability. These Modules operate in a temperature range of -40° to 90°C in compliance with safety standards of medical MOPP, household-, industrial, and measurement markets. Safety reports rate the series as LPS limited power source and OVCIII for an operating altitude of up to 5000m. A comfortable margin to EMI Class B limits, even with outputs connected to the ground, ease system implementation for quick time-to-market without additional external circuitry such as fuses or filters. For designers, maximum flexibility for these encapsulated, “THT”-through hole technology solder-mountable modules is pin-to-pin compatible with the well-established series RAC20-K. Further mechanical derivates are potted modules with wires or a panel mount option with spring-clamp connectors which is convertible to DIN-Rail mounting via available RECOM Clip accessory.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM30-05SK/277
Focus
| 30 | Isolated | 85 - 305 | 5 | 6000 | Encapsulated potted |
|
| |||||
| 2 |
|
RACM30-05SK/277/OF
Focus
| 30 | Isolated | 85 - 305 | 5 | 6000 | Open Frame 1.5"x3" |
|
| |||||
| 3 |
|
RACM30-05SK/277/PMP
Focus
| 30 | Isolated | 85 - 305 | 5 | 6000 | Panel Mount |
|
| |||||
| 4 |
|
RACM30-05SK/277/W
Focus
| 30 | Isolated | 85 - 305 | 5 | 6000 | Encapsulated potted |
|
| |||||
| 5 |
|
RACM30-12DK/277
Focus
| 30 | Isolated | 85 - 305 | ± 12 | 1250 | Encapsulated potted |
|
| |||||
| 6 |
|
RACM30-12DK/277/OF
Focus
| 30 | Isolated | 85 - 305 | ± 12 | 1250 | Open Frame 1.5"x3" |
|
| |||||
| 7 |
|
RACM30-12SK/277
Focus
| 30 | Isolated | 85 - 305 | 12 | 2500 | Encapsulated potted |
|
| |||||
| 8 |
|
RACM30-12SK/277/OF
Focus
| 30 | Isolated | 85 - 305 | 12 | 2500 | Open Frame 1.5"x3" |
|
| |||||
| 9 |
|
RACM30-12SK/277/PMA
Focus
New
| 30 | Isolated | 85 - 305 | 12 | 2500 | Panel Mount |
|
| |||||
| 10 |
|
RACM30-12SK/277/PMP
Focus
| 30 | Isolated | 85 - 305 | 12 | 2500 | Panel Mount |
|
| |||||
| 11 |
|
RACM30-12SK/277/W
Focus
| 30 | Isolated | 85 - 305 | 12 | 2500 | Encapsulated potted |
|
| |||||
| 12 |
|
RACM30-15DK/277
Focus
| 30 | Isolated | 85 - 305 | ± 15 | 1000 | Encapsulated potted |
|
| |||||
| 13 |
|
RACM30-15DK/277/OF
Focus
| 30 | Isolated | 85 - 305 | ± 15 | 1000 | Open Frame 1.5"x3" |
|
| |||||
| 14 |
|
RACM30-15SK/277
Focus
| 30 | Isolated | 85 - 305 | 15 | 2000 | Encapsulated potted |
|
| |||||
| 15 |
|
RACM30-15SK/277/OF
Focus
| 30 | Isolated | 85 - 305 | 15 | 2000 | Open Frame 1.5"x3" |
|
| |||||
| 16 |
|
RACM30-15SK/277/PMA
Focus
| 30 | Isolated | 85 - 305 | 15 | 2000 | Panel Mount |
|
| |||||
| 17 |
|
RACM30-15SK/277/W
Focus
| 30 | Isolated | 85 - 305 | 15 | 2000 | Encapsulated potted |
|
| |||||
| 18 |
|
RACM30-24SK/277
Focus
| 30 | Isolated | 85 - 305 | 24 | 1250 | Encapsulated potted |
|
| |||||
| 19 |
|
RACM30-24SK/277/OF
Focus
| 30 | Isolated | 85 - 305 | 24 | 1250 | Open Frame 1.5"x3" |
|
| |||||
| 20 |
|
RACM30-24SK/277/PMP
Focus
| 30 | Isolated | 85 - 305 | 24 | 1250 | Panel Mount |
|
| |||||
| 21 |
|
RACM30-24SK/277/W
Focus
| 30 | Isolated | 85 - 305 | 24 | 1250 | Encapsulated potted |
|
| |||||
| 22 |
|
RACM30-36SK/277
Focus
New
| 30 | Isolated | 85 - 305 | 36 | 833 | Encapsulated potted |
|
| |||||
| 23 |
|
RACM30-36SK/277/OF
Focus
New
| 30 | Isolated | 85 - 305 | 36 | 833 | Open Frame 1.5"x3" |
|
| |||||
| 24 |
|
RACM30-48SK/277
Focus
New
| 30 | Isolated | 85 - 305 | 48 | 625 | Encapsulated potted |
|
| |||||
| 25 |
|
RACM30-48SK/277/OF
Focus
New
| 30 | Isolated | 85 - 305 | 48 | 625 | Open Frame 1.5"x3" |
|
| |||||
| 26 |
|
RACM30-48SK/277/PMA
Focus
New
| 30 | Isolated | 85 - 305 | 48 | 625 | Panel Mount |
|
| |||||
| 27 |
|
RACM30-54SK/277
Focus
New
| 30 | Isolated | 85 - 305 | 54 | 556 | Encapsulated potted |
|
| |||||
| 28 |
|
RACM30-54SK/277/PMA
Focus
New
| 30 | Isolated | 85 - 305 | 54 | 556 | Panel Mount |
|
| |||||
| 29 |
|
RACM30-54SK/277/W
Focus
New
| 30 | Isolated | 85 - 305 | 54 | 556 | Encapsulated potted |
|
|
| Attributes | RACM30-K/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Isolation (kV) | 4 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM30-05SK/277
Focus
| 30 | 5 | 85 - 305 | THT |
| ||
| 2 |
|
RACM30-05SK/277/OF
Focus
| 30 | 5 | 85 - 305 | Connector |
| ||
| 3 |
|
RACM30-05SK/277/PMP
Focus
| 30 | 5 | 85 - 305 | Push-in Terminal |
| ||
| 4 |
|
RACM30-05SK/277/W
Focus
| 30 | 5 | 85 - 305 | Wired |
| ||
| 5 |
|
RACM30-12DK/277
Focus
| 30 | 12 | 85 - 305 | THT |
| ||
| 6 |
|
RACM30-12DK/277/OF
Focus
| 30 | 12 | 85 - 305 | Connector |
| ||
| 7 |
|
RACM30-12SK/277
Focus
| 30 | 12 | 85 - 305 | THT |
| ||
| 8 |
|
RACM30-12SK/277/OF
Focus
| 30 | 12 | 85 - 305 | Connector |
| ||
| 9 |
|
RACM30-12SK/277/PMA
Focus
New
| 30 | 12 | 85 - 305 | Push-in Terminal |
| ||
| 10 |
|
RACM30-12SK/277/PMP
Focus
| 30 | 12 | 85 - 305 | Push-in Terminal |
| ||
| 11 |
|
RACM30-12SK/277/W
Focus
| 30 | 12 | 85 - 305 | Wired |
| ||
| 12 |
|
RACM30-15DK/277
Focus
| 30 | 15 | 85 - 305 | THT |
| ||
| 13 |
|
RACM30-15DK/277/OF
Focus
| 30 | 15 | 85 - 305 | Connector |
| ||
| 14 |
|
RACM30-15SK/277
Focus
| 30 | 15 | 85 - 305 | THT |
| ||
| 15 |
|
RACM30-15SK/277/OF
Focus
| 30 | 15 | 85 - 305 | Connector |
| ||
| 16 |
|
RACM30-15SK/277/PMA
Focus
| 30 | 15 | 85 - 305 | Push-in Terminal |
| ||
| 17 |
|
RACM30-15SK/277/W
Focus
| 30 | 15 | 85 - 305 | Wired |
| ||
| 18 |
|
RACM30-24SK/277
Focus
| 30 | 24 | 85 - 305 | THT |
| ||
| 19 |
|
RACM30-24SK/277/OF
Focus
| 30 | 24 | 85 - 305 | Connector |
| ||
| 20 |
|
RACM30-24SK/277/PMP
Focus
| 30 | 24 | 85 - 305 | Push-in Terminal |
| ||
| 21 |
|
RACM30-24SK/277/W
Focus
| 30 | 24 | 85 - 305 | Wired |
| ||
| 22 |
|
RACM30-36SK/277
Focus
New
| 30 | 36 | 85 - 305 | THT |
| ||
| 23 |
|
RACM30-36SK/277/OF
Focus
New
| 30 | 36 | 85 - 305 | Connector |
| ||
| 24 |
|
RACM30-48SK/277
Focus
New
| 30 | 48 | 85 - 305 | THT |
| ||
| 25 |
|
RACM30-48SK/277/OF
Focus
New
| 30 | 48 | 85 - 305 | Connector |
| ||
| 26 |
|
RACM30-48SK/277/PMA
Focus
New
| 30 | 48 | 85 - 305 | Push-in Terminal |
| ||
| 27 |
|
RACM30-54SK/277
Focus
New
| 30 | 54 | 85 - 305 | THT |
| ||
| 28 |
|
RACM30-54SK/277/PMA
Focus
New
| 30 | 54 | 85 - 305 | Push-in Terminal |
| ||
| 29 |
|
RACM30-54SK/277/W
Focus
New
| 30 | 54 | 85 - 305 | Wired |
|
| Title | Type | Date |
|---|---|---|
| RACM30-K_277.pdf | Datasheet | |
| RACM30-K_277_OF_installation_guide.pdf | Installation | Jun 18, 2025 |
| RACM30-K_277_PMA_installation_guide.pdf | Installation | Jun 18, 2025 |
| RACM30-K_277_W_installation_guide.pdf | Installation | Jun 18, 2025 |
| RACM30-K_277_PMP_installation_guide.pdf | Installation | Jan 30, 2023 |
| Title | Type | Date |
|---|---|---|
| The RACM30-K/277 Series Powers PoE and PoE+ Applications | Blog Article | Aug 22, 2025 |
| 30W AC/DC now features Outputs up to 54VDC | Official Press Release | Jul 30, 2025 |
| The RACM Series brings Flexibility and Industry-Leading Performance to Multiple Applications | Blog Article | Nov 3, 2023 |
| RACM30-K277 Now Includes Open Frame Option | Official Press Release | Sep 27, 2023 |
| 30W now available from RACMxx-K/277 Series | Official Press Release | Feb 22, 2023 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |