RACM30-K/277 AC/DC modules provide a leading thermally effective Power yield of 9.2 Watts per inch³ at 60°C still air for continuous loads of 30 Watts plus additional peak capability. These Modules operate in a temperature range of -40° to 90°C in compliance with safety standards of medical MOPP, household-, industrial, and measurement markets. Safety reports rate the series as LPS limited power source and OVCIII for an operating altitude of up to 5000m. A comfortable margin to EMI Class B limits, even with outputs connected to the ground, ease system implementation for quick time-to-market without additional external circuitry such as fuses or filters. For designers, maximum flexibility for these encapsulated, “THT”-through hole technology solder-mountable modules is pin-to-pin compatible with the well-established series RAC20-K. Further mechanical derivates are potted modules with wires or a panel mount option with spring-clamp connectors which is convertible to DIN-Rail mounting via available RECOM Clip accessory.
| Attributes | RACM30-05SK/277 |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6000 |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | Encapsulated potted |
| Length (mm) | 52.5 |
| Width (mm) | 40 |
| Height (mm) | 25.5 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 61010-1, EN 62368-1, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM30-K_277.pdf | Datasheet | |
| RACM30-SK_277.STEP | 2D/3D | Nov 7, 2022 |
| Title | Type | Date |
|---|---|---|
| The RACM30-K/277 Series Powers PoE and PoE+ Applications | Blog Article | Aug 22, 2025 |
| 30W AC/DC now features Outputs up to 54VDC | Official Press Release | Jul 30, 2025 |
| The RACM Series brings Flexibility and Industry-Leading Performance to Multiple Applications | Blog Article | Nov 3, 2023 |
| RACM30-K277 Now Includes Open Frame Option | Official Press Release | Sep 27, 2023 |
| 30W now available from RACMxx-K/277 Series | Official Press Release | Feb 22, 2023 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |