The RAC-ADAPT-ST-1 is an adapter board which allows many of RECOM’s latest AC-DC products in the range of 1 to 20 Watts of output power to be fitted with screw terminals for easy connection. Although RECOM’s AC-DC modules come equipped with integrated fuses and already meet high immunity levels, space on the board is provided for optional MOV and fusing if preferred. The product comes in a sealed
package with a drying agent to ensure long term solderability. Wide input voltage and wide ambient operating temperature ratings of the design and appropriate clearance make it an easy-to-use board for short run or low-volume production and prototyping as well as for evaluation purposes.
| Attributes | RAC-ADAPT-ST-1 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | AC/DC |
| Mounting Type | Screw Terminal |
| Length (mm) | 91 |
| Width (mm) | 50 |
| Height (mm) | 14 |
| Certifications | CE |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Title | Type | Date |
|---|---|---|
| RAC-ADAPT-ST-1.pdf | Datasheet | |
| RAC-ADAPT-ST-1.step | 2D/3D | Aug 5, 2019 |
| RAC-ADAPT-ST-1_installation_guide.pdf | Installation | Jul 25, 2019 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC02E-05SK/277
Focus
| 2W AC/DC-Converter 'POWERLINE' 1.35"x0.88" 4kV reg | |
| 2 |
|
RAC02E-12SK/277
Focus
| 2W AC/DC-Converter 'POWERLINE' 1.35"x0.88" 4kV reg | |
| 3 |
|
RAC02E-15SK/277
Focus
| 2W AC/DC-Converter 'POWERLINE' 1.35"x0.88" 4kV reg | |
| 4 |
|
RAC02E-24SK/277
Focus
| 2W AC/DC-Converter 'POWERLINE' 1.35"x0.88" 4kV reg | |
| 5 |
|
RAC02E-3.3SK/277
Focus
| 2W AC/DC-Converter 'POWERLINE' 1.35"x0.88" 4kV reg | |
| 6 |
|
RAC03-05SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 7 |
|
RAC03-12SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 8 |
|
RAC03-15SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 9 |
|
RAC03-18SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 10 |
|
RAC03-24SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 11 |
|
RAC03-3.3SK
Focus
| 3W AC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 12 |
|
RAC03E-05SK/277
Focus
| 3W AC/DC-Converter 'POWERLINE' 1.45"x0.95" 4kV reg | |
| 13 |
|
RAC03E-12SK/277
Focus
| 3W AC/DC-Converter 'POWERLINE' 1.45"x0.95" 4kV reg | |
| 14 |
|
RAC03E-15SK/277
Focus
| 3W AC/DC-Converter 'POWERLINE' 1.45"x0.95" 4kV reg | |
| 15 |
|
RAC03E-24SK/277
Focus
| 3W AC/DC-Converter 'POWERLINE' 1.45"x0.95" 4kV reg | |
| 16 |
|
RAC03E-3.3SK/277
Focus
| 3W AC/DC-Converter 'POWERLINE' 1.45"x0.95" 4kV reg | |
| 17 |
|
RAC05-05SK/277
Focus
| 5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 18 |
|
RAC05-05SK/480
Focus
| 5W AC/DC-Converter 'POWERLINE' 2"x1" 5.4kV reg | |
| 19 |
|
RAC05-12SK/277
Focus
| 5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 20 |
|
RAC05-12SK/480
Focus
| 5W AC/DC-Converter 'POWERLINE' 2"x1" 5.4kV reg | |
| 21 |
|
RAC05-15SK/277
Focus
| 5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 22 |
|
RAC05-15SK/480
Focus
| 5W AC/DC-Converter 'POWERLINE' 2"x1" 5.4kV reg | |
| 23 |
|
RAC05-24SK/277
Focus
| 5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 24 |
|
RAC05-3.3SK/277
Focus
| 5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 25 |
|
RAC10-05SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 26 |
|
RAC10-12DK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 27 |
|
RAC10-12SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 28 |
|
RAC10-15DK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 29 |
|
RAC10-15SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 30 |
|
RAC10-18SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 31 |
|
RAC10-24SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 32 |
|
RAC10-3.3SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 2"x1" 4kV reg | |
| 33 |
|
RAC10E-05SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 1.8"x1" 4kV reg | |
| 34 |
|
RAC10E-12SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 1.8"x1" 4kV reg | |
| 35 |
|
RAC10E-15SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 1.8"x1" 4kV reg | |
| 36 |
|
RAC10E-24SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 1.8"x1" 4kV reg | |
| 37 |
|
RAC10E-3.3SK/277
Focus
| 10W AC/DC-Converter 'POWERLINE' 1.8"x1" 4kV reg | |
| 38 |
|
RAC15-05SK/480
Focus
| 15W AC/DC-Converter 'POWERLINE' 2"x1.6" 3.6kV reg | |
| 39 |
|
RAC15-05SK/WI
Focus
| 15W AC/DC-Converter 'POWERLINE' 1.5"x2" 4kV reg | |
| 40 |
|
RAC15-12SK/480
Focus
| 15W AC/DC-Converter 'POWERLINE' 2"x1.6" 3.6kV reg | |
| 41 |
|
RAC15-12SK/WI
Focus
| 15W AC/DC-Converter 'POWERLINE' 1.5"x2" 4kV reg | |
| 42 |
|
RAC15-15SK/480
Focus
| 15W AC/DC-Converter 'POWERLINE' 2"x1.6" 3.6kV reg | |
| 43 |
|
RAC15-15SK/WI
Focus
| 15W AC/DC-Converter 'POWERLINE' 1.5"x2" 4kV reg | |
| 44 |
|
RAC15-24SK/480
Focus
| 15W AC/DC-Converter 'POWERLINE' 2"x1.6" 3.6kV reg | |
| 45 |
|
RAC15-24SK/WI
Focus
| 15W AC/DC-Converter 'POWERLINE' 1.5"x2" 4kV reg | |
| 46 |
|
RAC15-54SK/WI
Focus
| 15W AC/DC-Converter 'POWERLINE' 1.5"x2" 4kV reg | |
| 47 |
|
RAC20-05SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 48 |
|
RAC20-07SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 49 |
|
RAC20-12DK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 50 |
|
RAC20-12SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 51 |
|
RAC20-15DK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 52 |
|
RAC20-15SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 53 |
|
RAC20-24SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 54 |
|
RAC20-48SK
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 55 |
|
RAC20E-05SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 56 |
|
RAC20E-12SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 57 |
|
RAC20E-24SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 58 |
|
RAC20NE-12DK/277/400
Focus
New
| 20W AC/DC-Converter 'POWERLINE' 2"x1.5" 4.2kV reg | |
| 59 |
|
RAC20NE-12DK/277/HT
Focus
New
| 20W AC/DC-Converter 'POWERLINE' 2"x1.5" 4.2kV reg | |
| 60 |
|
RAC20NE-12SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 61 |
|
RAC20NE-24SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 62 |
|
RAC20NE-24SK/277/400
Focus
New
| 20W AC/DC-Converter 'POWERLINE' 2"x1.5" 4.2kV reg | |
| 63 |
|
RAC20NE-36SK/277
Focus
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 64 |
|
RACM16E-05SK/277
Focus
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 65 |
|
RACM16E-12SK/277
Focus
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 66 |
|
RACM16E-15SK/277
Focus
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 67 |
|
RACM16E-24SK/277
Focus
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 68 |
|
RACM16E-3.3SK/277
Focus
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 69 |
|
RACM30-05SK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 70 |
|
RACM30-12DK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 71 |
|
RACM30-12SK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 72 |
|
RACM30-15DK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 73 |
|
RACM30-15SK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 74 |
|
RACM30-24SK/277
Focus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 75 |
|
RACM30-36SK/277
Focus
New
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 76 |
|
RACM30-48SK/277
Focus
New
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 77 |
|
RACM30-54SK/277
Focus
New
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 78 |
|
RAC01-05SGA
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 79 |
|
RAC01-05SGB
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 80 |
|
RAC01-12SGA
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 81 |
|
RAC01-12SGB
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 82 |
|
RAC01-24SGB
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 83 |
|
RAC01-3.3SGB
| 1W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 84 |
|
RAC02-05SGA
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 85 |
|
RAC02-05SGB
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 86 |
|
RAC02-12SGA
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 87 |
|
RAC02-12SGB
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 88 |
|
RAC02-15SGA
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 89 |
|
RAC02-15SGB
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 90 |
|
RAC02-24SGA
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 91 |
|
RAC02-24SGB
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 92 |
|
RAC02-3.3SGA
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 93 |
|
RAC02-3.3SGB
| 2W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 94 |
|
RAC03-05SGA
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 95 |
|
RAC03-05SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 96 |
|
RAC03-09SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 97 |
|
RAC03-12SGA
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 98 |
|
RAC03-12SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 99 |
|
RAC03-15SGA
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 100 |
|
RAC03-15SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 101 |
|
RAC03-24SGA
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 102 |
|
RAC03-24SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 103 |
|
RAC03-3.3SGA
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 104 |
|
RAC03-3.3SGB
| 3W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 105 |
|
RAC04-05SGA
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 106 |
|
RAC04-05SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 107 |
|
RAC04-05SK/277
| 4W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 108 |
|
RAC04-09SGA
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 109 |
|
RAC04-09SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 110 |
|
RAC04-12SGA
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 111 |
|
RAC04-12SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 112 |
|
RAC04-12SK/277
| 4W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 113 |
|
RAC04-15SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 114 |
|
RAC04-15SK/277
| 4W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 115 |
|
RAC04-24SGA
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 116 |
|
RAC04-24SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 117 |
|
RAC04-24SK/277
| 4W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 118 |
|
RAC04-3.3SGB
| 4W AC/DC-Converter 'POWERLINE' 3kV reg | |
| 119 |
|
RAC04-3.3SK/277
| 4W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 120 |
|
RAC05-05SK/PD3/H
| 5W AC/DC-Converter 'POWERLINE' 2"x1" 5.4kV reg | |
| 121 |
|
RAC05-12SK/PD3/H
| 5W AC/DC-Converter 'POWERLINE' 2"x1" 5.4kV reg | |
| 122 |
|
RAC05E-05SK
| 5W AC/DC-Converter 'POWERLINE' 1.46"x0.95" 3kV reg | |
| 123 |
|
RAC05E-12SK
| 5W AC/DC-Converter 'POWERLINE' 1.46"x0.95" 3kV reg | |
| 124 |
|
RAC05E-15SK
| 5W AC/DC-Converter 'POWERLINE' 1.46"x0.95" 3kV reg | |
| 125 |
|
RAC15-05SK
| 15W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 126 |
|
RAC15-12SK
| 15W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 127 |
|
RAC15-15SK
| 15W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 128 |
|
RAC15-24SK
| 15W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 129 |
|
RAC20-05SK/277
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 130 |
|
RAC20-12DK/277
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 131 |
|
RAC20-12SK/277
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 132 |
|
RAC20-15SK/277
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 133 |
|
RAC20-24SK/277
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
| 134 |
|
RAC20NE-12SK/277/CC
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 135 |
|
RAC20NE-24SK/277/CC
| 20W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg | |
| 136 |
|
RAC3.5-05SK/277
| 3.5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 137 |
|
RAC3.5-12SK/277
| 3.5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 138 |
|
RAC3.5-15SK/277
| 3.5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 139 |
|
RAC3.5-24SK/277
| 3.5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 140 |
|
RAC3.5-3.3SK/277
| 3.5W AC/DC-Converter 'POWERLINE' 4.2kV reg | |
| 141 |
|
RACM16E-30SK/277
| 16W AC/DC-Converter 'POWERLINE' 2"x1" 4.2kV reg |