The RAC05-K/480 series of 5 watt AC/DC units are specially designed for harsh industrial and outdoor mains conditions. These PCB-mount power supplies are rated to OVC III conditions from 100-480VAC nominal input lines with phase-to-phase or single phase operation without any external components needed. The modules support an operating temperature range from -40°C to +80°C and come with fully protected outputs as well as EMC Class B compliance. All these features make them an ideal fit for integration into smart grid, renewable energy, smart metering and IoT applications.
| Attributes | RAC05-15SK/480 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | AC/DC |
| Power (W) | 5 |
| Isolation | Isolated |
| Vin (V) | 85 - 528 |
| Main Vout (V) | 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 330 |
| Isolation (kV) | 5.4 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 52.5 |
| Width (mm) | 27.4 |
| Height (mm) | 23 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 61010-1, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC05-K_480.pdf | Datasheet | |
| RAC05-K_480.step | 2D/3D | Jul 23, 2019 |
|
||
| Title | Type | Date |
|---|---|---|
| Solar Power Distribution System / Smart Grid Solutions | Case Study | Dec 22, 2022 |
| Forget 400V – 800V is on the Way | Blog Article | Oct 31, 2022 |
| EV Charger Auxiliary Supply Considerations | Blog Article | Jun 3, 2022 |
| Using Advanced Technologies to Accelerate E-Mobility | Blog Article | Apr 8, 2022 |
| Transient Voltage Protection for Power Electronics | Blog Article | Nov 26, 2021 |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| Converters for the Self-sufficiency of EV Charging Stations | Blog Article | Apr 9, 2021 |
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
| Title | Type | Date |
|---|---|---|
| Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
| RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
| RECOM POWER RAC05-K/480 AC/DC Converters I Mouser | Youtube Video | Oct 31, 2018 |
| RECOM RAC05-K/480 Series | Digi-Key Daily | Youtube Video | Oct 18, 2018 |
| RECOM Power RAC05-K/480 AC/DC Converters | All About Circuits | Youtube Video | Sep 17, 2018 |
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |