The RAC10-K/277 series are highly efficient PCB-Mount power conversion modules with ultra-low energy losses even in light load conditions. Built for worldwide usage, the AC/DC units cover an enhanced mains input range of 85VAC up to 305VAC and come with international safety certifications for both industrial and household standards. These AC/DC modules offer fully protected single or dual outputs as well as EMC Class B compliance without the need of any external components. The 140% peak power capability makes the RAC10-K/277 series suitable for inductive, high start-up current or nonlinear loads. With a full load temperature range of -40°C to +65°C, they are ideal for always-on and standby mode operations in process automation, IoT and smart building applications.
| Attributes | RAC10-12DK/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | ± 12 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 420 |
| Iout 2 (mA) | -420 |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 52.5 |
| Width (mm) | 27.4 |
| Height (mm) | 23 |
| Certifications | CB, CE, EN 60335-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 65 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC10-K_277.pdf | Datasheet | |
| RAC10-DK_277.step | 2D/3D | Jul 23, 2019 |
| Title | Type | Date |
|---|---|---|
| Transient Voltage Protection for Power Electronics | Blog Article | Nov 26, 2021 |
| Peak Power vs Average Power: How to Choose the Right AC/DC or DC/DC Converter | Blog Article | Sep 24, 2021 |
| Converters for the Self-sufficiency of EV Charging Stations | Blog Article | Apr 9, 2021 |
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
| Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 |
| Title | Type | Date |
|---|---|---|
| RACxx-K Series of AC/DC Converters | Video | |
| Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
| RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
| RECOM RAC10-K/277 Series | Digi-Key Daily | Youtube Video | Jan 24, 2018 |
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |