The RAC01-GA series are low cost AC/DC power supplies, ideal for PCB mounted, compact, board level industrial applications. They feature universal AC input voltage range, regulated and short-circuit-proof isolated DC outputs, low standby power consumption and -25°C to +80°C operating temperature range. The RAC01-GA have a built-in Class A / FCC Part 15 EMC filter, are certified to EN60335, EN60950 and EN62368 safety standards and come with a three year warranty.
| Attributes | RAC01-12SGA |
|---|---|
| Product Category | AC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 83 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Standard |
| Length (mm) | 33.7 |
| Width (mm) | 22.2 |
| Height (mm) | 19 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 70 |
| Protections | OCP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC01-GA.pdf | Datasheet | |
| RAC01-GA.step | 2D/3D | Jul 23, 2019 |
| Title | Type | Date |
|---|---|---|
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
| Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 |
| Title | Type | Date |
|---|---|---|
| RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
| Recom RAC01-G and RAC02-G Series | Digi-Key Daily | Youtube Video | Jul 19, 2017 |
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |