The compact 3 Watt AC/DC power supplies in two mechanical variants boast an optimized design for THT waive soldering or as RAC03-K/SMT tailored for JEDEC-reflow solder processes. With a mere 1in² footprint, these units facilitate automated production, ensuring a shock and vibration-resistant PCBA. The fully integrated modules eliminate the need for external components in floating load configurations, providing safety-rated performance at altitudes up to 6000m and supporting Ecodesign Lot 6 standby mode operation. Operating seamlessly in temperatures ranging from -40 to +80°C, and offering a continuous 3-Watt output power from -25 to +60°C, these power supplies are engineered for reliability. Compliant with international standards, including EN/IEC/UL62368, EN60335, and IEC61558, they are an ideal solution for a diverse range of applications from IoT to industrial automation, driving sensors, household and monitoring devices, as well as housekeeping auxiliary power supplies, these power units are well-suited for domestic use.
Attributes | RAC03-15SK |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Main Vout (V) | 15 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 28.5 |
Width (mm) | 23.5 |
Height (mm) | 17.9 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 60 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC03-K.pdf | Datasheet | |
RAC03-K.STEP | 2D/3D | Aug 26, 2019 |
Title | Type | Date |
---|---|---|
New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |
New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |
AC/DC with 1in² footprint provides 3W | Official Press Release | Sep 12, 2019 |
Title | Type | Date |
---|---|---|
RECOM RACxx K Series | Youtube Video | Oct 25, 2022 |
RACxx-K Series of AC/DC Converters | Video | Oct 10, 2022 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RECOM RAC03-K Series | Digi-Key | Video | Feb 24, 2020 |
RECOM RAC03-K Series | Mouser | Youtube Video | Nov 30, 2019 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |