The RAC03-K series are the smallest 3 watt solution on the market. In a compact 1in2 footprint, these modules deliver an output power of 3 watts from -40°C to 60°C and 2 watts up to 80°C. Despite such a high power density and small footprint, the RAC03-K series is a complete solution supporting Ecodesign Lot 6 standby mode operation for worldwide applications in automation, industry 4.0, IoT, household, and home automation. With an input voltage range from 85 to 264VAC and international safety certifications for industrial, domestic, ITE, and household applications, these are some of the most versatile power modules on the market. Due to their reinforced class II installation rating and their significantly wide margin to class B emissions compliance without external components, these are the easiest to use modular power solutions in the industry.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC03-05SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 5 | 600.0 | 1"x1" |
| ||||||
2 |
![]() |
RAC03-12SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 12 | 250.0 | 1"x1" |
| ||||||
3 |
![]() |
RAC03-15SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 15 | 200.0 | 1"x1" |
| ||||||
4 |
![]() |
RAC03-18SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 18 | 170.0 | 1"x1" |
| ||||||
5 |
![]() |
RAC03-24SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 24 | 125.0 | 1"x1" |
| ||||||
6 |
![]() |
RAC03-3.3SK
Focus
| 3.0 | Isolated | 85.0 - 264.0 | 3.3 | 900.0 | 1"x1" |
|
Attributes | RAC03-K |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 28.5 |
Width (mm) | 23.5 |
Height (mm) | 17.9 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 60.0 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC03-05SK
Focus
| 3.0 | 5.0 | 85.0 - 264.0 | THT |
| ||
2 |
![]() |
RAC03-12SK
Focus
| 3.0 | 12.0 | 85.0 - 264.0 | THT |
| ||
3 |
![]() |
RAC03-15SK
Focus
| 3.0 | 15.0 | 85.0 - 264.0 | THT |
| ||
4 |
![]() |
RAC03-18SK
Focus
| 3.0 | 18.0 | 85.0 - 264.0 | THT |
| ||
5 |
![]() |
RAC03-24SK
Focus
| 3.0 | 24.0 | 85.0 - 264.0 | THT |
| ||
6 |
![]() |
RAC03-3.3SK
Focus
| 3.0 | 3.3 | 85.0 - 264.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC03-K.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | Sep 12, 2019 |
Title | Type | Date |
---|---|---|
| Youtube Video | Oct 25, 2022 |
| Video | Oct 10, 2022 |
| Video | Jun 15, 2021 |
| Video | Feb 24, 2020 |
| Youtube Video | Nov 30, 2019 |