The RACM550 Series is designed to support up to 300 Watt continuous output power without fan cooling. The compact 3”x 5” baseplate design enables direct heat dissipation through metal housings in the application. Up to 550 watts are available to drive dynamic loads for several seconds of peak power or with forced air for even longer time frames. A smart fan output is on board as standard as well as a 5V/1A VSB output for applications with housekeeping circuits and on/off control. A wide input range of 80 to 264VAC, up to 5000m operating altitude and international safety agency certifications make the series worldwide compliant for medical 2 MOPP, household and industrial ITE applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACM550-24SG/ENC
Focus
| 550 | Isolated | 80 - 264 | 22 to 26 | 22920 | Enclosed 5"x3" |
| |||||||
2 |
RACM550-24SG/OF
Focus
| 550 | Isolated | 80 - 264 | 22 to 26 | 22920 | Open Frame 5"x3" |
| |||||||
3 |
RACM550-36SG/ENC
Focus
| 550 | Isolated | 80 - 264 | 34 to 38 | 15280 | Enclosed 5"x3" |
| |||||||
4 |
RACM550-36SG/OF
Focus
| 550 | Isolated | 80 - 264 | 34 to 38 | 15280 | Open Frame 5"x3" |
| |||||||
5 |
RACM550-48SG/ENC
Focus
| 550 | Isolated | 80 - 264 | 46 to 50 | 11460 | Enclosed 5"x3" |
| |||||||
6 |
RACM550-48SG/OF
Focus
| 550 | Isolated | 80 - 264 | 46 to 50 | 11460 | Open Frame 5"x3" |
| |||||||
7 |
RACM550-56SG/ENC
Focus
| 550 | Isolated | 80 - 264 | 54 to 58 | 9820 | Enclosed 5"x3" |
| |||||||
8 |
RACM550-56SG/OF
Focus
| 550 | Isolated | 80 - 264 | 54 to 58 | 9820 | Open Frame 5"x3" |
|
Attributes | RACM550-G |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 550 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4 |
Mounting Type | Connector/Screw Terminal |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 70 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-2V |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACM550-24SG/ENC
Focus
| 550 | 24 | 80 - 264 | Connector/Screw Terminal |
| |||
2 |
RACM550-24SG/OF
Focus
| 550 | 24 | 80 - 264 | Connector/Screw Terminal |
| |||
3 |
RACM550-36SG/ENC
Focus
| 550 | 36 | 80 - 264 | Connector/Screw Terminal |
| |||
4 |
RACM550-36SG/OF
Focus
| 550 | 36 | 80 - 264 | Connector/Screw Terminal |
| |||
5 |
RACM550-48SG/ENC
Focus
| 550 | 48 | 80 - 264 | Connector/Screw Terminal |
| |||
6 |
RACM550-48SG/OF
Focus
| 550 | 48 | 80 - 264 | Connector/Screw Terminal |
| |||
7 |
RACM550-56SG/ENC
Focus
| 550 | 56 | 80 - 264 | Connector/Screw Terminal |
| |||
8 |
RACM550-56SG/OF
Focus
| 550 | 56 | 80 - 264 | Connector/Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACM550-G.pdf | Datasheet | |
RACM550-G_ENC_installation_guide.pdf | Installation | Nov 19, 2019 |
RACM550-G_OF_installation_guide.pdf | Installation | Nov 19, 2019 |
Title | Type | Date |
---|---|---|
Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
RACM230-G & RACM550-G | Podcast | Oct 22, 2020 |
Extra-compact 550W power supply has baseplate cooling | Official Press Release | Feb 13, 2020 |