The RACM550 Series is designed to support up to 300 Watt continuous output power without fan cooling. The compact 3”x 5” baseplate design enables direct heat dissipation through metal housings in the application. Up to 550 watts are available to drive dynamic loads for several seconds of peak power or with forced air for even longer time frames. A smart fan output is on board as standard as well as a 5V/1A VSB output for applications with housekeeping circuits and on/off control. A wide input range of 80 to 264VAC, up to 5000m operating altitude and international safety agency certifications make the series worldwide compliant for medical 2 MOPP, household and industrial ITE applications.
| Attributes | RACM550-56SG/OF |
|---|---|
| Product Category | AC/DC |
| Power (W) | 550 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 54 to 58 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 9820 |
| Isolation (kV) | 4 |
| Mounting Type | Connector/Screw Terminal |
| Package Style | Open Frame 5"x3" |
| Length (mm) | 127 |
| Width (mm) | 76 |
| Height (mm) | 38 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 70 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-2V |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM550-G.pdf | Datasheet | |
| RACM550-G_OF.STEP | 2D/3D | Jan 21, 2020 |
| RACM550-G_OF_installation_guide.pdf | Installation | Nov 19, 2019 |
| Title | Type | Date |
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| RACM230-G & RACM550-G | Podcast | Oct 22, 2020 |
| Inrush Current – A Guide to the Essentials | Blog Article | Jun 17, 2020 |
| Baseplate Cooling in AC/DC Converters: An Innovative Fanless Solution | Blog Article | Apr 27, 2020 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |
| Energy Efficiency in AC/DC Power Supplies: Key Requirements and Standards Overview | Blog Article | Apr 1, 2020 |
| Medical Equipment Power Supplies in Times of Emergency | Blog Article | Mar 5, 2020 |
| Extra-compact 550W power supply has baseplate cooling | Official Press Release | Feb 13, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
R-L2001D-Y-2x2P-mating
| Connectivity Accessory Housing for RECOM Power Supply RACM550-G | ||
| 2 |
R-PHD2.0-terminal
| Connectivity Accessory Crimp Terminal for RECOM Power Supply RACM550-G |