Industrial Grade DC/DC Switching Regulators

Our wide range of robust switching regulators has been designed to reliably cope with the demands of modern industrial automation applications from 0.5 Amp to 50 Amp output current. These modules are complete power regulator modules with high efficiencies of up to 98%, very high power densities, excellent heat management and low mounting height that is suitable for space constricted applications. Despite their compact size, they are fully featured converters with adjustable output voltage, soft start, remote on/off control, output sense feedback and full OCP, OLP, OTP and UVLO protection.

RPM / RPX

0.5Amp - 6Amp

High Power

Switching Regulators

Cost effective

Switching Regulators