Power Supplies for Automation

Automation is a universal term that includes many different processes, but is generally applied to any technology that uses sensors, actuators and feedback to make a system that operates without continuous human control. It can be as simple as a thermostat or as complex as the control room of a nuclear power station, but in almost all cases, an isolated local power supply is required to supply the sensor-feedback-actuator control system.

The requirements for power supplies for automation are that it should be isolated so that cross-interference, ground loops or potential differences do not interfere with the automatic control system. A good example is a DC motor speed controller; the DC supply is used to both power the motor and the speed controller, but the sensitive controller circuit needs a low noise, isolated, lower voltage supply. Using an isolated, regulated DC/DC converter solves the problems of voltage conversion, electrical noise isolation and immunity to power dips and surges with just one part.
Energy Harvesting icons

Energy harvesting is a technique used to collect ambient energy (light, heat, radio waves or movement) and use it to charge a capacitor or battery. This energy can then be used to power an off-grid sensor or transmitter.

Internet of Things with icon

The Internet of Things (IoT) is an umbrella term that covers many groups of related concepts, but in essence, these concepts share the following features: distributed intelligence, multiple interconnected sensors/actuators and decentralized control.

Home Automation with icon

To meet the emerging demands of smart building applications, RECOM extends its existing low-power RAC series with new household certified AC/DC converters at lower cost.

Industrial Automation with icon

RECOM offers a wide range of robust industrial DC/DC, AC/DC power supplies and switching regulators designed to cope reliably with the demands of modern industrial automation applications.