Power Supplies for Home and Building Automation

Power, Input Voltage, and Mechanical Format Options Suit All Smart Home and Building Applications

Smart homes and buildings require reliable power supplies for sensors, actuators, communication nodes, and controllers. To meet this demand, RECOM provides a wide range of AC/DC products available in encapsulated, open frame, and DIN rail formats. These power solutions are cost-effective, dependable, and rated from 2W to 300W peak. They feature flexible input voltage ranges and meet all necessary approvals for global home and building automation applications.

Miniature Power Supplies for Smart Home Automation Systems

Modern smart homes integrate a variety of features, including connected multimedia, lighting control, security systems, HVAC management, and occupancy simulation. Typically, all devices are wirelessly connected and can be securely controlled remotely via smartphone apps, offering both convenience and energy savings. This equipment requires AC/DC power supplies ranging from a few watts for wall-mounted temperature controls to hundreds of watts for remotely operated garage doors. While some simple nodes may use batteries, most smart home systems operate directly on AC mains. RECOM is a preferred provider of these embedded power supplies.
  • AC/DC encapsulated and open-frame options
  • Power ratings from 2W to 300W peak
  • Input range from 100VAC to 240VAC nominal
  • 277VAC/480VAC input options
  • Ambient temperature typically -40°C to +80°C
  • Safety and EMC standards to meet home automation requirements
  • PCB mount/flying wire/screw terminal options
  • Class-leading miniature form factors
  • Cost-effective and reliable
  • LPS & NEC class 2 limited output
Miniature Power Supplies for Smart Homes & Smart Offices Image

Miniature Power Supplies for Smart Homes & Smart Offices

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2 W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 RECOM | RAC03-K Series | AC/DC, 3 W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3 W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4 W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT
6 RECOM | RAC05E-KT Series | AC/DC, THT, 5 W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
7 RECOM | RAC10-K/277 Series | AC/DC, THT, 10 W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
8 RECOM | RAC15-K/480 Series | AC/DC, THT, 15 W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT
9 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
10 RECOM | RAC20NE-K/277 Series | AC/DC, 20 W
Focus New
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
11 RECOM | RAC25-K/480 Series | AC/DC, THT, 25 W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
12 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6 W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
13 RECOM | RACM130E-K Series | AC/DC, Connector, 130 W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
14 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
15 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
16 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
17 RECOM | RACM30-K/277 Series | AC/DC, 30 W
Focus New
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
18 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
19 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
20 RECOM | RACM90-K Series | AC/DC, Connector, 90 W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
21 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
Coming Soon
40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, Connector

Power Supplies for Commercial and Industrial Building Automation

Commercial and industrial buildings are increasingly adopting automation to achieve energy savings, enhanced security, convenience, and improved operational efficiency. Similar to smart home applications, these systems require AC/DC converters to support connected equipment, but they also need to withstand more challenging, harsh, and less controlled environments.

These automation power systems often operate up to 277VAC, requiring components that are both cost-effective and reliable, with long service lifetimes. RECOM's AC/DC power supplies are ideal for these applications, available in encapsulated, open-frame, and DIN rail formats. They deliver consistent performance across a wide temperature range, with many models rated for Over Voltage Category III (OVC III) to ensure enhanced immunity to mains transients.

  • AC/DC encapsulated, DIN rail and open-frame options
  • Power ratings from 2W to 1kW, 1.5kW peak
  • Input range from 100VAC to 240VAC nominal
  • 277VAC/480VAC input options
  • Ambient temperature typically -40°C to +80°C
  • Safety and EMC standards to meet building automation requirements
  • PCB mount/flying wire/screw terminal options
  • Class-leading miniature form factors
  • OVC III rating available for many parts
  • Cost-effective and reliable
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4 W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
2 RECOM | RAC10-K/277 Series | AC/DC, THT, 10 W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
3 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
4 RECOM | RAC20-K/277/NE/W Series | AC/DC, Wired, 20 W, Single Output
Focus
20 85 - 305 12, 24 4 Wired
5 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal
6 RECOM | RACM1200-V Series | AC/DC, Connector, 1200 W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
7 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 12 / 24 / 48 0.5 DIN-Rail
8 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus New
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
9 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus New
240 85 - 277 24 to 29 4 DIN-Rail
10 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus New
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
11 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus New
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail
12 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail
13 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
14 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960 W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
15 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5 W, Single Output
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.