LED drivers for integrated lighting

RECOM constant current and constant voltage small LED drivers have been designed for cost-sensitive applications. Safety extra low voltage or SELV terminals are ideal for supplying power to integrated LED lighting. RECOM LED drivers can be built into furniture, hidden under shelving, or integrated into applications with extremely space available due to their compact design, including cable connections.
Constant current dimmable DC/DC converters

Constant current dimmable

Constant voltage AC/DC converters

Constant voltage

Constant current dimmable AC/DC converters

Constant current dimmable

Constant current non dimmable AC/DC converters

Constant current non dimmable

  • Constant current & constant voltage versions
  • Super small footprint & super flat design
  • Open & short circuit protected
  • Overload & over-temperature protected
  • Simple installation
  • Wired or screw terminals
  • UL8750, ENEC & CE certified
Superflat LED Driver Image

Superflat LED Driver



Low cost AC/DC constant current (TRIAC dimming)

RECOM’s TRIAC LED drivers with 9W, 12W, 18W and 25W outputs deliver 1% to 100% leading-edge or trailing-edge TRIAC-controlled dimming at the market’s most affordable prices. These small LED drivers are designed for either retrofit or new installations and allow the user to set the lighting atmosphere and mood in homes, spotlighting and furniture installations.
  Series Power (W) Vin (V) Nr. of Outputs Isolation (kV) Mounting Type
1 AC/DC, 9.0 W, Single Output, Screw Terminal RACT09 Series
9.0 198.0 - 264.0 Single 3.75 Screw Terminal
2 AC/DC, 12.0 W, Single Output, Screw Terminal RACT12 Series
12.0 198.0 - 264.0 Single 3.75 Screw Terminal
3 AC/DC, 18.0 W, Single Output, Screw Terminal RACT18 Series
18.0 198.0 - 264.0 Single 3.75 Screw Terminal
4 AC/DC, 25.0 W, Single Output, Screw Terminal RACT25 Series
25.0 198.0 - 264.0 Single 3.75 Screw Terminal

Did you know LEDs put special requirements on the power source?


We want to show you in our whitepaper how constant current sources are used to keep the brightness of all single LEDs in a LED system on the same level.


Get it now

Low cost AC/DC constant voltage

These cost effective series meet the growing demand for compact drivers (3W, 4W, 6W), while the low profile 6W, 12W and 20W solutions meet the needs of the high brightness LED lighting market. CV versions are available with 12V or 24V for LED strip lighting, cove lighting and recessed lighting.
  Series Power (W) Vin (V) Nr. of Outputs Isolation (kV) Mounting Type
1 AC/DC, 3.0 W, Single Output, Wired RACD03 Series
3.0 90.0 - 264.0 Single 3.75 Wired
2 AC/DC, 4.0 W, Single Output, Wired RACV04 Series
4.0 90.0 - 264.0 Single 3.75 Wired
3 AC/DC, 6.0 W, Single Output, Screw Terminal RACV06-LP Series
6.0 198.0 - 264.0 Single 3.75 Screw Terminal
4 AC/DC, 12.0 W, Single Output, Screw Terminal RACV12-LP Series
12.0 198.0 - 264.0 Single 3.75 Screw Terminal
5 AC/DC, 20.0 W, Single Output, Screw Terminal RACV20-LP Series
20.0 198.0 - 264.0 Single 3.75 Screw Terminal

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.