Popular DC/DC Converters and Switching Regulators Upgraded for Higher Performance
RECOM has made a breakthrough in enhancing the performance of their standard low-power isolated and non-isolated DC/DC converters while maintaining cost-effectiveness. Traditionally, modular board-mounted low-power DC/DC converters have involved significant manual assembly in low-cost manufacturing locations, enabling the economical production of small batches across many variants. However, this approach limits circuit complexity, reduces repeatability, and constrains electrical performance.
Now, through advanced circuit techniques and fully automated manufacturing , RECOM offers products that can be economically configured in production as alternative variants without a price premium, while also providing performance enhancements. These include wider input voltage and temperature operating ranges, along with higher-grade isolation ratings, making single parts suitable for a wider variety of applications. This reduces the number of variants required, improving economies of scale in both manufacturing and end use.
Now, through advanced circuit techniques and fully automated manufacturing , RECOM offers products that can be economically configured in production as alternative variants without a price premium, while also providing performance enhancements. These include wider input voltage and temperature operating ranges, along with higher-grade isolation ratings, making single parts suitable for a wider variety of applications. This reduces the number of variants required, improving economies of scale in both manufacturing and end use.