The REC20K series are high power density, wide input voltage range 20W DC/DC converters in an industry standard 1”x1” case size. Despite their small size, the REC20K converters are fully specified devices with output currents up to 5 amps, high efficiency, no minimum load, 2000VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent, and overvoltage, and the single output version offers a ±10% trim range. These converters fit well in industrial applications where board space is at a premium.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REC20K-2405SZ
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
2 |
![]() |
REC20K-2409SZ
Focus
| 20 | Isolated | 9 - 36 | 8.1 to 9.9 | 1"x1" |
| ||||||
3 |
![]() |
REC20K-2412DZ
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
4 |
![]() |
REC20K-2412SZ
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
5 |
![]() |
REC20K-2415DZ
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
6 |
![]() |
REC20K-2415SZ
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
7 |
![]() |
REC20K-2424SZ
Focus
| 20 | Isolated | 9 - 36 | 21.6 to 26.4 | 1"x1" |
| ||||||
8 |
![]() |
REC20K-243.3SZ
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
9 |
![]() |
REC20K-4805SZ
Focus
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
10 |
![]() |
REC20K-4809SZ
Focus
| 20 | Isolated | 18 - 75 | 8.1 to 9.9 | 1"x1" |
| ||||||
11 |
![]() |
REC20K-4812DZ
Focus
| 20 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
12 |
![]() |
REC20K-4812SZ
Focus
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
13 |
![]() |
REC20K-4815DZ
Focus
| 20 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
14 |
![]() |
REC20K-4815SZ
Focus
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
15 |
![]() |
REC20K-4824SZ
Focus
| 20 | Isolated | 18 - 75 | 21.6 to 26.4 | 1"x1" |
| ||||||
16 |
![]() |
REC20K-483.3SZ
Focus
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
|
Attributes | REC20K-Z |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20 |
Isolation | Isolated |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
Protections | OCP, OVP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REC20K-2405SZ
Focus
| 20 | 5 | 9 - 36 | THT |
| ||
2 |
![]() |
REC20K-2409SZ
Focus
| 20 | 9 | 9 - 36 | THT |
| ||
3 |
![]() |
REC20K-2412DZ
Focus
| 20 | 12 | 9 - 36 | THT |
| ||
4 |
![]() |
REC20K-2412SZ
Focus
| 20 | 12 | 9 - 36 | THT |
| ||
5 |
![]() |
REC20K-2415DZ
Focus
| 20 | 15 | 9 - 36 | THT |
| ||
6 |
![]() |
REC20K-2415SZ
Focus
| 20 | 15 | 9 - 36 | THT |
| ||
7 |
![]() |
REC20K-2424SZ
Focus
| 20 | 24 | 9 - 36 | THT |
| ||
8 |
![]() |
REC20K-243.3SZ
Focus
| 20 | 3.3 | 9 - 36 | THT |
| ||
9 |
![]() |
REC20K-4805SZ
Focus
| 20 | 5 | 18 - 75 | THT |
| ||
10 |
![]() |
REC20K-4809SZ
Focus
| 20 | 9 | 18 - 75 | THT |
| ||
11 |
![]() |
REC20K-4812DZ
Focus
| 20 | 12 | 18 - 75 | THT |
| ||
12 |
![]() |
REC20K-4812SZ
Focus
| 20 | 12 | 18 - 75 | THT |
| ||
13 |
![]() |
REC20K-4815DZ
Focus
| 20 | 15 | 18 - 75 | THT |
| ||
14 |
![]() |
REC20K-4815SZ
Focus
| 20 | 15 | 18 - 75 | THT |
| ||
15 |
![]() |
REC20K-4824SZ
Focus
| 20 | 24 | 18 - 75 | THT |
| ||
16 |
![]() |
REC20K-483.3SZ
Focus
| 20 | 3.3 | 18 - 75 | THT |
|
Title | Type | Date |
---|---|---|
REC20K-Z.pdf | Datasheet | |
REC20K_Layout_EMI_Guidelines.pdf | Feb 12, 2025 |
Title | Type | Date |
---|---|---|
| Official Press Release | Jun 12, 2024 |