RECOM's E-Series DC/DC converters are engineered to provide cost-effective power solutions for high-volume, price-sensitive applications. These converters maintain reliable performance and efficiency, making them ideal for various industrial uses.
Key Features
- High Efficiency: Achieves up to 84% efficiency, ensuring minimal energy loss
- Low Deviation: Maintains low deviation across 10% to 100% load variations
- Isolation Options: Offers 1kVDC and 2kVDC isolation variants to suit different application needs
- Safety Certifications: Complies with UL60950-1 and EN/IEC60950-1 standards, ensuring adherence to international safety regulations
- Wide Operating Temperature Range: Operates effectively between -40°C to +100°C, suitable for diverse environmental conditions
- Compact Packages: Available in standard SIP4 and SIP7 package styles, facilitating easy integration into existing designs
Applications
The E-Series converters are designed for applications with restricted energy budgets and industrial scenarios requiring high efficiency. Their compact size and robust performance make them suitable for:- Industrial automation systems
- Test and measurement equipment
- Battery-powered devices
- Distributed power architectures
Product Range
The E-Series includes models such as the RO/E and RB/E series:- RO/E Series: Unregulated DC/DC converters in SIP4 packages, offering high efficiency at low loads and extended operating temperature ranges
- RB/E Series: Unregulated DC/DC converters in SIP7 packages, designed for applications requiring low deviation and high efficiency