The R1SE series are 1W unregulated DC/DC converters that are lower cost than equivalent converters. The benefits of high volume production and semi-automatic assembly allow for a lower selling price without sacrificing our high quality standards. They are UL certified for safety, offer reasonable efficiency and operating temperature range of -40° to +85°C.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1SE-0505
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| ||||||
2 |
![]() |
R1SE-0505-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| ||||||
3 |
![]() |
R1SE8-0505
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 8 Pin |
| ||||||
4 |
![]() |
R1SE8-0505-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 8 Pin |
|
Attributes | R1SE |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Vin (V) | 5.0 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200.0 |
Isolation (kV) | 1.0 |
Mounting Type | SMD |
Length (mm) | 12.75 |
Width (mm) | 10.7 |
Height (mm) | 6.7 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1SE-0505
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| ||
2 |
![]() |
R1SE-0505-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| ||
3 |
![]() |
R1SE8-0505
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| ||
4 |
![]() |
R1SE8-0505-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
|
Title | Type | Date |
---|---|---|
R1SE.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Video | Mar 17, 2016 |