Wired

If a PCB board is not available or a power supply has to be fitted off-board because of a lack of space, RECOM offers AC/DC power supplies with wired terminations. Products are available up to 30W rating with a selection of output voltages from 3.3V to 48V. Inputs are universal AC mains with some parts rated to 305VAC for 277VAC nominal systems (RAC03-ER/277 and RAC05-K/277/W). All parts are dust and moisture sealed with some IP68-rated (RACM16E-K/277/W and RACM30-K/277/W). Products such as the RAC03 are circular in format for fitting into standard electrical wall boxes with typical applications in building automation and IIoT. Constant current LED drivers are also available from 3W to 7.4W in the RACD03/04/07 series.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    AC/DC, 4 W, Single Output RAC04NE-K/277 Series Focus New
    (8 products)
    4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
    AC/DC, 20 W, Single Output, Wired RAC20-K/W Series Focus
    (5 products)
    20 85 - 264 12, 15, 24, 48, 5 3 Wired 2"x1"
    AC/DC, 3 W, Single Output, Wired RAC03-ER/277 Series
    (8 products)
    3 85 - 305 12, 24, 3.3, 5 3 Wired Standard
    AC/DC, 3 W, Single Output, Wired RACD03 Series
    (3 products)
    3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
    AC/DC, Single Output, Wired RACD04 Series
    (1 product)
    4 90 - 264 3 to 8 3.75 Wired Standard
    AC/DC, 4 W, Single Output, Wired RACV04 Series
    (2 products)
    4 90 - 264 12, 24 3.75 Wired Standard
    AC/DC, Single Output, Wired RACD04 Series
    (2 products)
    4.2 90 - 264 3 to 12, 3 to 6 3.75 Wired Standard
    AC/DC, 5 W, Single Output, Wired RAC05-K/277/W Series
    (5 products)
    5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired Standard
    AC/DC, Single Output, Wired RACD07 Series
    (1 product)
    7 90 - 295 14 to 28 3.75 Wired Standard
    AC/DC, Single Output, Wired RACD07 Series
    (1 product)
    7.2 90 - 295 5 to 14.5 3.75 Wired Standard
    AC/DC, Single Output, Wired RACD07 Series
    (1 product)
    7.3 90 - 295 10 to 20 3.75 Wired Standard
    AC/DC, Single Output, Wired RACD07 Series
    (1 product)
    7.4 90 - 295 3 to 10.5 3.75 Wired Standard
    AC/DC, 18 W, Single Output, Wired RACM18-ER/W Series
    (3 products)
    18 90 - 264 12, 24, 5 4.6 Wired Potted (IP68)
    AC/DC, 30 W, Single Output, Wired RACM30-ER/W Series
    (2 products)
    30 90 - 264 12, 24 4.4 Wired Potted (IP68)
    AC/DC, 2 W, Single Output, Wired RAC02-E/277/W Series NRND
    (4 products)
    2 85 - 305 12, 24, 3.3, 5 3 Wired Standard
    AC/DC, 3 W, Single Output, Wired RAC03-E/277/W Series NRND
    (4 products)
    3 85 - 305 12, 24, 3.3, 5 3 Wired Standard

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.