The RSOK-Z series is a cutting-edge DC/DC converter series with a wide 4:1 input voltage range of 9-36 VDC. This converter features ON/OFF control for added convenience and precision. The RSOK-Z boasts high accuracy and tight line and load regulation, ensuring reliable performance even under challenging conditions. The device also includes continuous short circuit protection and undervoltage lockout (UVLO) for added safety and security. This product is certified to meet the rigorous safety requirements of IEC/EN/UL 62368-1, making it suitable for use in a variety of industrial applications. With a maximum output power of 1W and the ability to operate at 0% minimum load, the RSOK-Z is both versatile and efficient. Finally, the RSOK-Z offers functional grade isolation of 3kVDC/1sec and an operating range of -40°C to 95°C without derating, making it ideal for use in demanding industrial environments.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RSOK-2405SZ/H3
Focus
| 1.0 | Isolated | 9.0 - 36.0 | 5 | SIP8 |
| ||||||
2 |
![]() |
RSOK-2412SZ/H3/ADJ
Coming Soon
| 1.0 | Isolated | 9.0 - 36.0 | 3.3 to 17 | SIP8 |
|
Attributes | RSOK-Z |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Vin (V) | 9.0 - 36.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | SIP8 |
Length (mm) | 21.8 |
Width (mm) | 9.2 |
Height (mm) | 11.1 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RSOK-2405SZ/H3
Focus
| 1.0 | 5.0 | 9.0 - 36.0 | THT |
| ||
2 |
![]() |
RSOK-2412SZ/H3/ADJ
Coming Soon
| 1.0 | 12.0 | 9.0 - 36.0 | THT |
|
Title | Type | Date |
---|---|---|
RSOK-Z.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | Mar 21, 2023 |
Title | Type | Date |
---|---|---|
| Youtube Video | Jul 10, 2023 |