Low cost, low profile, open-frame 1W SMD isolated DC/DC dual output converters. The R1DX operates from 5V and offers ±5, ±9, ±12 or ±15 dual outputs. There is no minimum load requirement and the quiescent consumption is less than 150mW. Standard isolation is 1kVDC/1s and a /H version with 3kVDC/1s is available. The operating temperature is from -40°C up to +95°C without derating. The pin-out is industry standard and compatible with the R1D series, but at half the height. The converters are fully certified to IEC/EN/UL62368 and IEC/EN/UL60950 and are 10/10 RoHS-conform. Class A EMC conformity requires only an input capacitor and a simple low cost LC filter is all that is needed for Class B EMC.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1DX-0505-R
Focus
| 1 | Isolated | 5 | ± 5 | Open Frame |
| ||||||
2 |
![]() |
R1DX-0505-Tray
Focus
| 1 | Isolated | 5 | ± 5 | Open Frame |
| ||||||
3 |
![]() |
R1DX-0505/H-R
Focus
| 1 | Isolated | 5 | ± 5 | Open Frame |
| ||||||
4 |
![]() |
R1DX-0505/H-Tray
Focus
| 1 | Isolated | 5 | ± 5 | Open Frame |
| ||||||
5 |
![]() |
R1DX-0509-R
Focus
| 1 | Isolated | 5 | ± 9 | Open Frame |
| ||||||
6 |
![]() |
R1DX-0509-Tray
Focus
| 1 | Isolated | 5 | ± 9 | Open Frame |
| ||||||
7 |
![]() |
R1DX-0509/H-R
Focus
| 1 | Isolated | 5 | ± 9 | Open Frame |
| ||||||
8 |
![]() |
R1DX-0509/H-Tray
Focus
| 1 | Isolated | 5 | ± 9 | Open Frame |
| ||||||
9 |
![]() |
R1DX-0512-R
Focus
| 1 | Isolated | 5 | ± 12 | Open Frame |
| ||||||
10 |
![]() |
R1DX-0512-Tray
Focus
| 1 | Isolated | 5 | ± 12 | Open Frame |
| ||||||
11 |
![]() |
R1DX-0512/H-R
Focus
| 1 | Isolated | 5 | ± 12 | Open Frame |
| ||||||
12 |
![]() |
R1DX-0512/H-Tray
Focus
| 1 | Isolated | 5 | ± 12 | Open Frame |
| ||||||
13 |
![]() |
R1DX-0515-R
Focus
| 1 | Isolated | 5 | ± 15 | Open Frame |
| ||||||
14 |
![]() |
R1DX-0515-Tray
Focus
| 1 | Isolated | 5 | ± 15 | Open Frame |
| ||||||
15 |
![]() |
R1DX-0515/H-R
Focus
| 1 | Isolated | 5 | ± 15 | Open Frame |
| ||||||
16 |
![]() |
R1DX-0515/H-Tray
Focus
| 1 | Isolated | 5 | ± 15 | Open Frame |
|
Attributes | R1DX |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 5 |
Nr. of Outputs | Dual |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 15.24 |
Width (mm) | 11.1 |
Height (mm) | 8 |
Certifications | CB, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 95 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1DX-0505-R
Focus
| 1 | 5 | 5 | SMD |
| ||
2 |
![]() |
R1DX-0505-Tray
Focus
| 1 | 5 | 5 | SMD |
| ||
3 |
![]() |
R1DX-0505/H-R
Focus
| 1 | 5 | 5 | SMD |
| ||
4 |
![]() |
R1DX-0505/H-Tray
Focus
| 1 | 5 | 5 | SMD |
| ||
5 |
![]() |
R1DX-0509-R
Focus
| 1 | 9 | 5 | SMD |
| ||
6 |
![]() |
R1DX-0509-Tray
Focus
| 1 | 9 | 5 | SMD |
| ||
7 |
![]() |
R1DX-0509/H-R
Focus
| 1 | 9 | 5 | SMD |
| ||
8 |
![]() |
R1DX-0509/H-Tray
Focus
| 1 | 9 | 5 | SMD |
| ||
9 |
![]() |
R1DX-0512-R
Focus
| 1 | 12 | 5 | SMD |
| ||
10 |
![]() |
R1DX-0512-Tray
Focus
| 1 | 12 | 5 | SMD |
| ||
11 |
![]() |
R1DX-0512/H-R
Focus
| 1 | 12 | 5 | SMD |
| ||
12 |
![]() |
R1DX-0512/H-Tray
Focus
| 1 | 12 | 5 | SMD |
| ||
13 |
![]() |
R1DX-0515-R
Focus
| 1 | 15 | 5 | SMD |
| ||
14 |
![]() |
R1DX-0515-Tray
Focus
| 1 | 15 | 5 | SMD |
| ||
15 |
![]() |
R1DX-0515/H-R
Focus
| 1 | 15 | 5 | SMD |
| ||
16 |
![]() |
R1DX-0515/H-Tray
Focus
| 1 | 15 | 5 | SMD |
|
Title | Type | Date |
---|---|---|
R1DX.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
Power Supplies for a Smarter World | Jul 17, 2019 | |
Low cost 1W DC/DC converters with dual outputs | Official Press Release | May 7, 2018 |
Title | Type | Date |
---|---|---|
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |