ROF-78E-0.5 Series

Sample
  • Low profile 4.0mm
  • Low cost
  • Wide input range (5V - 36V)
  • Short circuit protection
  • Casellated connections

The ROF-78E is a switching regulator with a wide input voltage range, high efficiency and a low profile, pin-less SMD package. Two low-ripple output voltages are available as standard: 3.3V or 5V with 500mA continuous output current rating over the full operating temperature range of -40°C to +75°C without derating. An enable connection allows power sequencing or very low standby consumption (3.5µA) for battery powered applications. These modules can be SMD reflow soldered. The connection pads have corner half-vias to enable optical inspection of the joints after soldering.

Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Height (mm)
  • Min
  • Max
  •   Part Number Vin (V) Main Vout (V) Package Style Current (A)
    1 DC/DC, 6.0 W, Single Output, SMD ROF-78E12-0.5SMD-R
    15.0 - 36.0 12 Open Frame 0.5
    New
    Order now
    2 DC/DC, 1.65 W, Single Output, SMD ROF-78E3.3-0.5SMD-R
    5.0 - 36.0 3.3 Open Frame 0.5
    3 DC/DC, 2.5 W, Single Output, SMD ROF-78E5.0-0.5SMD-R
    9.0 - 36.0 5 Open Frame 0.5
    Attributes ROF-78E-0.5
    AC/DC or DC/DC DC/DC
    Isolation Non-Isolated
    Nr. of Outputs Single
    Iout 1 (mA) 500.0
    Mounting Type SMD
    Package Style Open Frame
    Length (mm) 12.5
    Width (mm) 13.5
    MIN Operating Temp (°C) -40.0
    MAX Operating Temp (°C) 75.0
    Current (A) 0.5
    Protections OCP, SCP
    Control Pin Function Enabled
    Directives REACH, RoHS 2+ (10/10)
    Packaging Type Tape & Reel
    Tape Width (mm) 24.0
    Warranty 3 Years
    Regulation Regulated

    Documents & Media

    Title Type Date
    ROF-78E-0.5.pdf Datasheet
    The enable pin on the ROF-78 has a max voltage of 5VDC.
    1.25V is the threshold voltage, below that voltage the converter should be OFF. Above 1.25 the converter will be ON. The 0.9V and 1.55V values are recommended safety values to ensure that below 0.9 it will be OFF, and 1.55V it will be ON.
    In short, if you want to ensure that the device is on continuously, apply >1.55V to the EN pin all the time
    Yes you can. Please refer to the Innoline Application Notes and find our recommended circuits to get a negative output from each series of our switching regulator families.
    The datasheets specify the maximum capacitive load. If the combined capacitive load is higher, the converter may go into short circuit protection on power-up.
    For switching regulators, but the output capacitor may discharge back into the output of the converter if the input supply is suddenly removed and damage the converter. Fitting protection diodes can avoid this reverse current flow.
    No. Switching regulators function differently than linear regulators and this “trick” does not work. They need a very good ground connection to function properly.
    All of our DC/DC converters contain a built-in input capacitor filter, so an external capacitor is not required for normal operation, unless specified in the datasheet. An input capacitor may also be required to meet surge requirements or to smooth the DC supply at the point of load. If several DC/DCs are powered from the same rail, then input capacitors placed close to the input pins are recommended.
    No external components are needed. An input capacitor is recommended only if the input voltage exceeds 26V. An output capacitor helps reduce output ripple further, but the ripple is relatively low anyway.
    The Innoline series all use intelligent controllers that measure the output current on each switching cycle (Current Mode Control). If the output is overloaded, the converter will deliver the over-current until either the converter overheats and shuts itself down (thermal protection) or the load current exceeds the safe limits. If the output is short circuited, the controller shuts down the output drive circuitry. The output condition is continuously monitored and the converter automatically restarts.
    Type is not critical. Actually, a lower quality, relatively high ESR capacitor on the input is actually an advantage as its internal resistance helps damp down any switch-on surge oscillations.
    A combination of tantalum or electrolytic in parallel with an MLCC on the input or output combines the advantages of both types (high ESR to reduce ringing, low ESR to filter noise).
    The R-78 costs more than a linear regulator because it is intelligent. It may look similar to a three-pin linear regulator, but it is far more efficient and inside is a controller chip that protects the converter against overload, over temperature and short circuits. This makes it very robust and hard-to-kill.
    Even if the converter itself costs more, the savings that can be made in the primary power supply (because it needs less output current), assembly (because there is no fiddly heatsink, screw, nut and thermal paste to worry about) and inventory (one part rather than 7 parts with the linear regulator + heatsink + mounting + input and output capacitors) mean that the overall power supply cost can be lower with the R-78 than with the ""cheaper"" linear regulator.
    Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

    Sales

    Find the right Sales Contact in your region.

    Tech Support

    Contact us with technical questions about our products.