The RACM65 is a compact 3" x 2" high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVAC isolation, require no minimum load and can be used at ambient temperatures of between -40°C and +85°C. The 5V, 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The output voltage can be trimmed over a ±10% range. The RACM65 series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a 5 year warranty.
| Attributes | RACM65-05S/OF-ST | 
|---|---|
| AC/DC or DC/DC | AC/DC | 
| Power (W) | 65 | 
| Isolation | Isolated | 
| Vin (V) | 85 - 264 | 
| Main Vout (V) | 4.5 to 5.5 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 10000 | 
| Isolation (kV) | 4 | 
| Mounting Type | Screw Terminal | 
| Package Style | Open Frame 3"x2" | 
| Length (mm) | 76.2 | 
| Width (mm) | 50.8 | 
| Height (mm) | 26.5 | 
| Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 85 | 
| Protections | OLP, OVP, SCP | 
| Trim Pin Output Voltage Adjustment | +/-10% | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Single Box | 
| Warranty | 5 Years | 
| Regulation | Regulated | 
| Title | Type | Date | 
|---|---|---|
| RACM65.pdf | Datasheet | |
| RACM65_OF_ST.step | 2D/3D | Jul 24, 2019 | 
| Title | Type | Date | 
|---|---|---|
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 | 
| Medical Power Supplies | Aug 22, 2019 | |
| Medical Power Supplies | Apr 15, 2019 | 
| Title | Type | Date | 
|---|---|---|
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |