The RACM40 is a compact 3" x 2" high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVAC isolation, require no minimum load and can be used at ambient temperatures of between -40°C and +85°C. The 5V, 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The output voltage can be trimmed over a ±10% range. The RACM40 series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a 5 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACM40-05S
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 4.5 to 5.5 | 8000.0 | Enclosed 3"x2" |
| |||||||
2 |
RACM40-05S-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 4.5 to 5.5 | 8000.0 | Enclosed 3"x2" |
| |||||||
3 |
RACM40-05S/OF
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 4.5 to 5.5 | 8000.0 | Open Frame 3"x2" |
| |||||||
4 |
RACM40-05S/OF-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 4.5 to 5.5 | 8000.0 | Open Frame 3"x2" |
| |||||||
5 |
RACM40-12S
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 10.8 to 13.2 | 3340.0 | Enclosed 3"x2" |
| |||||||
6 |
RACM40-12S-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 10.8 to 13.2 | 3340.0 | Enclosed 3"x2" |
| |||||||
7 |
RACM40-12S/OF
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 10.8 to 13.2 | 3340.0 | Open Frame 3"x2" |
| |||||||
8 |
RACM40-12S/OF-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 10.8 to 13.2 | 3340.0 | Open Frame 3"x2" |
| |||||||
9 |
RACM40-15S
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 13.5 to 16.5 | 2670.0 | Enclosed 3"x2" |
| |||||||
10 |
RACM40-15S-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 13.5 to 16.5 | 2670.0 | Enclosed 3"x2" |
| |||||||
11 |
RACM40-15S/OF
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 13.5 to 16.5 | 2670.0 | Open Frame 3"x2" |
| |||||||
12 |
RACM40-15S/OF-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 13.5 to 16.5 | 2670.0 | Open Frame 3"x2" |
| |||||||
13 |
RACM40-24S
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 21.6 to 26.4 | 1670.0 | Enclosed 3"x2" |
| |||||||
14 |
RACM40-24S-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 21.6 to 26.4 | 1670.0 | Enclosed 3"x2" |
| |||||||
15 |
RACM40-24S/OF
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 21.6 to 26.4 | 1670.0 | Open Frame 3"x2" |
| |||||||
16 |
RACM40-24S/OF-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 21.6 to 26.4 | 1670.0 | Open Frame 3"x2" |
| |||||||
17 |
RACM40-48S
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 43.2 to 52.8 | 840.0 | Enclosed 3"x2" |
| |||||||
18 |
RACM40-48S-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 43.2 to 52.8 | 840.0 | Enclosed 3"x2" |
| |||||||
19 |
RACM40-48S/OF
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 43.2 to 52.8 | 840.0 | Open Frame 3"x2" |
| |||||||
20 |
RACM40-48S/OF-ST
NRND
| 40.0 | Isolated | 85.0 - 264.0 | 43.2 to 52.8 | 840.0 | Open Frame 3"x2" |
|
Attributes | RACM40 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 40.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.0 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 5 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACM40-05S
NRND
| 40.0 | 5.0 | 85.0 - 264.0 | Connector |
| |||
2 |
RACM40-05S-ST
NRND
| 40.0 | 5.0 | 85.0 - 264.0 | Screw Terminal |
| |||
3 |
RACM40-05S/OF
NRND
| 40.0 | 5.0 | 85.0 - 264.0 | Connector |
| |||
4 |
RACM40-05S/OF-ST
NRND
| 40.0 | 5.0 | 85.0 - 264.0 | Screw Terminal |
| |||
5 |
RACM40-12S
NRND
| 40.0 | 12.0 | 85.0 - 264.0 | Connector |
| |||
6 |
RACM40-12S-ST
NRND
| 40.0 | 12.0 | 85.0 - 264.0 | Screw Terminal |
| |||
7 |
RACM40-12S/OF
NRND
| 40.0 | 12.0 | 85.0 - 264.0 | Connector |
| |||
8 |
RACM40-12S/OF-ST
NRND
| 40.0 | 12.0 | 85.0 - 264.0 | Screw Terminal |
| |||
9 |
RACM40-15S
NRND
| 40.0 | 15.0 | 85.0 - 264.0 | Connector |
| |||
10 |
RACM40-15S-ST
NRND
| 40.0 | 15.0 | 85.0 - 264.0 | Screw Terminal |
| |||
11 |
RACM40-15S/OF
NRND
| 40.0 | 15.0 | 85.0 - 264.0 | Connector |
| |||
12 |
RACM40-15S/OF-ST
NRND
| 40.0 | 15.0 | 85.0 - 264.0 | Screw Terminal |
| |||
13 |
RACM40-24S
NRND
| 40.0 | 24.0 | 85.0 - 264.0 | Connector |
| |||
14 |
RACM40-24S-ST
NRND
| 40.0 | 24.0 | 85.0 - 264.0 | Screw Terminal |
| |||
15 |
RACM40-24S/OF
NRND
| 40.0 | 24.0 | 85.0 - 264.0 | Connector |
| |||
16 |
RACM40-24S/OF-ST
NRND
| 40.0 | 24.0 | 85.0 - 264.0 | Screw Terminal |
| |||
17 |
RACM40-48S
NRND
| 40.0 | 48.0 | 85.0 - 264.0 | Connector |
| |||
18 |
RACM40-48S-ST
NRND
| 40.0 | 48.0 | 85.0 - 264.0 | Screw Terminal |
| |||
19 |
RACM40-48S/OF
NRND
| 40.0 | 48.0 | 85.0 - 264.0 | Connector |
| |||
20 |
RACM40-48S/OF-ST
NRND
| 40.0 | 48.0 | 85.0 - 264.0 | Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACM40.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |