2W and 3W SIP16 DC/DC converters have 20kVDC isolation

RHV2 and RHV3 series
RECOM announces the launch of its RHV2 and RHV3 series of certified, ultra-high isolation DC/DC converters with single and dual outputs rated at 2W or 3W in a compact SIP16 package

RECOM has extended its range of unregulated DC/DC converters with the RHV2 and RHV3 series which feature ultra-high isolation ratings of 12.5kVAC/one minute or 20kVDC/one second in a compact SIP16 package, that measures just 45 x 15 x 17mm. With more than 30mm input-to-output pin separation, the converters are certified to IEC/EN 62368 and IEC/EN 61010 for 12.5kVAC reinforced isolation up to 5000m altitude. The RHV2 provides 2W up to 85°C and the RHV3 up to 3W at 80°C without load derating. Both series have nominal 5, 12 or 24V inputs and a choice of 5, 12, 24 single or +/-5 or +/-12V dual outputs. Efficiency is up to 81.5%, isolation capacitance is very low at 4pF typical and the parts comply with EN 55032 (class B) EMI limits with a simple external LC input filter. Reliability is very high with MTBF at 14.6M hours for the RHV2 series at 25°C (13.4M hours for RHV3).

Steve Roberts, CTO of RECOM, comments “We see the RHV2 and RHV3 series as a perfect fit for very high voltage isolation applications such as high vacuum monitoring, X-ray equipment and HVAC dust extraction systems where low cost and reliable performance are key”

Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

Learn more about our RHV2 & RHV3, 2W & 3W DC/DC converters capable of 20kVDC isolation in a SIP16 case – listen to our podcast.

Applications
  Series
1 DC/DC, 2 W, THT RHV2 Series
  • 12.5kVAC/1 minute isolation
  • Compact SIP16 case with >30mm pin separation
  • Low 4pF max. isolation capacitance
  • Wide operating temperature range from -40°C to +85°C at full load
2 DC/DC, 3 W, THT RHV3 Series
  • 12.5kVAC/1 minute isolation
  • Compact SIP16 case with >30mm pin separation
  • Low 4pF max. isolation capacitance
  • Wide operating temperature range from -40°C to +80°C at full load