|
1
|
|
RMR-003
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
2
|
|
RMR-004
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
3
|
|
RMR-005
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
4
|
|
RMR-006
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
5
|
|
RMR-007
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
6
|
|
RMR-008
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
7
|
|
RMR-009
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
8
|
|
RMR-010
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
9
|
|
RMR-012
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 4500VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
10
|
|
RMR-013
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
11
|
|
RMR-015
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
12
|
|
RMR-016
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
13
|
|
RMR-018
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
14
|
|
RMR-020
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
15
|
|
RMR-028
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
16
|
|
RMR-031
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
17
|
|
RMR-039
Focus
New
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
18
|
|
RVP001
Focus
New
|
- Full Bridge Topology
- Highly Integrated, Simple Solution
|
- Built-in 0.13Ω NMOS
- Built-in 0.25Ω PMOS
|
|
|
|
|
19
|
|
RVP003
Focus
New
|
- Full Bridge Topology
- Highly Integrated, Minimal External Components Required
|
- Integrated 30V / 0.25Ω N-channel MOSFETs
- Integrated 30V / 0.60Ω P-channel MOSFETs
|
|
|
|
|
20
|
|
RVP005
Focus
New
|
- Full Bridge Topology
- Open Loop LLC Drive Mode Available
|
- Highly Integrated, Simple Solution
- Built-in 30V/0.25Ω NMOS
|
|
|
|
|
21
|
|
RVP010
Focus
New
|
- Push-pull Topology
- Highly Integration with Simple Peripheral Circuitry
|
- Built-in 24V/0.1Ω LDMOS
- 1.7A Current limit
|
|
|
|
|
22
|
|
RVP6501
Focus
New
|
- Push-pull Topology
- Highly Integration Compatible with Simple Peripheries
|
- Built-in 24V/0.3Ω LDMOS
- 0.8A Current-limit
|
|
|
|
|
23
|
|
RVPW011
Focus
New
|
- 5V~50V Ultra-wide Range of Input Voltage
- Suitable for Primary Side Feedback Flyback Converter
|
- Minimum Sampling Time as Low as 0.4uS
- Boundary Conduction Mode at the Heavy Load
|
|
|
|
|
24
|
|
RVPW012
Focus
New
|
- 4V~80V Ultra-wide Range of Input Voltage
- PSR Feedback Minimum Sampling Time as low as 0.4μS
|
- Turn on in Boundary Conduction Mode (BCM) at the Heavy Load
- Integrated 132V/0.2Ω LDMOS
|
|
|
|
|
25
|
|
RVPW014
Focus
New
|
- Suitable for PSR and SSR flyback/Boost/Buck
- PSR Feedback Minimum Sampling Time as Low as 0.4us
|
- CCM and DCM Modes are Compatible
- Integrated 90V/0.1Ω LDMOS
|
|
|
|
|
26
|
|
RVPW015
Focus
New
|
- Suitable for PSR and SSR flyback/Boost/Buck
- PSR Feedback Minimum Sampling Time as Low as 0.4us
|
- CCM and DCM Modes are Compatible
- Integrated 132V/0.6Ω LDMOS
|
|
|
|
|
27
|
|
RVPW016
Focus
New
|
- 4V to 100V Wide Input Range
- Suitable for Flyback/Buck/Boost and other Topologies
|
- Current Limit Threshold Voltage is 156mV
- Single Resistor Programmable Oscillator
|
|
|
|
|
28
|
|
RVS002
Focus
New
|
- Bridge Rectifier Structure
- Highly Integrated, Simple Periphery
|
- Built-in Two Schottky Diodes
- Built-in Two nLDMOS Transistors
|
|
|
|
|
29
|
|
RVSW013
Focus
New
|
- Can be Used for PWM Control and Synchronous Rectification
- Synchronous Rectification Supports Both CCM and DCM Modes
|
- Constant Current Compensation Function under Voltage Limiting Protection Achieves Constant Current Discharge
- SSR Feedback can Enter CCM Mode Under Heavy Load
|
|
|
|
|
30
|
|
RVSY018
Focus
New
|
- Relative Maximum Voltage Detection Ensures Effective Turn-on Performance
- Programmable Intelligent Voltage-limited Conduction to Adapt to SR MOSFET
|
- Supports DCM and CCM Operations
- Ultra-fast Turn-off Delay: 10ns/Turn-on Delay: 30ns
|
|
|
|