The RVP003 is a transformer driver optimized for compact, low-power isolated power supplies with minimal standby power consumption. It requires only basic external components input/output filter capacitors, an isolation transformer, and rectifier circuits to build an isolated power supply with an input voltage range of 6 to 30V, multiple output voltage options, and output power up to 2W. RVP003 integrates two N-channel and two P-channel MOSFETs configured in a full bridge topology. An internal oscillator generates a pair of high-precision complementary signals, ensuring symmetrical switching to prevent magnetic core bias during operation.The device also features frequency synchronization and multiple protection mechanisms. The RVP003 integrates frequency synchronization capability along with multiple protection features. When an external clock signal is applied to the CLK input, the device outputs two complementary drive signals at half the frequency of the input clock. An internal high-precision dead time control circuit ensures reliable operation by preventing simultaneous conduction of the full-bridge power switches under all operating conditions. Additionally, the RVP003 includes built-in overcurrent protection and overtemperature protection, safeguarding the device from damage in abnormal conditions such as output short circuits in the switching power supply.
| Part Number | Power (W) | Vin (V) | Vout 1 (V) | Iout 1 (mA) | Isolation (kV) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RVP003-FBN-CT
Focus
New
| 6 - 30 |
|
| |||||||||
| 2 |
|
RVP003-FBN-R
Focus
New
| 6 - 30 |
|
| |||||||||
| 3 |
|
RVP003S-FBN-CT
Focus
New
| 6 - 30 |
|
| |||||||||
| 4 |
|
RVP003S-FBN-R
Focus
New
| 6 - 30 |
|
|
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP003-RMR-004-1212-1
New
| 1 | 3 | 12 | 12 |
RVP003
| ||||
| 2 |
DS-RVP003-RMR-004-1224-2
New
| 1 | 3 | 12 | 24 |
RVP003
| ||||
| 3 |
DS-RVP003-RMR-004-2412-3
New
| 1 | 3 | 24 | 12 |
RVP003
| ||||
| 4 |
DS-RVP003-RMR-004-2424-4
New
| 1 | 3 | 24 | 24 |
RVP003
| ||||
| 5 |
DS-RVP003-RMR-005-1205-1
New
| 1 | 1.5 | 12 | 5 |
RVP003
| ||||
| 6 |
DS-RVP003-RMR-010-1205-1
New
| 1 | 3 | 12 | 5 |
RVP003
| ||||
| 7 |
DS-RVP003-RMR-010-2405-2
New
| 1 | 3 | 24 | 5 |
RVP003
| ||||
| 8 |
DS-RVP003-RMR-013-1215-1
New
| 1 | 3 | 12 | 15 |
RVP003
| ||||
| 9 |
DS-RVP003-RMR-013-2415-2
New
| 1 | 3 | 24 | 15 |
RVP003
| ||||
| 10 |
DS-RVP003S-RMR-013-2415-1
New
| 1 | 3 | 24 | 15 |
RVP003
|
| Attributes | RVP003 |
|---|---|
| Product Category | IC |
| Vin (V) | 6 - 30 |
| Main Vout (V) | 6 to 30 |
| Output Voltage Range (V) | 6 - 30 |
| MAX Iout (mA) | 300 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP, OVP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Full-Bridge |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 100 |
| Control Features | External Clock |
| Functional Features | Enable |
| MIN Switching Frequency (kHz) | 50 |
| MAX Switching Frequency (kHz) | 1600 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RVP003-FBN-CT
Focus
New
| 6 - 30 | SMD (pinless) |
| ||||
| 2 |
|
RVP003-FBN-R
Focus
New
| 6 - 30 | SMD (pinless) |
| ||||
| 3 |
|
RVP003S-FBN-CT
Focus
New
| 6 - 30 | SMD |
| ||||
| 4 |
|
RVP003S-FBN-R
Focus
New
| 6 - 30 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RVP003.pdf | Datasheet | |
| RVP003S.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Designing High-Performance Isolated DC/DC Power Stages with Discrete Components | Whitepaper | Jun 1, 2026 |
| Simplifying Power Architectures with Integrated Modules and Validated Discrete Components | Whitepaper | May 26, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or Use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |
| Title | Type | Date |
|---|---|---|
| RVP Series Transformer Driver ICs | Video | May 19, 2026 |