The REM6E series of medical grade regulated DC/DC converters feature reinforced 250VAC continuous working isolation with >8mm creepage/clearance. The compact DIP24/SMD package offers industry standard pinouts with tightly regulated single/dual outputs and UVLO, SCP, OCP and OVP. The operating ambient temperature range is from -40°C to +75°C without derating. The converters are UL marked and certified to CB, IEC, EN and ANSI/AAMI 60601 3rd. Ed. Safety and 4th Ed. EMC medical standards. The low 1μA leakage current complies with medical applied part B, BF and CF limits as defined by IEC60601-1.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | REM6E-1209D/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 2 |   | REM6E-1209D/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 3 |   | REM6E-1209D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 4 |   | REM6E-1209D/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 5 |   | REM6E-1209D/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | SMD 24 Pin |  | ||||||
| 6 |   | REM6E-1209D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | SMD 24 Pin |  | ||||||
| 7 |   | REM6E-1209D/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 8 |   | REM6E-1209D/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 9 |   | REM6E-1209D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 10 |   | REM6E-1209D/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 9 | DIP24 |  | ||||||
| 11 |   | REM6E-1209S/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 12 |   | REM6E-1209S/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 13 |   | REM6E-1209S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 14 |   | REM6E-1209S/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 15 |   | REM6E-1209S/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | 9 | SMD 24 Pin |  | ||||||
| 16 |   | REM6E-1209S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | 9 | SMD 24 Pin |  | ||||||
| 17 |   | REM6E-1209S/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 18 |   | REM6E-1209S/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 19 |   | REM6E-1209S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 20 |   | REM6E-1209S/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 9 | DIP24 |  | ||||||
| 21 |   | REM6E-1212D/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 22 |   | REM6E-1212D/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 23 |   | REM6E-1212D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 24 |   | REM6E-1212D/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 25 |   | REM6E-1212D/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | SMD 24 Pin |  | ||||||
| 26 |   | REM6E-1212D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | SMD 24 Pin |  | ||||||
| 27 |   | REM6E-1212D/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 28 |   | REM6E-1212D/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 29 |   | REM6E-1212D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 30 |   | REM6E-1212D/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 12 | DIP24 |  | ||||||
| 31 |   | REM6E-1212S/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 32 |   | REM6E-1212S/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 33 |   | REM6E-1212S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 34 |   | REM6E-1212S/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 35 |   | REM6E-1212S/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | 12 | SMD 24 Pin |  | ||||||
| 36 |   | REM6E-1212S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | 12 | SMD 24 Pin |  | ||||||
| 37 |   | REM6E-1212S/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 38 |   | REM6E-1212S/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 39 |   | REM6E-1212S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 40 |   | REM6E-1212S/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 12 | DIP24 |  | ||||||
| 41 |   | REM6E-1215D/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 42 |   | REM6E-1215D/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 43 |   | REM6E-1215D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 44 |   | REM6E-1215D/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 45 |   | REM6E-1215D/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | SMD 24 Pin |  | ||||||
| 46 |   | REM6E-1215D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | SMD 24 Pin |  | ||||||
| 47 |   | REM6E-1215D/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 48 |   | REM6E-1215D/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 49 |   | REM6E-1215D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 50 |   | REM6E-1215D/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | ± 15 | DIP24 |  | ||||||
| 51 |   | REM6E-1215S/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 52 |   | REM6E-1215S/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 53 |   | REM6E-1215S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 54 |   | REM6E-1215S/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 55 |   | REM6E-1215S/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | 15 | SMD 24 Pin |  | ||||||
| 56 |   | REM6E-1215S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | 15 | SMD 24 Pin |  | ||||||
| 57 |   | REM6E-1215S/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 58 |   | REM6E-1215S/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 59 |   | REM6E-1215S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 60 |   | REM6E-1215S/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 15 | DIP24 |  | ||||||
| 61 |   | REM6E-1224S/R10/A 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 62 |   | REM6E-1224S/R10/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 63 |   | REM6E-1224S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 64 |   | REM6E-1224S/R10/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 65 |   | REM6E-1224S/R6/A/SMD 
Focus
 | 6 | Isolated | 9 - 18 | 24 | SMD 24 Pin |  | ||||||
| 66 |   | REM6E-1224S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 9 - 18 | 24 | SMD 24 Pin |  | ||||||
| 67 |   | REM6E-1224S/R8/A 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 68 |   | REM6E-1224S/R8/A/CTRL 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 69 |   | REM6E-1224S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 70 |   | REM6E-1224S/R8/A/X1 
Focus
 | 6 | Isolated | 9 - 18 | 24 | DIP24 |  | ||||||
| 71 |   | REM6E-2409D/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 72 |   | REM6E-2409D/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 73 |   | REM6E-2409D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 74 |   | REM6E-2409D/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 75 |   | REM6E-2409D/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | SMD 24 Pin |  | ||||||
| 76 |   | REM6E-2409D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | SMD 24 Pin |  | ||||||
| 77 |   | REM6E-2409D/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 78 |   | REM6E-2409D/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 79 |   | REM6E-2409D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 80 |   | REM6E-2409D/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 9 | DIP24 |  | ||||||
| 81 |   | REM6E-2409S/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 82 |   | REM6E-2409S/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 83 |   | REM6E-2409S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 84 |   | REM6E-2409S/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 85 |   | REM6E-2409S/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | 9 | SMD 24 Pin |  | ||||||
| 86 |   | REM6E-2409S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | 9 | SMD 24 Pin |  | ||||||
| 87 |   | REM6E-2409S/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 88 |   | REM6E-2409S/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 89 |   | REM6E-2409S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 90 |   | REM6E-2409S/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 9 | DIP24 |  | ||||||
| 91 |   | REM6E-2412D/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 92 |   | REM6E-2412D/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 93 |   | REM6E-2412D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 94 |   | REM6E-2412D/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 95 |   | REM6E-2412D/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | SMD 24 Pin |  | ||||||
| 96 |   | REM6E-2412D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | SMD 24 Pin |  | ||||||
| 97 |   | REM6E-2412D/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 98 |   | REM6E-2412D/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 99 |   | REM6E-2412D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 100 |   | REM6E-2412D/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 12 | DIP24 |  | ||||||
| 101 |   | REM6E-2412S/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 102 |   | REM6E-2412S/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 103 |   | REM6E-2412S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 104 |   | REM6E-2412S/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 105 |   | REM6E-2412S/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | 12 | SMD 24 Pin |  | ||||||
| 106 |   | REM6E-2412S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | 12 | SMD 24 Pin |  | ||||||
| 107 |   | REM6E-2412S/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 108 |   | REM6E-2412S/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 109 |   | REM6E-2412S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 110 |   | REM6E-2412S/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 12 | DIP24 |  | ||||||
| 111 |   | REM6E-2415D/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 112 |   | REM6E-2415D/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 113 |   | REM6E-2415D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 114 |   | REM6E-2415D/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 115 |   | REM6E-2415D/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | SMD 24 Pin |  | ||||||
| 116 |   | REM6E-2415D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | SMD 24 Pin |  | ||||||
| 117 |   | REM6E-2415D/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 118 |   | REM6E-2415D/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 119 |   | REM6E-2415D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 120 |   | REM6E-2415D/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | ± 15 | DIP24 |  | ||||||
| 121 |   | REM6E-2415S/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 122 |   | REM6E-2415S/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 123 |   | REM6E-2415S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 124 |   | REM6E-2415S/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 125 |   | REM6E-2415S/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | 15 | SMD 24 Pin |  | ||||||
| 126 |   | REM6E-2415S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | 15 | SMD 24 Pin |  | ||||||
| 127 |   | REM6E-2415S/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 128 |   | REM6E-2415S/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 129 |   | REM6E-2415S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 130 |   | REM6E-2415S/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 15 | DIP24 |  | ||||||
| 131 |   | REM6E-2424S/R10/A 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 132 |   | REM6E-2424S/R10/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 133 |   | REM6E-2424S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 134 |   | REM6E-2424S/R10/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 135 |   | REM6E-2424S/R6/A/SMD 
Focus
 | 6 | Isolated | 18 - 36 | 24 | SMD 24 Pin |  | ||||||
| 136 |   | REM6E-2424S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 18 - 36 | 24 | SMD 24 Pin |  | ||||||
| 137 |   | REM6E-2424S/R8/A 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 138 |   | REM6E-2424S/R8/A/CTRL 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 139 |   | REM6E-2424S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 140 |   | REM6E-2424S/R8/A/X1 
Focus
 | 6 | Isolated | 18 - 36 | 24 | DIP24 |  | ||||||
| 141 |   | REM6E-4809D/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 142 |   | REM6E-4809D/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 143 |   | REM6E-4809D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 144 |   | REM6E-4809D/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 145 |   | REM6E-4809D/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | SMD 24 Pin |  | ||||||
| 146 |   | REM6E-4809D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | SMD 24 Pin |  | ||||||
| 147 |   | REM6E-4809D/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 148 |   | REM6E-4809D/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 149 |   | REM6E-4809D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 150 |   | REM6E-4809D/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 9 | DIP24 |  | ||||||
| 151 |   | REM6E-4809S/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 152 |   | REM6E-4809S/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 153 |   | REM6E-4809S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 154 |   | REM6E-4809S/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 155 |   | REM6E-4809S/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | 9 | SMD 24 Pin |  | ||||||
| 156 |   | REM6E-4809S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | 9 | SMD 24 Pin |  | ||||||
| 157 |   | REM6E-4809S/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 158 |   | REM6E-4809S/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 159 |   | REM6E-4809S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 160 |   | REM6E-4809S/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 9 | DIP24 |  | ||||||
| 161 |   | REM6E-4812D/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 162 |   | REM6E-4812D/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 163 |   | REM6E-4812D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 164 |   | REM6E-4812D/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 165 |   | REM6E-4812D/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | SMD 24 Pin |  | ||||||
| 166 |   | REM6E-4812D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | SMD 24 Pin |  | ||||||
| 167 |   | REM6E-4812D/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 168 |   | REM6E-4812D/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 169 |   | REM6E-4812D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 170 |   | REM6E-4812D/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 12 | DIP24 |  | ||||||
| 171 |   | REM6E-4812S/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 172 |   | REM6E-4812S/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 173 |   | REM6E-4812S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 174 |   | REM6E-4812S/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 175 |   | REM6E-4812S/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | 12 | SMD 24 Pin |  | ||||||
| 176 |   | REM6E-4812S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | 12 | SMD 24 Pin |  | ||||||
| 177 |   | REM6E-4812S/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 178 |   | REM6E-4812S/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 179 |   | REM6E-4812S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 180 |   | REM6E-4812S/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 12 | DIP24 |  | ||||||
| 181 |   | REM6E-4815D/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 182 |   | REM6E-4815D/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 183 |   | REM6E-4815D/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 184 |   | REM6E-4815D/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 185 |   | REM6E-4815D/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | SMD 24 Pin |  | ||||||
| 186 |   | REM6E-4815D/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | SMD 24 Pin |  | ||||||
| 187 |   | REM6E-4815D/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 188 |   | REM6E-4815D/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 189 |   | REM6E-4815D/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 190 |   | REM6E-4815D/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | ± 15 | DIP24 |  | ||||||
| 191 |   | REM6E-4815S/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 192 |   | REM6E-4815S/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 193 |   | REM6E-4815S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 194 |   | REM6E-4815S/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 195 |   | REM6E-4815S/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | 15 | SMD 24 Pin |  | ||||||
| 196 |   | REM6E-4815S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | 15 | SMD 24 Pin |  | ||||||
| 197 |   | REM6E-4815S/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 198 |   | REM6E-4815S/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 199 |   | REM6E-4815S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 200 |   | REM6E-4815S/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 15 | DIP24 |  | ||||||
| 201 |   | REM6E-4824S/R10/A 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 202 |   | REM6E-4824S/R10/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 203 |   | REM6E-4824S/R10/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 204 |   | REM6E-4824S/R10/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 205 |   | REM6E-4824S/R6/A/SMD 
Focus
 | 6 | Isolated | 36 - 75 | 24 | SMD 24 Pin |  | ||||||
| 206 |   | REM6E-4824S/R6/A/SMD/X1 
Focus
 | 6 | Isolated | 36 - 75 | 24 | SMD 24 Pin |  | ||||||
| 207 |   | REM6E-4824S/R8/A 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 208 |   | REM6E-4824S/R8/A/CTRL 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 209 |   | REM6E-4824S/R8/A/CTRL/X1 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | ||||||
| 210 |   | REM6E-4824S/R8/A/X1 
Focus
 | 6 | Isolated | 36 - 75 | 24 | DIP24 |  | 
| Attributes | REM6E | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 6 | 
| Isolation | Isolated | 
| Length (mm) | 31.8 | 
| Width (mm) | 20.3 | 
| Certifications | CB, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, UL 60601-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 75 | 
| Protections | SCP | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | REM6E-1209D/R10/A 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 2 |   | REM6E-1209D/R10/A/CTRL 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 3 |   | REM6E-1209D/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 4 |   | REM6E-1209D/R10/A/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 5 |   | REM6E-1209D/R6/A/SMD 
Focus
 | 6 | 9 | 9 - 18 | SMD |  | ||
| 6 |   | REM6E-1209D/R6/A/SMD/X1 
Focus
 | 6 | 9 | 9 - 18 | SMD |  | ||
| 7 |   | REM6E-1209D/R8/A 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 8 |   | REM6E-1209D/R8/A/CTRL 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 9 |   | REM6E-1209D/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 10 |   | REM6E-1209D/R8/A/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 11 |   | REM6E-1209S/R10/A 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 12 |   | REM6E-1209S/R10/A/CTRL 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 13 |   | REM6E-1209S/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 14 |   | REM6E-1209S/R10/A/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 15 |   | REM6E-1209S/R6/A/SMD 
Focus
 | 6 | 9 | 9 - 18 | SMD |  | ||
| 16 |   | REM6E-1209S/R6/A/SMD/X1 
Focus
 | 6 | 9 | 9 - 18 | SMD |  | ||
| 17 |   | REM6E-1209S/R8/A 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 18 |   | REM6E-1209S/R8/A/CTRL 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 19 |   | REM6E-1209S/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 20 |   | REM6E-1209S/R8/A/X1 
Focus
 | 6 | 9 | 9 - 18 | THT |  | ||
| 21 |   | REM6E-1212D/R10/A 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 22 |   | REM6E-1212D/R10/A/CTRL 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 23 |   | REM6E-1212D/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 24 |   | REM6E-1212D/R10/A/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 25 |   | REM6E-1212D/R6/A/SMD 
Focus
 | 6 | 12 | 9 - 18 | SMD |  | ||
| 26 |   | REM6E-1212D/R6/A/SMD/X1 
Focus
 | 6 | 12 | 9 - 18 | SMD |  | ||
| 27 |   | REM6E-1212D/R8/A 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 28 |   | REM6E-1212D/R8/A/CTRL 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 29 |   | REM6E-1212D/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 30 |   | REM6E-1212D/R8/A/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 31 |   | REM6E-1212S/R10/A 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 32 |   | REM6E-1212S/R10/A/CTRL 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 33 |   | REM6E-1212S/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 34 |   | REM6E-1212S/R10/A/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 35 |   | REM6E-1212S/R6/A/SMD 
Focus
 | 6 | 12 | 9 - 18 | SMD |  | ||
| 36 |   | REM6E-1212S/R6/A/SMD/X1 
Focus
 | 6 | 12 | 9 - 18 | SMD |  | ||
| 37 |   | REM6E-1212S/R8/A 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 38 |   | REM6E-1212S/R8/A/CTRL 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 39 |   | REM6E-1212S/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 40 |   | REM6E-1212S/R8/A/X1 
Focus
 | 6 | 12 | 9 - 18 | THT |  | ||
| 41 |   | REM6E-1215D/R10/A 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 42 |   | REM6E-1215D/R10/A/CTRL 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 43 |   | REM6E-1215D/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 44 |   | REM6E-1215D/R10/A/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 45 |   | REM6E-1215D/R6/A/SMD 
Focus
 | 6 | 15 | 9 - 18 | SMD |  | ||
| 46 |   | REM6E-1215D/R6/A/SMD/X1 
Focus
 | 6 | 15 | 9 - 18 | SMD |  | ||
| 47 |   | REM6E-1215D/R8/A 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 48 |   | REM6E-1215D/R8/A/CTRL 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 49 |   | REM6E-1215D/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 50 |   | REM6E-1215D/R8/A/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 51 |   | REM6E-1215S/R10/A 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 52 |   | REM6E-1215S/R10/A/CTRL 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 53 |   | REM6E-1215S/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 54 |   | REM6E-1215S/R10/A/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 55 |   | REM6E-1215S/R6/A/SMD 
Focus
 | 6 | 15 | 9 - 18 | SMD |  | ||
| 56 |   | REM6E-1215S/R6/A/SMD/X1 
Focus
 | 6 | 15 | 9 - 18 | SMD |  | ||
| 57 |   | REM6E-1215S/R8/A 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 58 |   | REM6E-1215S/R8/A/CTRL 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 59 |   | REM6E-1215S/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 60 |   | REM6E-1215S/R8/A/X1 
Focus
 | 6 | 15 | 9 - 18 | THT |  | ||
| 61 |   | REM6E-1224S/R10/A 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 62 |   | REM6E-1224S/R10/A/CTRL 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 63 |   | REM6E-1224S/R10/A/CTRL/X1 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 64 |   | REM6E-1224S/R10/A/X1 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 65 |   | REM6E-1224S/R6/A/SMD 
Focus
 | 6 | 24 | 9 - 18 | SMD |  | ||
| 66 |   | REM6E-1224S/R6/A/SMD/X1 
Focus
 | 6 | 24 | 9 - 18 | SMD |  | ||
| 67 |   | REM6E-1224S/R8/A 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 68 |   | REM6E-1224S/R8/A/CTRL 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 69 |   | REM6E-1224S/R8/A/CTRL/X1 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 70 |   | REM6E-1224S/R8/A/X1 
Focus
 | 6 | 24 | 9 - 18 | THT |  | ||
| 71 |   | REM6E-2409D/R10/A 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 72 |   | REM6E-2409D/R10/A/CTRL 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 73 |   | REM6E-2409D/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 74 |   | REM6E-2409D/R10/A/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 75 |   | REM6E-2409D/R6/A/SMD 
Focus
 | 6 | 9 | 18 - 36 | SMD |  | ||
| 76 |   | REM6E-2409D/R6/A/SMD/X1 
Focus
 | 6 | 9 | 18 - 36 | SMD |  | ||
| 77 |   | REM6E-2409D/R8/A 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 78 |   | REM6E-2409D/R8/A/CTRL 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 79 |   | REM6E-2409D/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 80 |   | REM6E-2409D/R8/A/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 81 |   | REM6E-2409S/R10/A 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 82 |   | REM6E-2409S/R10/A/CTRL 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 83 |   | REM6E-2409S/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 84 |   | REM6E-2409S/R10/A/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 85 |   | REM6E-2409S/R6/A/SMD 
Focus
 | 6 | 9 | 18 - 36 | SMD |  | ||
| 86 |   | REM6E-2409S/R6/A/SMD/X1 
Focus
 | 6 | 9 | 18 - 36 | SMD |  | ||
| 87 |   | REM6E-2409S/R8/A 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 88 |   | REM6E-2409S/R8/A/CTRL 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 89 |   | REM6E-2409S/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 90 |   | REM6E-2409S/R8/A/X1 
Focus
 | 6 | 9 | 18 - 36 | THT |  | ||
| 91 |   | REM6E-2412D/R10/A 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 92 |   | REM6E-2412D/R10/A/CTRL 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 93 |   | REM6E-2412D/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 94 |   | REM6E-2412D/R10/A/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 95 |   | REM6E-2412D/R6/A/SMD 
Focus
 | 6 | 12 | 18 - 36 | SMD |  | ||
| 96 |   | REM6E-2412D/R6/A/SMD/X1 
Focus
 | 6 | 12 | 18 - 36 | SMD |  | ||
| 97 |   | REM6E-2412D/R8/A 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 98 |   | REM6E-2412D/R8/A/CTRL 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 99 |   | REM6E-2412D/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 100 |   | REM6E-2412D/R8/A/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 101 |   | REM6E-2412S/R10/A 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 102 |   | REM6E-2412S/R10/A/CTRL 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 103 |   | REM6E-2412S/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 104 |   | REM6E-2412S/R10/A/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 105 |   | REM6E-2412S/R6/A/SMD 
Focus
 | 6 | 12 | 18 - 36 | SMD |  | ||
| 106 |   | REM6E-2412S/R6/A/SMD/X1 
Focus
 | 6 | 12 | 18 - 36 | SMD |  | ||
| 107 |   | REM6E-2412S/R8/A 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 108 |   | REM6E-2412S/R8/A/CTRL 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 109 |   | REM6E-2412S/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 110 |   | REM6E-2412S/R8/A/X1 
Focus
 | 6 | 12 | 18 - 36 | THT |  | ||
| 111 |   | REM6E-2415D/R10/A 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 112 |   | REM6E-2415D/R10/A/CTRL 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 113 |   | REM6E-2415D/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 114 |   | REM6E-2415D/R10/A/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 115 |   | REM6E-2415D/R6/A/SMD 
Focus
 | 6 | 15 | 18 - 36 | SMD |  | ||
| 116 |   | REM6E-2415D/R6/A/SMD/X1 
Focus
 | 6 | 15 | 18 - 36 | SMD |  | ||
| 117 |   | REM6E-2415D/R8/A 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 118 |   | REM6E-2415D/R8/A/CTRL 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 119 |   | REM6E-2415D/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 120 |   | REM6E-2415D/R8/A/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 121 |   | REM6E-2415S/R10/A 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 122 |   | REM6E-2415S/R10/A/CTRL 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 123 |   | REM6E-2415S/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 124 |   | REM6E-2415S/R10/A/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 125 |   | REM6E-2415S/R6/A/SMD 
Focus
 | 6 | 15 | 18 - 36 | SMD |  | ||
| 126 |   | REM6E-2415S/R6/A/SMD/X1 
Focus
 | 6 | 15 | 18 - 36 | SMD |  | ||
| 127 |   | REM6E-2415S/R8/A 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 128 |   | REM6E-2415S/R8/A/CTRL 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 129 |   | REM6E-2415S/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 130 |   | REM6E-2415S/R8/A/X1 
Focus
 | 6 | 15 | 18 - 36 | THT |  | ||
| 131 |   | REM6E-2424S/R10/A 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 132 |   | REM6E-2424S/R10/A/CTRL 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 133 |   | REM6E-2424S/R10/A/CTRL/X1 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 134 |   | REM6E-2424S/R10/A/X1 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 135 |   | REM6E-2424S/R6/A/SMD 
Focus
 | 6 | 24 | 18 - 36 | SMD |  | ||
| 136 |   | REM6E-2424S/R6/A/SMD/X1 
Focus
 | 6 | 24 | 18 - 36 | SMD |  | ||
| 137 |   | REM6E-2424S/R8/A 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 138 |   | REM6E-2424S/R8/A/CTRL 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 139 |   | REM6E-2424S/R8/A/CTRL/X1 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 140 |   | REM6E-2424S/R8/A/X1 
Focus
 | 6 | 24 | 18 - 36 | THT |  | ||
| 141 |   | REM6E-4809D/R10/A 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 142 |   | REM6E-4809D/R10/A/CTRL 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 143 |   | REM6E-4809D/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 144 |   | REM6E-4809D/R10/A/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 145 |   | REM6E-4809D/R6/A/SMD 
Focus
 | 6 | 9 | 36 - 75 | SMD |  | ||
| 146 |   | REM6E-4809D/R6/A/SMD/X1 
Focus
 | 6 | 9 | 36 - 75 | SMD |  | ||
| 147 |   | REM6E-4809D/R8/A 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 148 |   | REM6E-4809D/R8/A/CTRL 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 149 |   | REM6E-4809D/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 150 |   | REM6E-4809D/R8/A/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 151 |   | REM6E-4809S/R10/A 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 152 |   | REM6E-4809S/R10/A/CTRL 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 153 |   | REM6E-4809S/R10/A/CTRL/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 154 |   | REM6E-4809S/R10/A/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 155 |   | REM6E-4809S/R6/A/SMD 
Focus
 | 6 | 9 | 36 - 75 | SMD |  | ||
| 156 |   | REM6E-4809S/R6/A/SMD/X1 
Focus
 | 6 | 9 | 36 - 75 | SMD |  | ||
| 157 |   | REM6E-4809S/R8/A 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 158 |   | REM6E-4809S/R8/A/CTRL 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 159 |   | REM6E-4809S/R8/A/CTRL/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 160 |   | REM6E-4809S/R8/A/X1 
Focus
 | 6 | 9 | 36 - 75 | THT |  | ||
| 161 |   | REM6E-4812D/R10/A 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 162 |   | REM6E-4812D/R10/A/CTRL 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 163 |   | REM6E-4812D/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 164 |   | REM6E-4812D/R10/A/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 165 |   | REM6E-4812D/R6/A/SMD 
Focus
 | 6 | 12 | 36 - 75 | SMD |  | ||
| 166 |   | REM6E-4812D/R6/A/SMD/X1 
Focus
 | 6 | 12 | 36 - 75 | SMD |  | ||
| 167 |   | REM6E-4812D/R8/A 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 168 |   | REM6E-4812D/R8/A/CTRL 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 169 |   | REM6E-4812D/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 170 |   | REM6E-4812D/R8/A/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 171 |   | REM6E-4812S/R10/A 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 172 |   | REM6E-4812S/R10/A/CTRL 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 173 |   | REM6E-4812S/R10/A/CTRL/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 174 |   | REM6E-4812S/R10/A/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 175 |   | REM6E-4812S/R6/A/SMD 
Focus
 | 6 | 12 | 36 - 75 | SMD |  | ||
| 176 |   | REM6E-4812S/R6/A/SMD/X1 
Focus
 | 6 | 12 | 36 - 75 | SMD |  | ||
| 177 |   | REM6E-4812S/R8/A 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 178 |   | REM6E-4812S/R8/A/CTRL 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 179 |   | REM6E-4812S/R8/A/CTRL/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 180 |   | REM6E-4812S/R8/A/X1 
Focus
 | 6 | 12 | 36 - 75 | THT |  | ||
| 181 |   | REM6E-4815D/R10/A 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 182 |   | REM6E-4815D/R10/A/CTRL 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 183 |   | REM6E-4815D/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 184 |   | REM6E-4815D/R10/A/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 185 |   | REM6E-4815D/R6/A/SMD 
Focus
 | 6 | 15 | 36 - 75 | SMD |  | ||
| 186 |   | REM6E-4815D/R6/A/SMD/X1 
Focus
 | 6 | 15 | 36 - 75 | SMD |  | ||
| 187 |   | REM6E-4815D/R8/A 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 188 |   | REM6E-4815D/R8/A/CTRL 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 189 |   | REM6E-4815D/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 190 |   | REM6E-4815D/R8/A/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 191 |   | REM6E-4815S/R10/A 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 192 |   | REM6E-4815S/R10/A/CTRL 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 193 |   | REM6E-4815S/R10/A/CTRL/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 194 |   | REM6E-4815S/R10/A/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 195 |   | REM6E-4815S/R6/A/SMD 
Focus
 | 6 | 15 | 36 - 75 | SMD |  | ||
| 196 |   | REM6E-4815S/R6/A/SMD/X1 
Focus
 | 6 | 15 | 36 - 75 | SMD |  | ||
| 197 |   | REM6E-4815S/R8/A 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 198 |   | REM6E-4815S/R8/A/CTRL 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 199 |   | REM6E-4815S/R8/A/CTRL/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 200 |   | REM6E-4815S/R8/A/X1 
Focus
 | 6 | 15 | 36 - 75 | THT |  | ||
| 201 |   | REM6E-4824S/R10/A 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 202 |   | REM6E-4824S/R10/A/CTRL 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 203 |   | REM6E-4824S/R10/A/CTRL/X1 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 204 |   | REM6E-4824S/R10/A/X1 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 205 |   | REM6E-4824S/R6/A/SMD 
Focus
 | 6 | 24 | 36 - 75 | SMD |  | ||
| 206 |   | REM6E-4824S/R6/A/SMD/X1 
Focus
 | 6 | 24 | 36 - 75 | SMD |  | ||
| 207 |   | REM6E-4824S/R8/A 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 208 |   | REM6E-4824S/R8/A/CTRL 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 209 |   | REM6E-4824S/R8/A/CTRL/X1 
Focus
 | 6 | 24 | 36 - 75 | THT |  | ||
| 210 |   | REM6E-4824S/R8/A/X1 
Focus
 | 6 | 24 | 36 - 75 | THT |  | 
| Title | Type | Date | 
|---|---|---|
| REM6E.pdf | Datasheet | 
| Title | Type | Date | 
|---|---|---|
| Medical Grade DC/DC Converters - REM Series | Podcast | Feb 17, 2020 | 
| Medical Power Supplies | Aug 22, 2019 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 | 
| Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 | 
| Low Power SMD Converters for Critical Medical Designs | Official Press Release | Mar 27, 2019 | 
| Title | Type | Date | 
|---|---|---|
| Medical-Grade Low-Power Converters | Video | Jun 4, 2020 | 
| RECOM REM3.5E, REM5E and REM6E Series | Mouser | Youtube Video | Oct 28, 2019 | 
| RECOM REM3.5E, REM5E and REM6E Series | Digi-Key Daily | Youtube Video | Apr 17, 2019 | 
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |