Low power SMD converters for critical medical designs

Low power SMD converters for critical medical designs News Image
RECOM introduces SMD versions for its recently released 3.5W, 5W, and 6W medical-grade DC/DC modules. All key features required for critical medical applications are now available for your SMD design.

The REM3.5E, REM5E, and REM6E series of medical-grade regulated DC/DC converters now come with either pins or SMD. They feature reinforced 250VAC continuous working isolation with >8mm creepage/clearance providing 2xMOPP and qualify for medical B, BF, and CF applications due to their very low 1μA leakage current. The reinforced insulation of up to 10kVDC is sufficient for virtually every medical application. These compact SMD packages have tightly regulated single or dual outputs with UVLO, SCP, OCP, and OVP. The modules operate at above 80% efficiency in a wide temperature range from -40°C up to +85°C without derating. They are UL marked and certified to CB, IEC, EN, and ANSI/AAMI 60601 3rd ed. Safety and 4th ed. EMC medical standards. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 DC/DC, 3.5 W REM3.5E Series
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
2 DC/DC, 5.0 W REM5E Series
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
3 DC/DC, 6.0 W REM6E Series
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)